diff options
author | Tinku Mannan | 2016-11-23 14:02:37 -0600 |
---|---|---|
committer | Tinku Mannan | 2016-11-23 14:02:37 -0600 |
commit | 7b389c10b60369c9ee594e32d954337704b340a4 (patch) | |
tree | 459908c993a294853691b65e618faa8824287e27 /src | |
parent | 3bc50ac8a080fee4bcab4dae6cbf5db51879d42e (diff) | |
download | pruss-lld-7b389c10b60369c9ee594e32d954337704b340a4.tar.gz pruss-lld-7b389c10b60369c9ee594e32d954337704b340a4.tar.xz pruss-lld-7b389c10b60369c9ee594e32d954337704b340a4.zip |
Fix PRSDK-1643
Diffstat (limited to 'src')
-rw-r--r-- | src/pruicss_drv.c | 4 |
1 files changed, 2 insertions, 2 deletions
diff --git a/src/pruicss_drv.c b/src/pruicss_drv.c index 321f68e..4cc7e54 100644 --- a/src/pruicss_drv.c +++ b/src/pruicss_drv.c | |||
@@ -335,10 +335,10 @@ int32_t PRUICSS_pruEnable(PRUICSS_Handle handle,uint8_t pruNum) | |||
335 | * PRU1_DATARAM\n | 335 | * PRU1_DATARAM\n |
336 | * PRU1_IRAM\n | 336 | * PRU1_IRAM\n |
337 | * PRUICSS_SHARED_DATARAM | 337 | * PRUICSS_SHARED_DATARAM |
338 | * @return 0 in case of successful transition, -1 otherwise. | 338 | * @return word length written or 0 on error. |
339 | * | 339 | * |
340 | **/ | 340 | **/ |
341 | uint32_t PRUICSS_pruWriteMemory( | 341 | int32_t PRUICSS_pruWriteMemory( |
342 | PRUICSS_Handle handle, | 342 | PRUICSS_Handle handle, |
343 | uint32_t pruMem, | 343 | uint32_t pruMem, |
344 | uint32_t wordoffset, | 344 | uint32_t wordoffset, |