diff options
Diffstat (limited to 'example/apps/icssg_pwm/firmware/src/iepPwm.h')
-rw-r--r-- | example/apps/icssg_pwm/firmware/src/iepPwm.h | 8 |
1 files changed, 7 insertions, 1 deletions
diff --git a/example/apps/icssg_pwm/firmware/src/iepPwm.h b/example/apps/icssg_pwm/firmware/src/iepPwm.h index 4b9ec5a..61673a8 100644 --- a/example/apps/icssg_pwm/firmware/src/iepPwm.h +++ b/example/apps/icssg_pwm/firmware/src/iepPwm.h | |||
@@ -187,6 +187,12 @@ Int32 resetPwmCtrlObj( | |||
187 | IcssgIepPwmCtrlObj *pIcssgIepPwmCtrlObj | 187 | IcssgIepPwmCtrlObj *pIcssgIepPwmCtrlObj |
188 | ); | 188 | ); |
189 | 189 | ||
190 | /* Wait for PWM enable flag from Host. | ||
191 | Flag indicates to FW that initialization can commence. */ | ||
192 | Int32 waitPwmEnFlag( | ||
193 | IcssgIepPwmCtrlObj *pIcssgIepPwmCtrlObj | ||
194 | ); | ||
195 | |||
190 | /* Initialize PWM FW control */ | 196 | /* Initialize PWM FW control */ |
191 | Int32 initPwmCtrl( | 197 | Int32 initPwmCtrl( |
192 | IcssgIepPwmCtrlObj *pIcssgIepPwmCtrlObj | 198 | IcssgIepPwmCtrlObj *pIcssgIepPwmCtrlObj |
@@ -213,7 +219,7 @@ Int32 initIepPwm( | |||
213 | ); | 219 | ); |
214 | 220 | ||
215 | /* Set PWM FW initialization flag. | 221 | /* Set PWM FW initialization flag. |
216 | Flag indicates to Host FW initialization is complete. */ | 222 | Flag indicates to Host that FW initialization is complete. */ |
217 | Int32 setPwmFwInitFlag( | 223 | Int32 setPwmFwInitFlag( |
218 | IcssgIepPwmCtrlObj *pIcssgIepPwmCtrlObj | 224 | IcssgIepPwmCtrlObj *pIcssgIepPwmCtrlObj |
219 | ); | 225 | ); |