summaryrefslogtreecommitdiffstats
Commit message (Expand)AuthorAgeFilesLines
...
| * Additional updates for Misra-C issuesTinku Mannan2018-02-071-9/+9
| * Resolve Misra-C issuesTinku Mannan2018-02-053-54/+66
|/
* Merge pull request #39 in PROCESSOR-SDK/pruss-lld from test_example_fix_PRSDK...Tinku Mannan2018-01-3123-11/+34
|\
| * Modified example/test to compile soc dependent i2c library (PRSDK-3471)Suraj Das2018-01-3023-11/+34
* | Merge pull request #37 in PROCESSOR-SDK/pruss-lld from PRSDK-2819 to masterTinku Mannan2018-01-313-2/+23
|\ \ | |/ |/|
| * PRSDK-2819 Remove CPP macros in test folder headerSinthu Raja M2018-01-295-40/+0
| * PRSDK_2819 Add cpp compatible macro in header fileSinthu Raja M2018-01-258-2/+63
* | Merge pull request #38 in PROCESSOR-SDK/pruss-lld from review_PRSDK-3256 to m...Raghu Nambiath2018-01-293-1/+71
|\ \ | |/ |/|
| * Adding API to select IEP clock source, unit tests updates to verify APITinku Mannan2018-01-253-1/+71
|/
* Merge pull request #36 in PROCESSOR-SDK/pruss-lld from add_apis_PRSDK-3244 to...Raghu Nambiath2018-01-099-171/+379
|\
| * fixes based on review comments (PRSDK-3244)Suraj Das2018-01-093-138/+97
| * adding new api for doing memory initialization (PRSDK-3244)Suraj Das2018-01-088-107/+356
|/
* Merge pull request #35 in PROCESSOR-SDK/pruss-lld from DocumentationUpdate_4....DEV.PRUSS_LLD.01.00.00.08Mahesh Radhakrishnan2017-12-084-4/+4
|\
| * Documentation updateMahesh Radhakrishnan2017-12-084-4/+4
|/
* Merge pull request #34 in PROCESSOR-SDK/pruss-lld from review_PRSDK-3354 to m...Suraj Das2017-12-082-4/+5
|\
| * Misra/klocwork fixTinku Mannan2017-12-082-4/+5
|/
* Merge pull request #33 in PROCESSOR-SDK/pruss-lld from PRSDK-3199 to masterRaghu Nambiath2017-11-271-2/+2
|\
| * PRSDK-3199: Initializing variable as exposed by -Os optionMahesh Radhakrishnan2017-11-271-2/+2
|/
* Merge pull request #32 in PROCESSOR-SDK/pruss-lld from PRSDK-3190 to masterMahesh Radhakrishnan2017-11-201-0/+101
|\
| * PRSDK-3190: Added Linux makefile for PRUSS testPratap Reddy2017-11-201-0/+101
* | Merge pull request #31 in PROCESSOR-SDK/pruss-lld from review_PRSDK-3165 to m...Tinku Mannan2017-11-161-2/+5
|\ \
| * | Removed white space in front of label IDLE_WAIT_FOR_LINK_ACTIVE:Thomas Mauer2017-11-151-1/+1
| * | fixing master firmware to check for correct PHY addressThomas Mauer2017-11-151-3/+6
* | | Merge pull request #30 in PROCESSOR-SDK/pruss-lld from PRSDK-3190 to masterMahesh Radhakrishnan2017-11-1523-17/+1650
|\ \ \ | |/ / |/| / | |/
| * PRSDK-3190 Add cfg file of sorte example for AM574Sinthu Raja M2017-11-151-0/+204
| * PRSDK-3190: Added support for AM574x SoCSinthu Raja M2017-11-1422-17/+1446
|/
* Merge pull request #29 in PROCESSOR-SDK/pruss-lld from PRSDK-3156 to masterRaghu Nambiath2017-10-262-2/+2
|\
| * PRSDK-3156: Removing the --specs=nano.specs as it is defined in the build inf...Mahesh Radhakrishnan2017-10-262-2/+2
|/
* Merge pull request #28 in PROCESSOR-SDK/pruss-lld from rtos-next to masterRaghu Nambiath2017-10-187-7/+7
|\
| * Merge pull request #27 in PROCESSOR-SDK/pruss-lld from PRSDK-3125 to rtos-nextMahesh Radhakrishnan2017-10-117-7/+7
|/|
| * PRSDK-3120: Removed fpu library path from ARM project text files, update link...Tinku Mannan2017-10-117-7/+7
|/
* Merge pull request #26 in PROCESSOR-SDK/pruss-lld from review_PRSDK-2567 to m...DEV.PRUSS_LLD.01.00.00.07Suraj Das2017-06-134-3/+3
|\
| * Fix PRSDK-2567: Docs and release version updateTinku Mannan2017-06-134-3/+3
|/
* Merge pull request #25 in PROCESSOR-SDK/pruss-lld from FIX_PRSDK-2043 to masterHongmei Gou2017-06-0915-105/+403
|\
| * Fix PRSDK-2043Tinku Mannan2017-06-0915-105/+403
|/
* Merge pull request #21 in PROCESSOR-SDK/pruss-lld from FIX_PRSDK-2302 to masterSuraj Das2017-06-0512-81/+839
|\
| * Fix PRSDK-2302: Incorporate review comments, sync with latest build infraTinku Mannan2017-05-305-80/+58
| * Merge branch 'FIX_PRSDK-2302' of ssh://bitbucket.itg.ti.com/processor-sdk/pru...Tinku Mannan2017-05-3011-19/+799
|/|
| * Fix PRSDK-2302: Sync with latest build infrastructureTinku Mannan2017-05-192-3/+16
| * Fix PRSDK-2302: Application and firmware updates to support AM57xx and iceK2GTinku Mannan2017-05-125-74/+156
| * Fix PRSDK-2302: IEP register updates for IP version 1Tinku Mannan2017-05-021-33/+77
| * Fix PRSDK-2302: SORTE firmware/application build support for AM57xx and iceK2GTinku Mannan2017-05-027-10/+651
* | Merge pull request #22 in PROCESSOR-SDK/pruss-lld from jailhouse to masterTinku Mannan2017-05-261-4/+18
|\ \
| * | Unit test: add support for Jailhouse inmateVitaly Andrianov2017-05-161-4/+18
| |/
* | Merge pull request #24 in PROCESSOR-SDK/pruss-lld from review_PRSDK-2422 to m...Hongmei Gou2017-05-262-0/+53
|\ \
| * | Fix PRSDK-2422Tinku Mannan2017-05-252-0/+53
|/ /
* | Merge pull request #23 in PROCESSOR-SDK/pruss-lld from review_PRSDK-2363 to m...Hongmei Gou2017-05-171-0/+1
|\ \ | |/ |/|
| * Fix PRSDK-2363Tinku Mannan2017-05-171-0/+1
|/
* Merge pull request #20 in PROCESSOR-SDK/pruss-lld from PRSDK-2153 to masterDEV.PRUSS_LLD.01.00.00.06ARaghu Nambiath2017-03-184-3/+4
|\
| * PRSDK-2153: Including Xbar required by Osal's MuxIntcP for VayuMahesh Radhakrishnan2017-03-184-3/+4
|/