summaryrefslogtreecommitdiffstats
Commit message (Expand)AuthorAgeFilesLines
...
* Merge pull request #55 in PROCESSOR-SDK/pruss-lld from Doc_ver_update_5.1 to ...DEV.PRUSS_LLD.01.00.00.11DEV.PROCESSOR-SDK.05.01.00.11DEV.PROCESSOR-SDK.05.01.00.10DEV.PROCESSOR-SDK.05.01.00.07Mahesh Radhakrishnan2018-09-214-3/+3
|\
| * Documentation update for 5.1Tinku Mannan2018-09-214-3/+3
|/
* Merge pull request #54 in PROCESSOR-SDK/pruss-lld from review_PRSDK-4693 to m...Raghu Nambiath2018-09-201-2/+2
|\
| * Unit test update to PRU0 and PRU1 verificationTinku Mannan2018-09-201-2/+2
|/
* Merge pull request #53 in PROCESSOR-SDK/pruss-lld from rtox-next to masterRaghu Nambiath2018-08-0117-265/+664
|\
| * Merge branch 'master' into rtos-next-mergeTinku Mannan2018-07-3115-30/+448
| |\ | |/ |/|
* | Merge pull request #52 in PROCESSOR-SDK/pruss-lld from Doc_ver_update_5.0 to ...DEV.PRUSS_LLD.01.00.00.10Mahesh Radhakrishnan2018-07-174-4/+4
|\ \
| * | Documentation and version updates for procsdk 5.0 releaseTinku Mannan2018-07-174-4/+4
|/ /
* | Merge pull request #51 in PROCESSOR-SDK/pruss-lld from review_PRSDK-4196 to m...Mahesh Radhakrishnan2018-07-061-2/+8
|\ \
| * | Misra-c warnings cleanupTinku Mannan2018-07-061-2/+8
|/ /
* | Merge pull request #50 in PROCESSOR-SDK/pruss-lld from review_PRSDK-3919 to m...Raghu Nambiath2018-07-061-1/+0
|\ \
| * | Remove memory init for DRAM from PRUICSS_pruExecProgram APITinku Mannan2018-07-051-1/+0
|/ /
* | Merge pull request #46 in PROCESSOR-SDK/pruss-lld from PLSDK-2012 to masterTinku Mannan2018-06-069-23/+436
|\ \
| * | sorte: firmware: master: add timeout in receiving param framesHongmei Gou2018-06-061-1/+7
| * | sorte: firmware: master: fix the way of testing an active link using mdioHongmei Gou2018-06-011-4/+2
| * | linux unit test: use UIO_INTERRUPT_ONE_SHOT_MODE define in makefileHongmei Gou2018-05-253-3/+3
| * | sorte: porting to linux user spaceHongmei Gou2018-05-255-15/+424
| | * Merge pull request #49 in PROCESSOR-SDK/pruss-lld from review_PRSDK-4163 to r...Mahesh Radhakrishnan2018-06-271-1/+1
| | |\
| | | * Update mask to store version in pruicss_create for am65xx revidTinku Mannan2018-06-271-1/+1
| | |/
| | * Merge pull request #48 in PROCESSOR-SDK/pruss-lld from review_PRSDK-4115 to r...Mahesh Radhakrishnan2018-06-199-91/+92
| | |\
| | | * Updates for SOC files to sync with latest SOC implementation for am57x, am335...Tinku Mannan2018-06-198-78/+65
| | | * am65xx: Fixes in pruicss soc file updatesTinku Mannan2018-06-132-13/+27
| | |/
| | * Merge pull request #47 in PROCESSOR-SDK/pruss-lld from rtos-next-review to rt...Hao Zhang2018-06-0517-235/+633
| |/| |/| |
| | * Adding support for SOC_AM65XXTinku Mannan2018-06-0517-235/+633
| |/ |/|
* | Merge pull request #45 in PROCESSOR-SDK/pruss-lld from PRSDK-2194 to masterRaghu Nambiath2018-06-011-0/+4
|\ \ | |/ |/|
| * PRSDK-2194 Added RULES_MAKE macroSinthu Raja M2018-05-231-0/+4
|/
* Merge pull request #43 in PROCESSOR-SDK/pruss-lld from review_PRSDK-3641 to m...DEV.PRUSS_LLD.01.00.00.09ASuraj Das2018-03-091-0/+15
|\
| * iceK2G SORTE: Update to use correct PHY adddreses in ARM exampleTinku Mannan2018-03-091-0/+15
|/
* Merge pull request #42 in PROCESSOR-SDK/pruss-lld from REL_NOTES_1_0_0_9 to m...DEV.PRUSS_LLD.01.00.00.09Tinku Mannan2018-03-084-3/+3
|\
| * Release notes and versioning info updateTinku Mannan2018-03-084-3/+3
|/
* Merge pull request #40 in PROCESSOR-SDK/pruss-lld from review_PRSDK-3360 to m...Mahesh Radhakrishnan2018-02-093-63/+75
|\
| * Additional updates for Misra-C issuesTinku Mannan2018-02-071-9/+9
| * Resolve Misra-C issuesTinku Mannan2018-02-053-54/+66
|/
* Merge pull request #39 in PROCESSOR-SDK/pruss-lld from test_example_fix_PRSDK...Tinku Mannan2018-01-3123-11/+34
|\
| * Modified example/test to compile soc dependent i2c library (PRSDK-3471)Suraj Das2018-01-3023-11/+34
* | Merge pull request #37 in PROCESSOR-SDK/pruss-lld from PRSDK-2819 to masterTinku Mannan2018-01-313-2/+23
|\ \ | |/ |/|
| * PRSDK-2819 Remove CPP macros in test folder headerSinthu Raja M2018-01-295-40/+0
| * PRSDK_2819 Add cpp compatible macro in header fileSinthu Raja M2018-01-258-2/+63
* | Merge pull request #38 in PROCESSOR-SDK/pruss-lld from review_PRSDK-3256 to m...Raghu Nambiath2018-01-293-1/+71
|\ \ | |/ |/|
| * Adding API to select IEP clock source, unit tests updates to verify APITinku Mannan2018-01-253-1/+71
|/
* Merge pull request #36 in PROCESSOR-SDK/pruss-lld from add_apis_PRSDK-3244 to...Raghu Nambiath2018-01-099-171/+379
|\
| * fixes based on review comments (PRSDK-3244)Suraj Das2018-01-093-138/+97
| * adding new api for doing memory initialization (PRSDK-3244)Suraj Das2018-01-088-107/+356
|/
* Merge pull request #35 in PROCESSOR-SDK/pruss-lld from DocumentationUpdate_4....DEV.PRUSS_LLD.01.00.00.08Mahesh Radhakrishnan2017-12-084-4/+4
|\
| * Documentation updateMahesh Radhakrishnan2017-12-084-4/+4
|/
* Merge pull request #34 in PROCESSOR-SDK/pruss-lld from review_PRSDK-3354 to m...Suraj Das2017-12-082-4/+5
|\
| * Misra/klocwork fixTinku Mannan2017-12-082-4/+5
|/
* Merge pull request #33 in PROCESSOR-SDK/pruss-lld from PRSDK-3199 to masterRaghu Nambiath2017-11-271-2/+2
|\
| * PRSDK-3199: Initializing variable as exposed by -Os optionMahesh Radhakrishnan2017-11-271-2/+2
|/
* Merge pull request #32 in PROCESSOR-SDK/pruss-lld from PRSDK-3190 to masterMahesh Radhakrishnan2017-11-201-0/+101
|\