summaryrefslogtreecommitdiffstats
path: root/build
Commit message (Expand)AuthorAgeFilesLines
* j721e: pruss driver supportTinku Mannan2019-04-181-1/+1
* Adding support for SOC_AM65XXTinku Mannan2018-06-054-5/+5
* PRSDK-3190: Added support for AM574x SoCSinthu Raja M2017-11-142-4/+4
* Linux drv: exclude device specific file (pruicss_soc.c) from the lib makefileHongmei Gou2017-03-011-3/+2
* fixed review commentsSuraj Das2017-02-272-14/+0
* SORTE: adding copyright headers, comments for master device, cleanupTinku Mannan2017-02-222-5/+3
* changed the naming convention from fw_main to firm_main for firmwareSuraj Das2017-02-222-2/+6
* updated and modified files in order to clpru based obj linking app buildSuraj Das2017-02-222-4/+14
* SORTE: Align makefiles with dir structureTinku Mannan2017-02-222-6/+6
* infrastructure changes for fimware buildSuraj Das2017-02-222-0/+4
* adding infrastructure file for PRUSS buildSuraj Das2017-02-222-0/+120
* Linux makefile changesHongmei Gou2016-11-281-3/+4
* PRUSS-LLD port to Linux user space: add makefilesHongmei Gou2016-11-221-0/+91
* Fix PRSDK-1037: PRUSS: update to make infrastructure for K2G, adding K2G soc ...Tinku Mannan2016-10-142-4/+4
* FIX_PRSDK-909:Additional updates to fix lib buildTinku Mannan2016-08-181-1/+1
* FIX_PRSDK-909: Incorporate review commentsTinku Mannan2016-08-131-1/+1
* updated copyright for make scriptsSuraj Das2016-06-174-8/+116
* updating Rules.make pathSuraj Das2016-06-014-4/+4
* enabling makefile infrastructure lib buildSuraj Das2016-05-315-15/+149
* Enabling benchmarking for PrussSuraj Das2015-11-201-7/+25
* chmod on XDC files to be non executableAravind Batni2015-09-101-0/+0
* xdc meta file clean up, support parallel buildsAravind Batni2015-09-101-14/+11
* added device dep lib supportAravind Batni2015-09-081-100/+62
* removed autogenerated filesAravind Batni2015-09-086-387/+0
* remove deprecated files from repoAravind Batni2015-08-261-111/+0
* Addding makefile and soc files for AM335x and AM437x, cleanup.Tinku Mannan2015-08-193-5/+208
* align to Osal LibraryAravind Batni2015-08-074-8/+8
* Build script cleanup:Eric Ruei2015-05-292-13/+13
* Enhance build scripts to support A15 and M4 targetsEric Ruei2015-05-281-137/+166
* System generated target-specific makefilesEric Ruei2015-05-284-22/+159
* Update to use ti/csl/soc directory and update for using SOC_ instead of DEVIC...Raghu Nambiath2015-05-051-5/+5
* PRUICSS driver review comments updation.file name and function names prefix a...Ramesh S2015-04-061-2/+2
* Review comments updation for documentationRamesh S2015-03-271-1/+1
* Added the example projects for ARM and DSPRamesh S2015-03-181-1/+1
* First version of PRUSS driver is pushed to gitRamesh S2015-03-034-0/+777