summaryrefslogtreecommitdiffstats
Commit message (Expand)AuthorAgeFilesLines
* iceK2G SORTE: Update to use correct PHY adddreses in ARM exampleTinku Mannan2018-03-091-0/+15
* Merge pull request #39 in PROCESSOR-SDK/pruss-lld from test_example_fix_PRSDK...Tinku Mannan2018-01-315-0/+5
|\
| * Modified example/test to compile soc dependent i2c library (PRSDK-3471)Suraj Das2018-01-305-0/+5
* | PRSDK_2819 Add cpp compatible macro in header fileSinthu Raja M2018-01-252-2/+13
|/
* Merge pull request #31 in PROCESSOR-SDK/pruss-lld from review_PRSDK-3165 to m...Tinku Mannan2017-11-161-2/+5
|\
| * Removed white space in front of label IDLE_WAIT_FOR_LINK_ACTIVE:Thomas Mauer2017-11-151-1/+1
| * fixing master firmware to check for correct PHY addressThomas Mauer2017-11-151-3/+6
* | PRSDK-3190 Add cfg file of sorte example for AM574Sinthu Raja M2017-11-151-0/+204
* | PRSDK-3190: Added support for AM574x SoCSinthu Raja M2017-11-143-4/+19
|/
* PRSDK-3156: Removing the --specs=nano.specs as it is defined in the build inf...Mahesh Radhakrishnan2017-10-262-2/+2
* PRSDK-3120: Removed fpu library path from ARM project text files, update link...Tinku Mannan2017-10-112-2/+2
* Fix PRSDK-2302: Incorporate review comments, sync with latest build infraTinku Mannan2017-05-304-74/+52
* Fix PRSDK-2302: Sync with latest build infrastructureTinku Mannan2017-05-192-3/+16
* Fix PRSDK-2302: Application and firmware updates to support AM57xx and iceK2GTinku Mannan2017-05-125-74/+156
* Fix PRSDK-2302: IEP register updates for IP version 1Tinku Mannan2017-05-021-33/+77
* Fix PRSDK-2302: SORTE firmware/application build support for AM57xx and iceK2GTinku Mannan2017-05-026-5/+620
* fixed nightly failure for osalSuraj Das2017-03-132-2/+2
* SORTE: remove firmware bin directory and contentsTinku Mannan2017-03-026-0/+0
* fixed the string length issue in nightlySuraj Das2017-03-011-0/+7
* SORTE: incorporate review commentsTinku Mannan2017-02-272-44/+87
* SORTE: add top level README,docs updatesTinku Mannan2017-02-273-30/+53
* fixed review commentsSuraj Das2017-02-274-68/+0
* SORTE: packaging updatesTinku Mannan2017-02-271-0/+8
* SORTE: Adding support for idk437xTinku Mannan2017-02-248-990/+209
* SORTE: README updates with state transition flow diagramTinku Mannan2017-02-232-2/+74
* fixed lnk.cmd issue for all platformSuraj Das2017-02-221-6/+6
* SORTE: adding copyright headers, comments for master device, cleanupTinku Mannan2017-02-2245-2420/+1901
* changed the naming convention from fw_main to firm_main for firmwareSuraj Das2017-02-227-12/+12
* fixed the include based on coreSuraj Das2017-02-222-3/+3
* updated and modified files in order to clpru based obj linking app buildSuraj Das2017-02-2218-2778/+134
* SORTE: Adding comments for SLAVE device fw sourcesTinku Mannan2017-02-2212-255/+227
* SORTE: firmware cleanup/comments for slave, adding README for slave deviceTinku Mannan2017-02-221-0/+31
* SORTE: application main.c comments and cleanupTinku Mannan2017-02-221-202/+201
* SORTE: Align directory structure to SOWTinku Mannan2017-02-2255-4/+4
* SORTE: Application make file updates to pass compile time flag when buildinf ...Tinku Mannan2017-02-225-366/+169
* SORTE: adding firmware and application sources, makefile updatesTinku Mannan2017-02-2256-7/+11737
* build fixed for makefileSuraj Das2017-02-222-2/+6
* infrastructure changes for fimware buildSuraj Das2017-02-222-0/+79
* enabling makefile infrastructure lib buildSuraj Das2016-05-311-1/+6
* Added the makefile to build through the XDCRamesh S2015-04-101-0/+52
* PRUICSS driver review comments updation.file name and function names prefix a...Ramesh S2015-04-061-52/+0
* Review comments updation for documentationRamesh S2015-03-271-2/+2
* Added the example projects for ARM and DSPRamesh S2015-03-186-418/+0
* First version of PRUSS driver is pushed to gitRamesh S2015-03-037-0/+470