summaryrefslogtreecommitdiffstats
Commit message (Expand)AuthorAgeFilesLines
* NOTICE OF RELOCATIONHEADmasterJacob Stiffler2019-10-311-0/+6
* Use same prototype for decleration and definitionAnshu Jain2019-10-251-8/+8
* updated ti disclaimer filePrasad Konnur2019-10-181-6/+0
* API Guide CleanupAnand Mahadevan SS2019-10-141-1/+0
* API Guide cleanupAnand Mahadevan SS2019-10-111-1/+2
* Change in the launch JS for J7Anand Mahadevan SS2019-10-111-1/+1
* Sciclient API Guide FixesAnand Mahadevan SS2019-10-098-13/+18
* Reverting back to original SYSFW v2019.08Anand Mahadevan SS2019-10-093-12152/+12207
* PRSDK-7183: Updates build scripts to to use SYSFW release binsMadan Srinivas2019-10-081-3/+3
* Minor bug fixes and api guide fixesAnand Mahadevan SS2019-10-0723-33/+176
* misra issue fixPrasad Konnur2019-10-032-16/+16
* 6.1 version updateDEV.SCICLIENT.01.00.00.04Mahesh Radhakrishnan2019-09-292-2/+2
* RM Ring monitor crash fixAnand Mahadevan SS2019-09-272-0/+0
* misra issue fix for incomplete_ptrPrasad Konnur2019-09-265-82/+58
* PDK-2666: c++ build fixPrasad Konnur2019-09-251-0/+4
* [lokiBuild] Add support for loki buildAnshu Jain2019-09-242-1/+6
* PDK-4454 Misra fixesPrasad Konnur2019-09-204-51/+57
* PDK-4454 Misra fixesPrasad Konnur2019-09-193-336/+344
* Migrate to v2019.08Anand Mahadevan SS2019-09-194-12254/+12225
* sysfw-v2019.08-23-g285f7Sivaraj R2019-09-191-0/+0
* Added comment as per review commentsSivaraj R2019-09-171-0/+2
* Added monitor message ID to get secure context APISivaraj R2019-09-176-141/+252
* Added monitor resource to board configSivaraj R2019-09-173-1232/+1244
* [PDK-3584] Added ring monitor RM APISivaraj R2019-09-175-2/+64
* Migrate to SYSFW v2019.07 - J7Anand Mahadevan SS2019-09-17121-10614/+61994
* Added API for MSMC Query[PDK-4277]Anand Mahadevan SS2019-09-167-40/+288
* misra c fixesPrasad Konnur2019-09-167-68/+77
* Updates to support Python 3.7 for trace parserREL.PDK.J7.00.09.01.05REL.PDK.J7.00.09.01.04REL.PDK.J7.00.09.01.03REL.PDK.J7.00.09.01.02REL.PDK.J7.00.09.01.01Piyali Goswami2019-08-251-1/+8
* xdc: Update settings to include core typeSam Nelson2019-08-152-13/+47
* [hostemu] Fix host emulation build for sciclientAnshu Jain2019-08-081-18/+18
* Changes based on J7 SOC Alias changesAnkur2019-07-303-22/+22
* Migrate to SYSFW version 2019.06aREL.PDK.J7.00.09.00.16REL.PDK.J7.00.09.00.15REL.PDK.J7.00.09.00.14REL.PDK.J7.00.09.00.13REL.PDK.J7.00.09.00.12REL.PDK.J7.00.09.00.11REL.PDK.J7.00.09.00.10Anand Mahadevan SS2019-07-103-46/+46
* Added flag to specify Secure/Non-secure contextREL.PDK.J7.00.09.00.09REL.PDK.J7.00.09.00.08REL.PDK.J7.00.09.00.07REL.PDK.J7.00.09.00.06Anand Mahadevan SS2019-07-083-6/+29
* Migrate Sysfw to v2019.06REL.PDK.J7.00.09.00.05Anand Mahadevan SS2019-07-0420-12603/+12554
* Reverting the API additionAnand Mahadevan SS2019-07-041-101/+8
* Doxygen warnings fixes[PDK-3619, PDK-3645]Anand Mahadevan SS2019-07-0326-127/+134
* Added two APIs to support new PM API[PDK-4320]Anand Mahadevan SS2019-07-022-0/+176
* 6.0 doc/ver update: correcting the copyright yearREL.PDK.J7.00.09.00.04REL.PDK.J7.00.09.00.03REL.PDK.J7.00.09.00.02DEV.SCICLIENT.01.00.00.03DEV.PROCESSOR-SDK.06.00.00.05Mahesh Radhakrishnan2019-06-243-3/+3
* 6.0 doc/ver updateMahesh Radhakrishnan2019-06-243-9/+9
* Fix for C66 to send unaligned messages when optimization enabledStephen Molfetta2019-06-231-16/+16
* PRSDK-6037: Updates firmwareHeaderGen.sh for parallel buildsMadan Srinivas2019-06-211-8/+9
* [PDK-3291]Rename c7x to c7x_1Vivek Dhande2019-06-201-1/+1
* Update API to comprehend all clock/parent ID valuesStephen Molfetta2019-06-191-8/+96
* Revert "Remove C7x workaround in release mode"Anand Mahadevan SS2019-06-181-6/+9
* Remove C7x workaround in release modeSivaraj R2019-06-131-9/+6
* Sciclient build fixAnand Mahadevan SS2019-06-122-5/+5
* Obsolete script files removedAnand Mahadevan SS2019-06-112-309/+0
* ccs launch script - sync with earlier patchPrasad Jondhale2019-06-101-9/+2
* Remove nofwl, vlab and zebu firmwaresSivaraj R2019-06-107-33024/+0
* Migrate to SYSFW 2019.05Anand Mahadevan SS2019-06-076-10625/+10590