summaryrefslogtreecommitdiffstats
diff options
context:
space:
mode:
authorDasnavis Sabiya2019-07-22 02:20:24 -0500
committerDasnavis Sabiya2019-07-22 02:20:24 -0500
commit0269e2866312dd3c02daa1da145b1fc22deb9b5a (patch)
treed753235f363970dff40c5be09d0a71c70ebca064
parente421427d5f13b7e7bf634f649e55c5289be8aa4b (diff)
downloadspi-lld-0269e2866312dd3c02daa1da145b1fc22deb9b5a.tar.gz
spi-lld-0269e2866312dd3c02daa1da145b1fc22deb9b5a.tar.xz
spi-lld-0269e2866312dd3c02daa1da145b1fc22deb9b5a.zip
PRSDK-5307: Review comments implemented
Updated the Transfer Cancel function to disable the DMA channel in DMA mode transfer
-rw-r--r--src/v0/SPI_v0.c1
1 files changed, 1 insertions, 0 deletions
diff --git a/src/v0/SPI_v0.c b/src/v0/SPI_v0.c
index 1344b8a..984e3a1 100644
--- a/src/v0/SPI_v0.c
+++ b/src/v0/SPI_v0.c
@@ -979,6 +979,7 @@ static void SPI_transferCancel_v0(SPI_Handle handle)
979 { 979 {
980 SPIIntDisable(hwAttrs->baseAddr, SPI_INT_RX_OVERRUN | 980 SPIIntDisable(hwAttrs->baseAddr, SPI_INT_RX_OVERRUN |
981 SPI_INT_TX_BITERR); 981 SPI_INT_TX_BITERR);
982 SPI_dmaDisableChannel(handle, true);
982 } 983 }
983 else 984 else
984#endif 985#endif