summaryrefslogtreecommitdiffstats
diff options
context:
space:
mode:
authorbrandon wetzel2019-09-11 19:06:35 -0500
committerHao Zhang2019-09-19 10:29:24 -0500
commit99a7337e639838b70029333007ae9cbaae13b4c1 (patch)
tree50685dbad263cb4737cb84c5dea0e48fdff3465f
parent3cdfdc45b4bbff9238ab207d2765fa3b78ab8a38 (diff)
downloadspi-lld-99a7337e639838b70029333007ae9cbaae13b4c1.tar.gz
spi-lld-99a7337e639838b70029333007ae9cbaae13b4c1.tar.xz
spi-lld-99a7337e639838b70029333007ae9cbaae13b4c1.zip
Remove extraneous whitespace
-rw-r--r--src/v2/ESPI_v2.c2
1 files changed, 1 insertions, 1 deletions
diff --git a/src/v2/ESPI_v2.c b/src/v2/ESPI_v2.c
index a1567e6..c552451 100644
--- a/src/v2/ESPI_v2.c
+++ b/src/v2/ESPI_v2.c
@@ -428,7 +428,7 @@ static bool ESPI_transfer_v2(MCSPI_Handle mcHandle,
428 if (ret_val != 0) 428 if (ret_val != 0)
429 { 429 {
430 goto ERR; 430 goto ERR;
431 } 431 }
432 432
433 /* Set the NP_FREE bit */ 433 /* Set the NP_FREE bit */
434 ESPI_v2_setEspiRegisterBit(swipAttrs->baseAddr + STATUS_REGISTER_BASE, STATUS_NP_FREE_BIT); 434 ESPI_v2_setEspiRegisterBit(swipAttrs->baseAddr + STATUS_REGISTER_BASE, STATUS_NP_FREE_BIT);