diff options
author | Hao Zhang | 2019-09-20 09:57:38 -0500 |
---|---|---|
committer | Hao Zhang | 2019-09-20 10:02:33 -0500 |
commit | f2682be145ebbfeba111f59196435e2c4aacfb0d (patch) | |
tree | 831df71f0b0ae6e7a2e5e9d6b85ba5968665395d | |
parent | b9173336e8356078fbf19177b51db6bfe9eaf6ff (diff) | |
download | spi-lld-f2682be145ebbfeba111f59196435e2c4aacfb0d.tar.gz spi-lld-f2682be145ebbfeba111f59196435e2c4aacfb0d.tar.xz spi-lld-f2682be145ebbfeba111f59196435e2c4aacfb0d.zip |
spi: PRSDK-6349: fix Misra-C issues
Signed-off-by: Hao Zhang <hzhang@ti.com>
-rw-r--r-- | src/v0/OSPI_v0.c | 6 |
1 files changed, 3 insertions, 3 deletions
diff --git a/src/v0/OSPI_v0.c b/src/v0/OSPI_v0.c index 4000c8e..54dd614 100644 --- a/src/v0/OSPI_v0.c +++ b/src/v0/OSPI_v0.c | |||
@@ -1395,6 +1395,7 @@ static bool OSPI_transfer_v0(SPI_Handle handle, SPI_Transaction *transaction) | |||
1395 | /* In indirect transfer mode, wait for the lock | 1395 | /* In indirect transfer mode, wait for the lock |
1396 | posted form the word completion interrupt */ | 1396 | posted form the word completion interrupt */ |
1397 | (void)SPI_osalPendLock(object->transferComplete, SemaphoreP_WAIT_FOREVER); | 1397 | (void)SPI_osalPendLock(object->transferComplete, SemaphoreP_WAIT_FOREVER); |
1398 | ret = (bool)true; | ||
1398 | } | 1399 | } |
1399 | #ifdef SPI_DMA_ENABLE | 1400 | #ifdef SPI_DMA_ENABLE |
1400 | if ((object->ospiMode == (uint32_t)OSPI_OPER_MODE_DAC_XFER) && (hwAttrs->dmaEnable == (bool)true)) | 1401 | if ((object->ospiMode == (uint32_t)OSPI_OPER_MODE_DAC_XFER) && (hwAttrs->dmaEnable == (bool)true)) |
@@ -1402,15 +1403,14 @@ static bool OSPI_transfer_v0(SPI_Handle handle, SPI_Transaction *transaction) | |||
1402 | /* in direct transfer mode with DMA enabled, wait for the lock | 1403 | /* in direct transfer mode with DMA enabled, wait for the lock |
1403 | posted form the word completion interrupt */ | 1404 | posted form the word completion interrupt */ |
1404 | (void)SPI_osalPendLock(object->transferComplete, SemaphoreP_WAIT_FOREVER); | 1405 | (void)SPI_osalPendLock(object->transferComplete, SemaphoreP_WAIT_FOREVER); |
1406 | ret = (bool)true; | ||
1405 | if((uint32_t)SPI_TRANSACTION_TYPE_WRITE == object->transactionType) | 1407 | if((uint32_t)SPI_TRANSACTION_TYPE_WRITE == object->transactionType) |
1406 | { | 1408 | { |
1407 | (void)OSPI_waitDeviceReady(handle, OSPI_DAC_WRITE_TIMEOUT); | 1409 | ret = OSPI_waitDeviceReady(handle, OSPI_DAC_WRITE_TIMEOUT); |
1408 | } | 1410 | } |
1409 | } | 1411 | } |
1410 | #endif | 1412 | #endif |
1411 | |||
1412 | /* transfer is completed and semaphore is posted. */ | 1413 | /* transfer is completed and semaphore is posted. */ |
1413 | ret = (bool)true; | ||
1414 | } | 1414 | } |
1415 | else | 1415 | else |
1416 | { | 1416 | { |