summaryrefslogtreecommitdiffstats
Commit message (Expand)AuthorAgeFilesLines
* NOTICE OF RELOCATIONHEADmasterJacob Stiffler2019-10-311-0/+6
* ospi: PRSDK-7095: fix OSPI SDR mode issueHao Zhang2019-10-282-6/+20
* ospi: PRSDK-6286: fix OSPI 166MHz problem for J721ES platformHao Zhang2019-10-165-28/+23
* PRSDK-6460: Fixing Doxygen warningsDEV.SPI_LLD.01.00.00.16AMahesh Radhakrishnan2019-10-022-4/+7
* spi: update RN and versions for 1.0.0.16 releaseREL.PDK.J7.01.00.00.04DEV.SPI_LLD.01.00.00.16DEV.PROCESSOR-SDK.06.01.00.07Hao Zhang2019-09-304-3/+3
* spi: PRSDK-6349: fix Misra-C issuesHao Zhang2019-09-305-11/+11
* ospi: PRSDK-7104: fix a bug in indac and dac dma modeHao Zhang2019-09-271-2/+1
* PDK-2666: c++ build fixREL.PDK.J7.01.00.00.03REL.PDK.J7.01.00.00.02REL.PDK.J7.01.00.00.01Prasad Konnur2019-09-242-4/+4
* spi: PRSDK-6349: fix Misra-C issuesHao Zhang2019-09-201-3/+3
* spi: PRSDK-6984: remove unused macro defineHao Zhang2019-09-201-2/+0
* Remove extraneous whitespacebrandon wetzel2019-09-191-1/+1
* PUT_IOWR_SHORT (really any non-posted command) was incorrectly setting the po...brandon wetzel2019-09-191-4/+4
* spi: PRSDK-6349: fix Misra-C issuesHao Zhang2019-09-1311-582/+667
* PRSDK-6469: Undefined the SPI_MASTERONLY_TESTS macroDasnavis Sabiya2019-09-111-2/+0
* PRSDK-5307: Updated the Spi_tests_master structureDasnavis Sabiya2019-09-091-1/+1
* PRSDK-5307: Disabled Master-Slave test cases in McSPI Master Slave ExampleDasnavis Sabiya2019-09-061-0/+6
* Removing Profile and independent example for J7REL.PDK.J7.00.09.01.05REL.PDK.J7.00.09.01.04REL.PDK.J7.00.09.01.03REL.PDK.J7.00.09.01.02REL.PDK.J7.00.09.01.01Ankur2019-09-041-3/+4
* ospi: PRSDK-5466: fix issue OSPI driver re-open() fails on XIP modeHao Zhang2019-09-031-27/+12
* Using common xdc .cfg files for j721e and enabling baremetal examples for arm...Mahesh Radhakrishnan2019-08-283-5/+20
* PRSDK-5307: Fixed the SPI Transfer Cancel Test Case hangDasnavis Sabiya2019-08-271-1/+4
* PRSDK-6233: Enabling all cores for j7Mahesh Radhakrishnan2019-08-211-1/+1
* McSPI: PRSDK-6285: fix McSPI master/slave example baremetal build errorHao Zhang2019-08-122-33/+4
* J7 Build Fix + disabling master-slave baremetal example because of build issueAnkur2019-08-022-4/+5
* Changes based on J7 SOC Alias changesAnkur2019-08-021-12/+12
* Revert "PRSDK-5307: SPI Transfer Cancel implementation for SPI V1 Driver"Dasnavis Sabiya2019-07-301-62/+0
* PRSDK-5307: SPI Transfer Cancel implementation for SPI V1 DriverDasnavis Sabiya2019-07-221-0/+62
* PRSDK-5307: Review comments implementedDasnavis Sabiya2019-07-221-0/+1
* PRSDK-5307: SPI Transfer Cancel implementation in SPI V0 DriverDasnavis Sabiya2019-07-172-9/+132
* Update doc/ver for 6.0REL.PDK.J7.00.09.00.16REL.PDK.J7.00.09.00.15REL.PDK.J7.00.09.00.14REL.PDK.J7.00.09.00.13REL.PDK.J7.00.09.00.12REL.PDK.J7.00.09.00.11REL.PDK.J7.00.09.00.10REL.PDK.J7.00.09.00.09REL.PDK.J7.00.09.00.08REL.PDK.J7.00.09.00.07REL.PDK.J7.00.09.00.06REL.PDK.J7.00.09.00.05REL.PDK.J7.00.09.00.04REL.PDK.J7.00.09.00.03REL.PDK.J7.00.09.00.02PSDKQA_7Q70_01_01PSDK.QNX.J7.IPC_SCICLIENT_INTERRUPTS.v1PSDK.QNX.J7.IPC_POLLING_MODE.v1PSDK.QNX.J7.IPC_INTERRUPT_ONLY.v1DEV.SPI_LLD.01.00.00.15DEV.PROCESSOR-SDK.06.00.00.05Mahesh Radhakrishnan2019-06-244-5/+5
* Entry point symbol updated for non-AM335x SOCs (specifcally AM437x in this case)brandon wetzel2019-06-211-2/+2
* ospi: PRSDK-5745: fix R5 PMU counter roll over issueHao Zhang2019-06-201-99/+17
* ospi: PRSDK-5872: fix the OSPI Bios test example hangup problemHao Zhang2019-06-192-13/+1
* The "main" symbol seems to leak into the Host symbol list, so removed main sy...brandon wetzel2019-06-148-13/+18
* Copy PRU host management from SPI-FW. Still not working, runs past main()...brandon wetzel2019-06-141-80/+119
* PRSDK-4453 Addressing review commentsSinthu Raja M2019-06-079-560/+46
* PRSDK-4453 Add SMP enabled support for A53 coreSinthu Raja M2019-06-073-9/+71
* PRSDK-4453 Update config file to remove board dependancySinthu Raja M2019-06-071-19/+0
* PRSDK-4453 Add SMP enabled BIOS project for AM572x IDKSinthu Raja M2019-06-074-0/+491
* PRSDK-4453 Update RTSC config file to lod PDK componentsSinthu Raja M2019-06-072-2/+98
* Adding support to OSPI J7Mahesh Radhakrishnan2019-06-0610-1137/+105
* ospi: j7: fix ospi flash test example build linking errorHao Zhang2019-06-031-0/+10
* Fixes for properly including initMmu functionMahesh Radhakrishnan2019-05-311-1/+1
* [Bug Fix]PRSDK-5718:[Spi] SPI Channel should be enabled first before setting ...Sunil Kumar MS2019-05-311-3/+3
* Build Fix - Fixed MMU init API call for RTOS appAnkur2019-05-302-1/+8
* Use common OSAL MMU init fxnSivaraj R2019-05-207-187/+47
* Build FixREL.PDK.J7.00.09.00.01Ankur2019-05-091-4/+4
* [Bug Fix]PRSDK-5716:[Spi] SPI Data pin direction is not configurable in slave...Sunil Kumar MS2019-05-081-0/+6
* [Bug Fix]PRSDK-5717:[Spi] Multi/Single Channel is enabled in slave mode which...Sunil Kumar MS2019-05-081-11/+0
* PRSDK-5539 Address Review commentsSinthu Raja M2019-05-031-33/+36
* PRSDK-5539 Fix SPI Rx interrupt trigger delaySinthu Raja M2019-05-021-24/+33