summaryrefslogtreecommitdiffstats
Commit message (Expand)AuthorAgeFilesLines
* Removing Profile and independent example for J7REL.PDK.J7.00.09.01.05REL.PDK.J7.00.09.01.04REL.PDK.J7.00.09.01.03REL.PDK.J7.00.09.01.02REL.PDK.J7.00.09.01.01Ankur2019-09-041-3/+4
* Using common xdc .cfg files for j721e and enabling baremetal examples for arm...Mahesh Radhakrishnan2019-08-281-0/+18
* PRSDK-6233: Enabling all cores for j7Mahesh Radhakrishnan2019-08-211-1/+1
* McSPI: PRSDK-6285: fix McSPI master/slave example baremetal build errorHao Zhang2019-08-121-3/+2
* J7 Build Fix + disabling master-slave baremetal example because of build issueAnkur2019-08-021-2/+3
* PRSDK-4453 Addressing review commentsSinthu Raja M2019-06-071-2/+2
* PRSDK-4453 Add SMP enabled support for A53 coreSinthu Raja M2019-06-071-1/+41
* PDK-4085: Add j721e_evm build supportSivaraj R2019-04-161-1/+1
* Re-enabling j7 supportMahesh Radhakrishnan2019-03-251-1/+1
* PRSDK-5373: Enabled DMA mode support for OMAPL13xM V Pratap Reddy2019-03-131-2/+2
* Disable J7 build still package build is fixedSivaraj R2019-02-121-1/+1
* PDK-3586: J7 to J721ESivaraj R2019-02-071-5/+5
* am75xx Integration initial versionMahesh Radhakrishnan2019-02-041-4/+4
* Pull Request fixesBrandon Wetzel2018-11-161-1/+1
* Update pins and build stuff for AM437xBrandon Wetzel2018-10-301-1/+1
* Support for ICSS-eSPI firmware w/ drivers and example appBrandon Wetzel2018-10-111-3/+45
* spi: PRSDK-4525: add McSPI/OSPI test/example support on am65xx-idk platformHao Zhang2018-09-171-1/+1
* spi: PRSDK-4123: Align AM65xx unit test/example name & directory for system testHao Zhang2018-09-171-137/+137
* PRSDK-4123: Aligning test names for am65x to that of other SOCsMahesh Radhakrishnan2018-09-171-137/+137
* Merge branch 'ks3wave1' into rtos-next-reviewHao Zhang2018-06-011-10/+157
|\
| * spi: PRSDK-2315, PRSDK-2322: add McSPI/OSPI driver support for am65xx deviceHao Zhang2018-05-311-13/+162
* | PRSDK-3190: Added AM574x SoC supportSinthu Raja M2017-11-131-2/+3
|/
* TDA2px SupportSivaraj R2017-08-301-4/+5
* spi: PRSDK-1102: SPI DMA Mode Support for KeystoneHao Zhang2017-05-311-1/+1
* PRSDK-2131: Adding DRA72x supportStephen Molfetta2017-03-271-3/+4
* Adding/extending support for DRA78xStephen Molfetta2017-03-211-1/+1
* C66x support for DRA75X QSPIBarend Ungrodt2017-02-271-1/+1
* Added DRA75X support to QSPI Basic Example program, m4 running with failing t...Barend Ungrodt2017-02-271-2/+2
* Added A15LE target, changed copyright dates, added dra75x_corelist definitionsBarend Ungrodt2017-02-271-0/+2
* Added DRA75x QSPI library support for A15 and M4Barend Ungrodt2017-02-271-2/+1
* Added build setup for OMAPL13xPratap Reddy2017-02-231-1/+3
* McSPI: PRSDK-1917: fix MCSPI_BasicExample_Dma_TestProject fail issueHao Zhang2017-02-201-1/+1
* McSPI: PRSDK-1090: TI RTOS SPI: Common library between DMA and non-DMA modeHao Zhang2017-01-241-3/+55
* PRSDK-1297: McSPI dra78x supportMisael Lopez Cruz2016-11-151-2/+3
* PRSDK-1444: dra75x: Add initial support for DRA75XMisael Lopez Cruz2016-11-151-2/+3
* spi:PRSDK-1089:Added get/set SOC API:TDA devicesDeepa2016-08-101-17/+17
* moved the makefile procedure to common file in build (PRSDK-803)Suraj Das2016-07-271-1/+1
* TDA file filtering with build based on BOARDLIST (PRSDK-793 & PRSDK-880)Suraj Das2016-07-271-2/+2
* updating copyrights for component.mkSuraj Das2016-06-171-6/+31
* redoing "Consistent app naming fix" becoz of earlier errorSuraj Das2016-06-081-17/+17
* enabling makefile infrastructure lib buildSuraj Das2016-05-311-46/+148
* Remove lib subdir from makerules and add in libpathSivaraj R2016-05-191-1/+1
* Consistent app naming fixSivaraj R2016-05-091-17/+17
* Libs are platform independent but SOC dependentSivaraj R2016-04-021-1/+1
* Build changes for yactoSivaraj R2016-03-281-4/+4
* Crucible Review comments addressedShalini2016-01-071-17/+17
* MCSPI RTOS: master mode transfer example addedShalini2016-01-061-0/+118