blob: 85d4da137d816f2f65d1ac75004df3eacf2ab630 (
plain) (
blame)
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
26
27
28
29
30
31
32
33
34
35
36
37
38
39
40
41
42
43
44
45
46
47
48
49
50
51
52
53
54
55
56
57
58
59
60
61
|
%%{
/*!
* This template implements the Settings.xdc
*/
/* Versioning */
var ver = this;
for each(i=0;i<ver.length;i++)
{
if(String(ver[i]).length < 2)
{
ver[i]="0"+ver[i];
}
}
var packageVersion = "\""+ver[0]+"."+ver[1]+"."+ver[2]+"."+ver[3]+"\"";
%%}
module Settings
{
config string spiVersionString = `packageVersion`;
/*! This variable is to control the SoC type selection.
* By default this variable is set to NULL.
*
* To use LLD for the selected device, add the following lines to config
* file and set the deviceType correctly:
*
* var spiSettings = xdc.useModule ('ti.drv.spi.Settings');
* spiSettings.socType = "am572x";
*
*/
metaonly config string socType = "";
/*! This flag is used to indicate whether or not the benchmarking code
* (defined in the profilingHooks class) will be used in the project.
* Note that a separate library has been compiled and will be used
* ($NAME).profiling.a($SUFFIX). This is set in the *.cfg file.
*/
metaonly config string useDma = "false";
/*! This flag is used to indicate whether or not the benchmarking code
* (defined in the profilingHooks class) will be used in the project.
* Note that a separate library has been compiled and will be used
* ($NAME).profiling.a($SUFFIX). This is set in the *.cfg file.
*/
config Bool enableProfiling = false;
/*! This variable is to control the device library type selection.
* By default this variable is set to release.
*
* To use CSL to use the debug/release library, add the following lines to config
* file and set the library profile accordingly:
*
* var Uart Settings = xdc.useModule ('ti.Uart.Settings');
* UartSettings.libProfile = "debug";
*
*/
metaonly config string libProfile = "release";
}
|