summaryrefslogtreecommitdiffstats
Commit message (Expand)AuthorAgeFilesLines
* Merge pull request #3 in PROCESSOR-SDK/traceframework from CATREQ-2702 to masterHEADDEV.TFWK-01.01.01.09AmasterMahesh Radhakrishnan2019-08-013-21/+2
|\
| * CATREQ-2702: Descoping C6x big endianMahesh Radhakrishnan2019-01-103-21/+2
|/
* Merge pull request #2 in PROCESSOR-SDK/traceframework from Doc_ver_update_5.0...DEV.TFWK-01.01.01.09DEV.PROCESSOR-SDK.06.00.00.05DEV.PROCESSOR-SDK.05.03.00.05DEV.PROCESSOR-SDK.05.02.00.07DEV.PROCESSOR-SDK.05.01.00.11DEV.PROCESSOR-SDK.05.01.00.10Mahesh Radhakrishnan2018-07-174-3/+3
|\
| * Documentation and version updates for procsdk 5.0 releaseSinthu Raja M2018-07-174-3/+3
|/
* Merge pull request #1 in PROCESSOR-SDK/traceframework from PRSDK-2194 to masterRaghu Nambiath2018-07-111-2/+13
|\
| * PRSDK-2194: Added RULES_MAKE macroM V Pratap Reddy2018-07-111-2/+13
|/
* tf:cuiaTest:fixing linker optionsDEV.TFWK-01.01.01.08BAravind Batni2016-03-165-5/+5
* updated config.bld to pick up the version information from package.xdcDEV.TFWK-01.01.01.08AAravind Batni2016-03-142-2/+3
* traceframework: update RN and tfver.h for release 1.1.1.8DEV.TFWK-01.01.01.08Hao Zhang2015-12-163-2/+2
* traceframework: keystone: rename test project name to contain "C66"Hao Zhang2015-12-1024-0/+0
* update to accept SECTTI variable and C6X_GEN_INSTALL_PATHDEV.TFWK-01.01.01.07AAravind Batni2015-11-052-21/+36
* Revert "SDOCM00118367 fix"DEV.TFWK-01.01.01.07Aravind Batni2015-08-181-4/+5
* SDOCM00118367 fixArun2015-08-181-5/+4
* SDOCM00118367 fixArun2015-08-134-22/+22
* fix warnings for k2e test applicationAravind Batni2015-08-031-2/+2
* aligned the serdes sequence to updated sequenceAravind Batni2015-08-038-1710/+1732
* applied CSL serdes update patchAravind Batni2015-06-104-420/+1532
* bug fixes along with big endian support (DSP only) addedAravind Batni2015-04-3019-239/+294
* fixed the dependency on the libdir for the shared libsDEV.TFWK-01.01.01.06BAravind Batni2015-04-271-0/+1
* updated release notesDEV.TFWK-01.01.01.06AAravind Batni2014-11-252-0/+0
* fixed K2E traceframework Serdes initializationAravind Batni2014-11-202-4/+4
* added new RM OSALAravind Batni2014-11-201-0/+23
* fixed covery issues in the unit testAravind Batni2014-11-1722-93/+93
* fixed notify consumersDEV.TFWK-01.01.01.06Aravind Batni2014-10-162-12/+11
* fixed the race condition for buffer update and buffer index update during not...Aravind Batni2014-09-2911-21/+22
* fixed modesDEV.TFWK-01.01.01.05Aravind Batni2014-08-283-0/+0
* updated versionAravind Batni2014-08-286-16/+6
* fixed SDOCM00112406: issue linking with dynamic cUIA LibrariesAravind Batni2014-08-055-5/+5
* fixed case for linux buildsDEV.TFWK-01.01.01.04AAravind Batni2014-07-301-1/+1
* removed a debug code from arm producer consumer testDEV.TFWK-01.01.01.04Aravind Batni2014-07-243-9/+11
* fixed coverity issues for mcsdk-3.1.x-armAravind Batni2014-07-153-219/+234
* fixed a warning in k2e project compilationAravind Batni2014-07-0910-1/+1
* fixed compilation issue for DSP projectsAravind Batni2014-07-091-0/+3
* updated the library and test code for strict compilation fixesAravind Batni2014-06-2020-88/+203
* extended coverity issues to other APIs consumer Create and Contract CreateDEV.TFWK-01.01.01.03Aravind Batni2014-06-048-56/+56
* updated traceframework for coverity issuesAravind Batni2014-06-039-29/+29
* added extradebug flagsAravind Batni2014-05-023-1/+17
* fixed compilation for ARM examplesDEV.TFWK-01.01.01.02Aravind Batni2014-03-291-5/+6
* fixed k2e examplesAravind Batni2014-03-289-8/+25
* updated the rel version for tfAravind Batni2014-03-275-4/+4
* updated instructions on UG for viewing the cUIA logs on System Analyzer for A...Aravind Batni2014-03-275-1/+2524
* fixed a compile time warning:Two events with the same id: ti.uia.sysbios.Logg...Aravind Batni2014-03-1924-0/+24
* fixed SDOCM00106979DEV.TFWK-01.01.01.01Aravind Batni2014-03-1815-356/+86
* clean up tf_loc.h include from interface header files, resulted change in uni...Aravind Batni2014-03-1446-637/+623
* updated coverity issues and modified SYSBIOS CCS project files to read test i...Aravind Batni2014-03-1434-44/+72
* added contract handle verification checks in library, added more documentationAravind Batni2014-03-0515-277/+245
* fixed segmentation fault issue in uia consumers for ARMDEV.TFWK-01.01.01.00Aravind Batni2014-02-284-12/+22
* updated top level makefile to support multiple devicesAravind Batni2014-02-261-5/+5
* added COPYING fileAravind Batni2014-02-261-0/+32
* adding tfver.h for arm buildAravind Batni2014-02-262-1/+68