summaryrefslogtreecommitdiffstats
path: root/test
Commit message (Expand)AuthorAgeFilesLines
* tf:cuiaTest:fixing linker optionsDEV.TFWK-01.01.01.08BAravind Batni2016-03-165-5/+5
* traceframework: keystone: rename test project name to contain "C66"Hao Zhang2015-12-1024-0/+0
* Revert "SDOCM00118367 fix"DEV.TFWK-01.01.01.07Aravind Batni2015-08-181-4/+5
* SDOCM00118367 fixArun2015-08-181-5/+4
* SDOCM00118367 fixArun2015-08-134-22/+22
* fix warnings for k2e test applicationAravind Batni2015-08-031-2/+2
* aligned the serdes sequence to updated sequenceAravind Batni2015-08-038-1710/+1732
* applied CSL serdes update patchAravind Batni2015-06-104-420/+1532
* bug fixes along with big endian support (DSP only) addedAravind Batni2015-04-3011-131/+196
* fixed K2E traceframework Serdes initializationAravind Batni2014-11-202-4/+4
* added new RM OSALAravind Batni2014-11-201-0/+23
* fixed covery issues in the unit testAravind Batni2014-11-1722-93/+93
* fixed the race condition for buffer update and buffer index update during not...Aravind Batni2014-09-295-6/+6
* fixed SDOCM00112406: issue linking with dynamic cUIA LibrariesAravind Batni2014-08-055-5/+5
* fixed case for linux buildsDEV.TFWK-01.01.01.04AAravind Batni2014-07-301-1/+1
* removed a debug code from arm producer consumer testDEV.TFWK-01.01.01.04Aravind Batni2014-07-243-9/+11
* fixed coverity issues for mcsdk-3.1.x-armAravind Batni2014-07-152-217/+231
* fixed a warning in k2e project compilationAravind Batni2014-07-0910-1/+1
* fixed compilation issue for DSP projectsAravind Batni2014-07-091-0/+3
* updated the library and test code for strict compilation fixesAravind Batni2014-06-2014-78/+186
* extended coverity issues to other APIs consumer Create and Contract CreateDEV.TFWK-01.01.01.03Aravind Batni2014-06-043-6/+6
* updated traceframework for coverity issuesAravind Batni2014-06-031-1/+1
* fixed compilation for ARM examplesDEV.TFWK-01.01.01.02Aravind Batni2014-03-291-5/+6
* fixed k2e examplesAravind Batni2014-03-287-8/+25
* fixed a compile time warning:Two events with the same id: ti.uia.sysbios.Logg...Aravind Batni2014-03-1924-0/+24
* fixed SDOCM00106979DEV.TFWK-01.01.01.01Aravind Batni2014-03-1812-356/+83
* clean up tf_loc.h include from interface header files, resulted change in uni...Aravind Batni2014-03-1437-83/+113
* updated coverity issues and modified SYSBIOS CCS project files to read test i...Aravind Batni2014-03-1433-44/+71
* added contract handle verification checks in library, added more documentationAravind Batni2014-03-052-3/+4
* fixed segmentation fault issue in uia consumers for ARMDEV.TFWK-01.01.01.00Aravind Batni2014-02-284-12/+22
* fixed eth port number for k2l, k2hAravind Batni2014-02-2511-252/+587
* removed un used variables and increased accumulation delay for General Produc...Aravind Batni2014-02-251-2/+6
* bring up k2l, k2e platforms in the unit testAravind Batni2014-02-2534-289/+824
* updated the unittest makefiles for k2xAravind Batni2014-02-214-236/+236
* multiprocess support in traceframework libraryAravind Batni2014-02-2122-410/+1347
* updated general producer configuration for system analyzerAravind Batni2014-02-048-0/+24
* updated ccs project txt files and makefiles for K2Aravind Batni2014-02-0326-62/+98
* added Keystone2 supportAravind Batni2014-01-3142-0/+6120
* fixed invalid buffer sends from consumer process when ring buffer is not wrap...Aravind Batni2014-01-312-77/+87
* renamed CCS project files to eliminate the conflicts with PDK drv test projectsAravind Batni2014-01-3012-0/+0
* updated testGen exampleAravind Batni2014-01-271-2/+3
* updated examplesAravind Batni2014-01-275-190/+100
* added uia snapshot and trace streaming supportAravind Batni2014-01-275-43/+216
* fixed issues in test frameworkAravind Batni2014-01-218-244/+348
* added synchronization configuraiton between multi consumersAravind Batni2014-01-163-10/+14
* added ARM consumer support for the unit test, fixed cache issues in TF LibAravind Batni2014-01-156-40/+98
* added armv7 makefile supports for the unit testAravind Batni2014-01-133-0/+406
* initial commitAravind Batni2014-01-1364-0/+13534