diff options
author | Tinku Mannan | 2019-09-23 14:12:11 -0500 |
---|---|---|
committer | Tinku Mannan | 2019-09-23 14:12:11 -0500 |
commit | 492b874b11b91ef4c3bab3bd91dffea2cc76b1e5 (patch) | |
tree | ba7dd98bbc7070229418c95e3760eab1c58031a1 | |
parent | ff1bd78d2a25aea0206790f8c378c9f684062178 (diff) | |
download | transport-492b874b11b91ef4c3bab3bd91dffea2cc76b1e5.tar.gz transport-492b874b11b91ef4c3bab3bd91dffea2cc76b1e5.tar.xz transport-492b874b11b91ef4c3bab3bd91dffea2cc76b1e5.zip |
am65xx/j7: 4 byte CRC length update done in emac driver
removal of 4 byte CRC length from valid length is being done in emac drv
Signed-off-by: Tinku Mannan <tmannan@ti.com>
-rw-r--r-- | ndk/nimu/src/v7/nimu_eth.c | 6 |
1 files changed, 3 insertions, 3 deletions
diff --git a/ndk/nimu/src/v7/nimu_eth.c b/ndk/nimu/src/v7/nimu_eth.c index 7bc7c18..bc4a13d 100644 --- a/ndk/nimu/src/v7/nimu_eth.c +++ b/ndk/nimu/src/v7/nimu_eth.c | |||
@@ -619,12 +619,12 @@ int32_t NimuEmacInitP8(STKEVENT_Handle hEvent) | |||
619 | /** | 619 | /** |
620 | * @b RxPacket | 620 | * @b RxPacket |
621 | * @n | 621 | * @n |
622 | * Function called by CSL to pass the received packet to the driver. | 622 | * Function called by EMAC driver to pass the received packet to the NIMU driver. |
623 | * | 623 | * |
624 | * @param[in] hApplication | 624 | * @param[in] hApplication |
625 | * Driver's handle. | 625 | * Driver's handle. |
626 | * @param[in] cslPkt | 626 | * @param[in] cslPkt |
627 | * CPSW_Pkt type packet passed by CSL. | 627 | * EMAC_PKT_DESC_Ttype packet passed by EMAC driver. |
628 | * | 628 | * |
629 | * @retval | 629 | * @retval |
630 | * EMAC_PKT_DESC_T pointer of a packet with buffer to replenish CSL. | 630 | * EMAC_PKT_DESC_T pointer of a packet with buffer to replenish CSL. |
@@ -632,7 +632,7 @@ int32_t NimuEmacInitP8(STKEVENT_Handle hEvent) | |||
632 | static void nimu_rx_pkt_cb (uint32_t port_num, EMAC_PKT_DESC_T* p_desc) | 632 | static void nimu_rx_pkt_cb (uint32_t port_num, EMAC_PKT_DESC_T* p_desc) |
633 | { | 633 | { |
634 | 634 | ||
635 | PBM_setValidLen((PBM_Handle) p_desc->AppPrivate, (p_desc->ValidLen - 4)); | 635 | PBM_setValidLen((PBM_Handle) p_desc->AppPrivate, p_desc->ValidLen); |
636 | PBM_setIFRx((PBM_Handle) p_desc->AppPrivate, pPDI[port_num]->hEther ); | 636 | PBM_setIFRx((PBM_Handle) p_desc->AppPrivate, pPDI[port_num]->hEther ); |
637 | PBMQ_enq( &pPDI[port_num]->PBMQRx, (PBM_Handle) p_desc->AppPrivate ); | 637 | PBMQ_enq( &pPDI[port_num]->PBMQRx, (PBM_Handle) p_desc->AppPrivate ); |
638 | 638 | ||