summaryrefslogtreecommitdiffstats
Commit message (Expand)AuthorAgeFilesLines
* NOTICE OF RELOCATIONHEADmasterJacob Stiffler2019-10-311-0/+6
* i2c: PRSDK-6460: add UART module groupHao Zhang2019-10-111-0/+18
* uart: PRSDK-6476: fix UART non-DMA simultaneous read write test failureHao Zhang2019-10-1015-15/+15
* uart: PRSDK-6476: fix UART non-DMA simultaneous read write test failureHao Zhang2019-10-091-0/+4
* osal: PRSDK-7114: enable SBL APP image gen only for K3 devicesREL.PDK.J7.01.00.00.05DEV.UART_LLD.01.00.00.16BHao Zhang2019-10-041-8/+16
* uart: PRSDK-7114: enable SBL app image generation in makefileDEV.UART_LLD.01.00.00.16AHao Zhang2019-10-031-0/+24
* PRSDK-6460: Fixing doxygen.xdt for obselete definitionsMahesh Radhakrishnan2019-10-021-3/+0
* PRSDK-6460: Fixing doxygen warningsMahesh Radhakrishnan2019-10-022-43/+41
* uart: update RN and versions for release 1.0.0.16REL.PDK.J7.01.00.00.04DEV.UART_LLD.01.00.00.16DEV.PROCESSOR-SDK.06.01.00.07Hao Zhang2019-09-304-3/+3
* uart: PRSDK-6347: fix Misra-C & KW issuesHao Zhang2019-09-305-39/+40
* PDK-2666: c++ build fixREL.PDK.J7.01.00.00.03REL.PDK.J7.01.00.00.02REL.PDK.J7.01.00.00.01Prasad Konnur2019-09-251-4/+4
* uart: PRSDK-6476: fix UART non-DMA simultaneous read write test failureHao Zhang2019-09-241-1/+1
* uart: PRSDK-6347: fix Misra-C issuesHao Zhang2019-09-202-5/+5
* uart: PRSDK-6158: fix UART_BasicExample_TestProject task creation fail issueHao Zhang2019-09-181-1/+1
* uart: PRSDK-6476: fix UART non-DMA simultaneous read write test issueHao Zhang2019-09-131-1/+1
* uart: PRSDK-6347: fix Misra-C issuesREL.PDK.J7.00.09.01.05REL.PDK.J7.00.09.01.04REL.PDK.J7.00.09.01.03Hao Zhang2019-09-068-357/+401
* PRSDK-6233: Using CORELISTARM for Baremetal unit tests for j7-evmREL.PDK.J7.00.09.01.02REL.PDK.J7.00.09.01.01Mahesh Radhakrishnan2019-08-281-0/+10
* PRSDK-6233: Enabling all cores for j721eMahesh Radhakrishnan2019-08-281-2/+1
* uart: PRSDK-6178: fix bug to run UART_DMA_TestApp on all the R5 coresHao Zhang2019-08-261-0/+20
* uart: PRSDK-6178: fix bug to run UART_DMA_TestApp on all the R5 coresHao Zhang2019-08-151-3/+3
* uart: PRSDK-6177: fix UART_Baremetal_TestApp failure for mpu1_0Hao Zhang2019-08-081-1/+1
* Changes based on J7 SOC Alias changesAnkur2019-07-302-31/+30
* use run-time read DNUM to switch the C66x cores; revert to core independent l...REL.PDK.J7.00.09.00.16REL.PDK.J7.00.09.00.15REL.PDK.J7.00.09.00.14REL.PDK.J7.00.09.00.13REL.PDK.J7.00.09.00.12REL.PDK.J7.00.09.00.11PSDKQA_7Q70_01_01PSDK.QNX.J7.IPC_SCICLIENT_INTERRUPTS.v1PSDK.QNX.J7.IPC_POLLING_MODE.v1PSDK.QNX.J7.IPC_INTERRUPT_ONLY.v1Ming Wei2019-07-102-15/+17
* increase stack size from 8KB to 32KB;Ming Wei2019-07-092-13/+13
* uart: fix DMA example out of memory issueREL.PDK.J7.00.09.00.10REL.PDK.J7.00.09.00.09REL.PDK.J7.00.09.00.08REL.PDK.J7.00.09.00.07REL.PDK.J7.00.09.00.06Hao Zhang2019-07-081-1/+1
* c66x and c7x updatesREL.PDK.J7.00.09.00.05REL.PDK.J7.00.09.00.04Ming Wei2019-06-271-1/+42
* 6.0 doc/ver updateREL.PDK.J7.00.09.00.03REL.PDK.J7.00.09.00.02DEV.UART_LLD.01.00.00.15DEV.PROCESSOR-SDK.06.00.00.05Mahesh Radhakrishnan2019-06-244-5/+5
* [PDK-3291]Rename c7x to c7x_1Vivek Dhande2019-06-191-1/+1
* fix the PRSDK-5991Ming Wei2019-06-182-1/+43
* fix the include file issueMing Wei2019-06-131-1/+5
* typo fixMing Wei2019-06-131-1/+1
* those inculde filee are for J721E onlyMing Wei2019-06-131-0/+2
* move the DMTimer0 settings to application codeMing Wei2019-06-132-59/+72
* Add c66x c7x support for UART on J721e sysbios onlyMing Wei2019-06-133-2/+67
* Removing Profile and Profile independent library build for J7Ankur2019-06-121-4/+4
* PRSDK-4453 Remove redundant config file and add generic config fileSinthu Raja M2019-06-079-482/+55
* Update CLEC input event offset; bypass the c66x c7x baremetal example build;Ming Wei2019-06-053-12/+48
* update the CSL_CLEC_RTMAP_C7X_ALL to CSL_CLEC_RTMAP_CPU_ALLMing Wei2019-06-041-1/+1
* fix the compiling errors for C7XMing Wei2019-06-041-62/+62
* uart: j7: add C66x interrupt event combiner supportHao Zhang2019-06-042-26/+70
* uart: j7: add C7x CLEC configuration supportHao Zhang2019-06-041-0/+20
* uart: j7: add interrupt mode support for C7x coreHao Zhang2019-05-312-21/+26
* uart: j7: add interrupt mode support for C66x coreHao Zhang2019-05-314-54/+260
* Build Fix - Fixed MMU init API call for RTOS appAnkur2019-05-302-1/+9
* PRSDK-5866: Fix for Simultaneous R/W test case (UT11) failure.Dasnavis Sabiya2019-05-291-1/+1
* PRSDK-4453 Update libProfile inline with makefile BUILD_PROFILE macroSinthu Raja M2019-05-203-12/+20
* PRSDK-4453 Update config file to remove board dependancySinthu Raja M2019-05-201-12/+0
* PRSDK-4453 Add SMP enable DMA examples for AM65xxSinthu Raja M2019-05-202-28/+54
* PRSDK-4453 Add SMP enabled BIOS project for AM572x IDKSinthu Raja M2019-05-204-0/+401
* PRSDK-4453 Add SMP enable examples for AM65xxSinthu Raja M2019-05-203-15/+82