diff options
author | Thanh H Tran | 2019-09-26 13:25:09 -0500 |
---|---|---|
committer | Thanh H Tran | 2019-09-26 13:25:09 -0500 |
commit | 182e325cebfcc60162ff603419bf2b1f077d2e7d (patch) | |
tree | 10dcc5081490c0ded95370143325507fa2ec1d41 | |
parent | f30c23342fa9e033d2023f78e6f8ccfada1a1273 (diff) | |
download | usb-182e325cebfcc60162ff603419bf2b1f077d2e7d.tar.gz usb-182e325cebfcc60162ff603419bf2b1f077d2e7d.tar.xz usb-182e325cebfcc60162ff603419bf2b1f077d2e7d.zip |
Fix type mismatch
-rw-r--r-- | src/usb_func/device/usbdmsc.c | 4 |
1 files changed, 2 insertions, 2 deletions
diff --git a/src/usb_func/device/usbdmsc.c b/src/usb_func/device/usbdmsc.c index 312d724..2a6e293 100644 --- a/src/usb_func/device/usbdmsc.c +++ b/src/usb_func/device/usbdmsc.c | |||
@@ -567,7 +567,7 @@ USBDMSCMediaChange(void *pvInstance, tUSBDMSCMediaStatus eMediaStatus) | |||
567 | /* | 567 | /* |
568 | * Create a device instance pointer. | 568 | * Create a device instance pointer. |
569 | */ | 569 | */ |
570 | psDevice = pvInstance; | 570 | psDevice = (tUSBDMSCDevice*)pvInstance; |
571 | 571 | ||
572 | /* | 572 | /* |
573 | * Save the current media status. | 573 | * Save the current media status. |
@@ -591,7 +591,7 @@ HandleEndpoints(struct usbGadgetObj *pUsbGadgetObj, | |||
591 | * the meaning of ulIndex is different in both cases. | 591 | * the meaning of ulIndex is different in both cases. |
592 | */ | 592 | */ |
593 | 593 | ||
594 | psDevice = pUsbGadgetObj->usbClass.privateData; | 594 | psDevice = (tUSBDMSCDevice*)pUsbGadgetObj->usbClass.privateData; |
595 | /* | 595 | /* |
596 | * Initialize the workspace in the passed instance structure. | 596 | * Initialize the workspace in the passed instance structure. |
597 | */ | 597 | */ |