summaryrefslogtreecommitdiffstats
Commit message (Expand)AuthorAgeFilesLines
* PRSDK-5273: RTSC depdencies addedHEADDEV.VPS_LLD.01.00.01.13AmasterAravind Batni2019-01-221-0/+5
* Version update for Processor SDK 5.1DEV.VPS_LLD.01.00.01.13DEV.PROCESSOR-SDK.05.01.00.11DEV.PROCESSOR-SDK.05.01.00.10Aravind Batni2018-09-212-3/+3
* Address PRSDK-4537: align makefiles to build infrastructure build changesAravind Batni2018-09-0532-3/+128
* PRSDK-4252: address typo in a15 link cmd file and remove setvbuf from baremet...Aravind Batni2018-07-173-12/+1
* Version update for procsdk 5.0 releaseDEV.VPS_LLD.01.00.01.11Sinthu Raja M2018-07-172-3/+3
* PRSDK-4138: resolve CCS project build issue for VPS projetsAravind Batni2018-07-0611-10/+93
* PDK-2815 Bsp_ar12xxSetDeviceCrcType not called for ES1.0Piyali Goswami2018-06-261-1/+1
* BugFix: PDK-2814prasad konnur2018-06-261-2/+2
* TDA3x SK: Fixed board ID IssueSivaraj R2018-06-261-2/+11
* [Bug Fix] PDK-2810Sivaraj R2018-06-251-1/+5
* Misra C fixes for RadarPiyali Goswami2018-06-231-4/+1
* PDK-2811 Updated the stop sequence for cascade RadarPiyali Goswami2018-06-211-20/+38
* updated release version numberprasad konnur2018-06-211-2/+2
* add queue utils ut for all platformsprasad konnur2018-06-182-3/+3
* kw critical issue fixedprasad konnur2018-06-181-1/+1
* Misrac C fixPiyali Goswami2018-06-121-1/+1
* [MISRA] Fixed MISRA warning for global variablesLucas Weaver2018-06-111-223/+223
* KW and Misra C fixesPiyali Goswami2018-06-103-7/+16
* misra issue fixprasad konnur2018-06-082-117/+117
* Build Update with firmware header changePiyali Goswami2018-06-081-2/+2
* PDK-2797 Enable Camera and Radar sensors connected to single UB960Stanley Liu2018-06-076-278/+155
* misra c fixprasad konnur2018-06-072-4/+4
* PDK-2805: Added D3 changes for RVP boardsSivaraj R2018-06-069-1792/+1030
* Misra C fixesPiyali Goswami2018-06-062-4/+4
* [ULTRASONIC] Fixed doxygen warnings for ultrasonic APILucas Weaver2018-06-053-3/+4
* [ADASVISION-1870][PGA460] Added PGA460 driverLucas Weaver2018-06-044-1/+1368
* PRSDK-2194 Added RULES_MAKE macroSinthu Raja M2018-06-011-0/+4
* PDK-2796 Address review commentsStanley Liu2018-05-292-1/+9
* PDK-2796 Build update to include radar driver by defaultStanley Liu2018-05-295-15/+6
* PDK-2510 Support for ES3.0 devicePiyali Goswami2018-05-276-42/+93
* PDK-2798 Adding Cache Invalidate All APIPiyali Goswami2018-05-223-1/+39
* Support for the following APIsPiyali Goswami2018-05-152-3/+40
* Using BSP APIs for Pad ConfigurationPiyali Goswami2018-05-141-5/+15
* [RADAR] PDK-2511 Adding Support for the Test Source SeedsPiyali Goswami2018-05-122-2/+58
* PDK-2508 Adding Board Id for Cascade BoardPiyali Goswami2018-05-123-3/+8
* PDK-2511 Updates for build and testing fixesPiyali Goswami2018-05-122-3/+5
* PDK-2511 Adding support for APIs in the mmwavelinkPiyali Goswami2018-05-113-31/+178
* Build FixPiyali Goswami2018-05-101-0/+5
* ADASVISION-1855 Programming IO Expander for SD MMC and Ethernet Phy resetPiyali Goswami2018-05-043-0/+55
* PDK-2508 Pad Configuration changes for Cascade RadarPiyali Goswami2018-05-041-0/+316
* PDK-2508 Updates to the example for Cascade TI BoardPiyali Goswami2018-05-014-4/+47
* BugFix: PDK-2678prasad konnur2018-04-302-134/+116
* PDK-2508:Add TDA2x cascade board build supportPiyali Goswami2018-04-101-2/+4
* [PDK 2504][VPS]Missing D3 RVP board revision IDs from 'gBoardRevStr' in 'bsp_...Dhande2018-04-061-1/+5
* PDK-2214: TDA3x RVP/SK: Added new board IDs - Build FixSivaraj R2018-04-042-3/+8
* PDK-2214: TDA3x RVP/SK: Added new board IDsSivaraj R2018-04-031-13/+26
* [PDK-2393] Frame Width unaligned to 64 bits will be cropped to 64 bitsPiyali Goswami2018-04-032-8/+8
* BugFix: PDK-2386Prasad Konnur2018-04-022-0/+6
* [PDK-2387] Half frame issue with tda2ex 17x17 is fixed.Jithin Suresh2018-03-281-13/+0
* PDK-2385 : Fixed : UB95x EVM is not accessible via I2C for configurationsujith2018-03-271-3/+26