blob: 26a36137ec5f2ffed82cab06046784d2e93c70a5 (
plain) (
blame)
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
26
27
28
29
30
31
32
33
34
35
36
37
38
|
%%{
/*!
* This template implements the Settings.xdc
*/
/* Versioning */
var ver = this;
for each(i=0;i<ver.length;i++)
{
if(String(ver[i]).length < 2)
{
ver[i]="0"+ver[i];
}
}
var packageVersion = "\""+ver[0]+"."+ver[1]+"."+ver[2]+"."+ver[3]+"\"";
%%}
module Settings
{
config string WatchdogTimerVersionString = `packageVersion`;
/*! This variable is to control the device type selection.
* By default this variable is set to NULL.
*
* To use WatchdogTimer for the selected device, add the following lines to config
* file and set the deviceType correctly:
*
* var wdtimer = xdc.useModule ('ti.instrumentation.wdtimer.Settings');
* wdtimer.deviceType = "k2k";
*
* If this is not set, then WatchdogTimer will use device independent
* library
*/
metaonly config string deviceType = "";
}
|