summaryrefslogtreecommitdiffstats
Commit message (Expand)AuthorAgeFilesLines
* mmc: sdhci-omap: Set caps2 to indicate no physical write protect pin5.1_pci_upstreamingKishon Vijay Abraham I2019-03-211-0/+3
* defconfig for automated testingKishon Vijay Abraham I2019-03-201-0/+11
* ARM: dts: k2g: Enable PCIe DT bindings in EVM dts fileMurali Karicheri2019-03-202-0/+9
* ARM: dts: k2g: Add DT bindings for PCIe controller driverMurali Karicheri2019-03-201-0/+75
* phy: keystone: serdes driver for 1gbe, 10gbe and pcieWingMan Kwok2019-03-203-0/+2578
* PCI: dwc: Do not write to MSI control registers if the platform doesn't use itKishon Vijay Abraham I2019-03-201-11/+13
* PCI: dwc: Remove Keystone specific dw_pcie_host_opsKishon Vijay Abraham I2019-03-202-41/+14
* PCI: keystone: Use Keystone specific msi_irq_chipKishon Vijay Abraham I2019-03-202-27/+74
* PCI: dwc: Add support to use non default msi_irq_chipKishon Vijay Abraham I2019-03-202-1/+5
* PCI: keystone: Cleanup ks_pcie_msi_irq_handlerKishon Vijay Abraham I2019-03-201-36/+28
* PCI: keystone: Use hwirq to get the MSI IRQ number offsetKishon Vijay Abraham I2019-03-201-11/+13
* PCI: keystone: Add separate functions for configuring MSI and legacy interruptKishon Vijay Abraham I2019-03-201-92/+89
* PCI: keystone: Cleanup interrupt related macrosKishon Vijay Abraham I2019-03-201-13/+13
* arm64: dts: ti: k3-am654-base-board: Add MMC/SD supportFaiz Abbas2019-03-201-32/+13
* arm64: dts: ti: k3-am654: Add Support for MMC/SDFaiz Abbas2019-03-201-84/+14
* Linux 5.1-rc1Linus Torvalds2019-03-171-2/+2
* Merge tag 'kbuild-v5.1-2' of git://git.kernel.org/pub/scm/linux/kernel/git/ma...Linus Torvalds2019-03-1757-156/+153
|\
| * kconfig: remove stale lxdialog/.gitignoreMasahiro Yamada2019-03-171-4/+0
| * kbuild: force all architectures except um to include mandatory-yMasahiro Yamada2019-03-1629-47/+18
| * kbuild: warn redundant generic-yMasahiro Yamada2019-03-1612-13/+6
| * Revert "modsign: Abort modules_install when signing fails"Douglas Anderson2019-03-161-1/+1
| * kbuild: Make NOSTDINC_FLAGS a simply expanded variableDouglas Anderson2019-03-161-1/+1
| * kbuild: deb-pkg: avoid implicit effectsArseny Maslennikov2019-03-161-1/+4
| * coccinelle: semantic code search for missing put_device()Wen Yang2019-03-161-0/+56
| * kbuild: pkg: grep include/config/auto.conf instead of $KCONFIG_CONFIGMasahiro Yamada2019-03-133-3/+3
| * kbuild: deb-pkg: introduce is_enabled and if_enabled_echo to builddebMasahiro Yamada2019-03-131-13/+19
| * kbuild: deb-pkg: add CONFIG_ prefix to kernel config optionsMasahiro Yamada2019-03-131-17/+17
| * kbuild: add workaround for Debian make-kpkgMasahiro Yamada2019-03-131-0/+10
| * kbuild: source include/config/auto.conf instead of ${KCONFIG_CONFIG}Masahiro Yamada2019-03-132-16/+2
| * unicore32: simplify linker script generation for decompressorMasahiro Yamada2019-03-132-4/+1
| * h8300: use cc-cross-prefix instead of hardcoding h8300-unknown-linux-Masahiro Yamada2019-03-131-1/+1
| * kbuild: move archive command to scripts/Makefile.libMasahiro Yamada2019-03-133-8/+7
| * modpost: always show verbose warning for section mismatchMasahiro Yamada2019-03-132-23/+5
| * ia64: prefix header search path with $(srctree)/Masahiro Yamada2019-03-134-6/+2
| * libfdt: prefix header search paths with $(srctree)/Masahiro Yamada2019-03-131-1/+1
| * deb-pkg: generate correct build dependenciesRiku Voipio2019-03-131-1/+3
* | Merge branch 'x86-asm-for-linus' of git://git.kernel.org/pub/scm/linux/kernel...Linus Torvalds2019-03-173-125/+0
|\ \
| * | x86/asm: Remove unused __constant_c_x_memset() macro and inlinesRasmus Villemoes2019-01-121-84/+0
| * | x86/asm: Remove dead __GNUC__ conditionalsRasmus Villemoes2019-01-123-41/+0
* | | Merge branch 'perf-urgent-for-linus' of git://git.kernel.org/pub/scm/linux/ke...Linus Torvalds2019-03-172-4/+4
|\ \ \
| * | | perf/x86/intel: Make dev_attr_allow_tsx_force_abort statickbuild test robot2019-03-171-1/+1
| * | | perf/x86: Fixup typo in stub functionsPeter Zijlstra2019-03-151-2/+2
| * | | perf/x86/intel: Fix memory corruptionPeter Zijlstra2019-03-151-1/+1
* | | | Merge tag 'for-linus-5.1b-rc1b-tag' of git://git.kernel.org/pub/scm/linux/ker...Linus Torvalds2019-03-171-1/+4
|\ \ \ \
| * | | | xen/balloon: Fix mapping PG_offline pages to user spaceDavid Hildenbrand2019-03-151-1/+4
| |/ / /
* | | | Merge tag '9p-for-5.1' of git://github.com/martinetd/linuxLinus Torvalds2019-03-177-32/+55
|\ \ \ \
| * | | | 9p/net: fix memory leak in p9_client_createzhengbin2019-03-131-1/+1
| * | | | 9p: use inode->i_lock to protect i_size_write() under 32-bitHou Tao2019-03-025-30/+53
| * | | | 9p: mark expected switch fall-throughGustavo A. R. Silva2019-01-231-1/+1
* | | | | Merge tag 'pidfd-v5.1-rc1' of git://git.kernel.org/pub/scm/linux/kernel/git/b...Linus Torvalds2019-03-1611-6/+538
|\ \ \ \ \