summaryrefslogtreecommitdiffstats
diff options
context:
space:
mode:
authorKishon Vijay Abraham I2014-04-28 04:35:58 -0500
committerKishon Vijay Abraham I2014-05-29 01:23:19 -0500
commitf389360b8cd4432a68b706659521b0f4a2b78546 (patch)
treedd949672622b3225c2f2f16c154110457099cfb4
parentd02be1b3cd796861e06d8a0f82149d27755cb6dc (diff)
downloadlinux-phy-f389360b8cd4432a68b706659521b0f4a2b78546.tar.gz
linux-phy-f389360b8cd4432a68b706659521b0f4a2b78546.tar.xz
linux-phy-f389360b8cd4432a68b706659521b0f4a2b78546.zip
ARM: dts: dra7: Add dt data for PCIe PHY control module
Added dt data for PCIe PHY control module used by PCIe PHY. The documention for this node can be found @ ../bindings/phy/ti-phy.txt Cc: Tony Lindgren <tony@atomide.com> Cc: Rob Herring <robh+dt@kernel.org> Signed-off-by: Kishon Vijay Abraham I <kishon@ti.com>
-rw-r--r--arch/arm/boot/dts/dra7.dtsi17
1 files changed, 17 insertions, 0 deletions
diff --git a/arch/arm/boot/dts/dra7.dtsi b/arch/arm/boot/dts/dra7.dtsi
index f0ca46d148d1..3c7e7f2b933a 100644
--- a/arch/arm/boot/dts/dra7.dtsi
+++ b/arch/arm/boot/dts/dra7.dtsi
@@ -803,6 +803,23 @@
803 status = "disabled"; 803 status = "disabled";
804 }; 804 };
805 805
806 omap_control_pcie1phy: omap-control-pciephy@0x4a003c40 {
807 compatible = "ti,control-phy-pcie";
808 reg = <0x4a003c40 0x4>, <0x4a003c14 0x4>, <0x4a003c34 0x4>;
809 reg-names = "power", "control_sma", "pcie_pcs";
810 clocks = <&sys_clkin1>;
811 clock-names = "sysclk";
812 };
813
814 omap_control_pcie2phy: omap-control-pciephy@0x4a003c44 {
815 compatible = "ti,control-phy-pcie";
816 reg = <0x4a003c44 0x4>, <0x4a003c14 0x4>, <0x4a003c34 0x4>;
817 reg-names = "power", "control_sma", "pcie_pcs";
818 clocks = <&sys_clkin1>;
819 clock-names = "sysclk";
820 status = "disabled";
821 };
822
806 omap_control_usb2phy1: control-phy@4a002300 { 823 omap_control_usb2phy1: control-phy@4a002300 {
807 compatible = "ti,control-phy-usb2"; 824 compatible = "ti,control-phy-usb2";
808 reg = <0x4a002300 0x4>; 825 reg = <0x4a002300 0x4>;