diff options
author | Sekhar Nori | 2017-01-31 06:26:38 -0600 |
---|---|---|
committer | Kishon Vijay Abraham I | 2017-05-18 05:56:55 -0500 |
commit | 4861f721203924dae76114e8347a1a206d5d90ff (patch) | |
tree | 2ebf08b81aebe1d7f43e24e90914f4d69f05f0a2 | |
parent | 00d2fcecb49abb62ade1f2e0f31c8c1e76452afd (diff) | |
download | linux-phy-4861f721203924dae76114e8347a1a206d5d90ff.tar.gz linux-phy-4861f721203924dae76114e8347a1a206d5d90ff.tar.xz linux-phy-4861f721203924dae76114e8347a1a206d5d90ff.zip |
mmc: omap_hsmmc: Support non-1.8V IO controllers
OMAP HSMMC driver assumes that if the controller does
not support dual-volt, then it supports only 1.8V IO.
This assumption can be incorrect. For example, on K2G
MMC0 supports 3.3V IO only. AM57x Beagle-x15 and IDK
boards support only 3.3V IO on eMMC interface.
Support device-tree property "no-1-8-v" to for
controllers which are not dual-voltage and do not
support 1.8V IO.
Note that lack of support for this property has not
led to any known regression in affected platforms so
far. But it will be nice to be in sync with hardware
configuration.
Signed-off-by: Sekhar Nori <nsekhar@ti.com>
Signed-off-by: Kishon Vijay Abraham I <kishon@ti.com>
-rw-r--r-- | drivers/mmc/host/omap_hsmmc.c | 15 | ||||
-rw-r--r-- | include/linux/platform_data/hsmmc-omap.h | 5 |
2 files changed, 17 insertions, 3 deletions
diff --git a/drivers/mmc/host/omap_hsmmc.c b/drivers/mmc/host/omap_hsmmc.c index c6e3efb0f8fb..7c555e3ecce8 100644 --- a/drivers/mmc/host/omap_hsmmc.c +++ b/drivers/mmc/host/omap_hsmmc.c | |||
@@ -865,6 +865,9 @@ static int omap_hsmmc_context_restore(struct omap_hsmmc_host *host) | |||
865 | else | 865 | else |
866 | hctl = SDVS30; | 866 | hctl = SDVS30; |
867 | capa = VS30 | VS18; | 867 | capa = VS30 | VS18; |
868 | } else if (host->pdata->controller_flags & OMAP_HSMMC_NO_1_8_V) { | ||
869 | hctl = SDVS30; | ||
870 | capa = VS30; | ||
868 | } else { | 871 | } else { |
869 | hctl = SDVS18; | 872 | hctl = SDVS18; |
870 | capa = VS18; | 873 | capa = VS18; |
@@ -2121,11 +2124,14 @@ static void omap_hsmmc_set_capabilities(struct omap_hsmmc_host *host) | |||
2121 | 2124 | ||
2122 | val = OMAP_HSMMC_READ(host->base, CAPA); | 2125 | val = OMAP_HSMMC_READ(host->base, CAPA); |
2123 | 2126 | ||
2124 | /* Only MMC1 supports 3.0V */ | 2127 | if (host->pdata->controller_flags & OMAP_HSMMC_SUPPORTS_DUAL_VOLT) { |
2125 | if (host->pdata->controller_flags & OMAP_HSMMC_SUPPORTS_DUAL_VOLT) | ||
2126 | val |= (VS30 | VS18); | 2128 | val |= (VS30 | VS18); |
2127 | else | 2129 | } else if (host->pdata->controller_flags & OMAP_HSMMC_NO_1_8_V) { |
2130 | val |= VS30; | ||
2131 | val &= ~VS18; | ||
2132 | } else { | ||
2128 | val |= VS18; | 2133 | val |= VS18; |
2134 | } | ||
2129 | 2135 | ||
2130 | OMAP_HSMMC_WRITE(host->base, CAPA, val); | 2136 | OMAP_HSMMC_WRITE(host->base, CAPA, val); |
2131 | } | 2137 | } |
@@ -2567,6 +2573,9 @@ static struct omap_hsmmc_platform_data *of_get_hsmmc_pdata(struct device *dev) | |||
2567 | if (of_find_property(np, "ti,dual-volt", NULL)) | 2573 | if (of_find_property(np, "ti,dual-volt", NULL)) |
2568 | pdata->controller_flags |= OMAP_HSMMC_SUPPORTS_DUAL_VOLT; | 2574 | pdata->controller_flags |= OMAP_HSMMC_SUPPORTS_DUAL_VOLT; |
2569 | 2575 | ||
2576 | if (of_find_property(np, "no-1-8-v", NULL)) | ||
2577 | pdata->controller_flags |= OMAP_HSMMC_NO_1_8_V; | ||
2578 | |||
2570 | pdata->gpio_cd = -EINVAL; | 2579 | pdata->gpio_cd = -EINVAL; |
2571 | pdata->gpio_cod = -EINVAL; | 2580 | pdata->gpio_cod = -EINVAL; |
2572 | pdata->gpio_wp = -EINVAL; | 2581 | pdata->gpio_wp = -EINVAL; |
diff --git a/include/linux/platform_data/hsmmc-omap.h b/include/linux/platform_data/hsmmc-omap.h index c3f2a34db97a..d7be21dc9ffd 100644 --- a/include/linux/platform_data/hsmmc-omap.h +++ b/include/linux/platform_data/hsmmc-omap.h | |||
@@ -23,12 +23,17 @@ | |||
23 | * for example Advisory 2.1.1.128 "MMC: Multiple Block Read | 23 | * for example Advisory 2.1.1.128 "MMC: Multiple Block Read |
24 | * Operation Issue" in _OMAP3530/3525/3515/3503 Silicon Errata_ | 24 | * Operation Issue" in _OMAP3530/3525/3515/3503 Silicon Errata_ |
25 | * Revision F (October 2010) (SPRZ278F). | 25 | * Revision F (October 2010) (SPRZ278F). |
26 | * | ||
27 | * OMAP_HSMMC_NO_1_8_V: The controller does not support 1.8V IO voltage | ||
28 | * irrespective of what the capability states. | ||
29 | * | ||
26 | */ | 30 | */ |
27 | #define OMAP_HSMMC_SUPPORTS_DUAL_VOLT BIT(0) | 31 | #define OMAP_HSMMC_SUPPORTS_DUAL_VOLT BIT(0) |
28 | #define OMAP_HSMMC_BROKEN_MULTIBLOCK_READ BIT(1) | 32 | #define OMAP_HSMMC_BROKEN_MULTIBLOCK_READ BIT(1) |
29 | #define OMAP_HSMMC_SWAKEUP_MISSING BIT(2) | 33 | #define OMAP_HSMMC_SWAKEUP_MISSING BIT(2) |
30 | #define OMAP_HSMMC_REQUIRE_IODELAY BIT(3) | 34 | #define OMAP_HSMMC_REQUIRE_IODELAY BIT(3) |
31 | #define OMAP_HSMMC_HAS_HWPARAM BIT(4) | 35 | #define OMAP_HSMMC_HAS_HWPARAM BIT(4) |
36 | #define OMAP_HSMMC_NO_1_8_V BIT(5) | ||
32 | 37 | ||
33 | struct omap_hsmmc_dev_attr { | 38 | struct omap_hsmmc_dev_attr { |
34 | u8 flags; | 39 | u8 flags; |