aboutsummaryrefslogtreecommitdiffstats
diff options
context:
space:
mode:
authorAndreas Kemnade2017-04-28 05:27:35 -0500
committerTony Lindgren2017-05-16 10:08:52 -0500
commit910958b65cf638347e6c8f65d1f749d6a4cfb7e3 (patch)
tree1ad13934155d4bb75c8ce25cf1a923facf33e9c5
parent7c62de5f3fc92291decc0dac5f36949bdc3fb575 (diff)
downloadlinux-phy-910958b65cf638347e6c8f65d1f749d6a4cfb7e3.tar.gz
linux-phy-910958b65cf638347e6c8f65d1f749d6a4cfb7e3.tar.xz
linux-phy-910958b65cf638347e6c8f65d1f749d6a4cfb7e3.zip
ARM: dts: gta04: fix polarity of clocks for mcbsp4
The clock polarity setting of the mcbsp connected to the modem was wrong so almost only noise was received. With this patch it is also the same as it was on earlier non-dt kernels where it was working properly Signed-off-by: Andreas Kemnade <andreas@kemnade.info> Signed-off-by: Tony Lindgren <tony@atomide.com>
-rw-r--r--arch/arm/boot/dts/omap3-gta04.dtsi3
1 files changed, 2 insertions, 1 deletions
diff --git a/arch/arm/boot/dts/omap3-gta04.dtsi b/arch/arm/boot/dts/omap3-gta04.dtsi
index b3a8b1f24499..9ec737069369 100644
--- a/arch/arm/boot/dts/omap3-gta04.dtsi
+++ b/arch/arm/boot/dts/omap3-gta04.dtsi
@@ -55,7 +55,8 @@
55 simple-audio-card,bitclock-master = <&telephony_link_master>; 55 simple-audio-card,bitclock-master = <&telephony_link_master>;
56 simple-audio-card,frame-master = <&telephony_link_master>; 56 simple-audio-card,frame-master = <&telephony_link_master>;
57 simple-audio-card,format = "i2s"; 57 simple-audio-card,format = "i2s";
58 58 simple-audio-card,bitclock-inversion;
59 simple-audio-card,frame-inversion;
59 simple-audio-card,cpu { 60 simple-audio-card,cpu {
60 sound-dai = <&mcbsp4>; 61 sound-dai = <&mcbsp4>;
61 }; 62 };