diff options
author | Jaya Kumar | 2005-06-21 19:17:04 -0500 |
---|---|---|
committer | Linus Torvalds | 2005-06-21 21:07:41 -0500 |
commit | 1154ea7dcd8eed758fb5ec47393a79d5a1f0bc43 (patch) | |
tree | 5c5c67e549c60b030555f97fb66c1501f86897d2 /MAINTAINERS | |
parent | 4ff45f515144d232c83bf55c53f54deecb750296 (diff) | |
download | linux-phy-1154ea7dcd8eed758fb5ec47393a79d5a1f0bc43.tar.gz linux-phy-1154ea7dcd8eed758fb5ec47393a79d5a1f0bc43.tar.xz linux-phy-1154ea7dcd8eed758fb5ec47393a79d5a1f0bc43.zip |
[PATCH] Framebuffer driver for Arc LCD board
Add support for the Arc monochrome LCD board.
The board uses KS108 controllers to drive individual 64x64 LCD matrices.
The board can be paneled in a variety of setups such as 2x1=128x64,
4x4=256x256 and so on. The board/host interface is through GPIO.
Signed-off-by: Jaya Kumar <jayalk@intworks.biz>
Cc: "Antonino A. Daplas" <adaplas@pol.net>
Cc: <linux-fbdev-devel@lists.sourceforge.net>
Signed-off-by: Andrew Morton <akpm@osdl.org>
Signed-off-by: Linus Torvalds <torvalds@osdl.org>
Diffstat (limited to 'MAINTAINERS')
-rw-r--r-- | MAINTAINERS | 5 |
1 files changed, 5 insertions, 0 deletions
diff --git a/MAINTAINERS b/MAINTAINERS index e3f0f3f157c9..0f88a70a15d8 100644 --- a/MAINTAINERS +++ b/MAINTAINERS | |||
@@ -265,6 +265,11 @@ P: Arnaldo Carvalho de Melo | |||
265 | M: acme@conectiva.com.br | 265 | M: acme@conectiva.com.br |
266 | S: Maintained | 266 | S: Maintained |
267 | 267 | ||
268 | ARC FRAMEBUFFER DRIVER | ||
269 | P: Jaya Kumar | ||
270 | M: jayalk@intworks.biz | ||
271 | S: Maintained | ||
272 | |||
268 | ARM26 ARCHITECTURE | 273 | ARM26 ARCHITECTURE |
269 | P: Ian Molton | 274 | P: Ian Molton |
270 | M: spyro@f2s.com | 275 | M: spyro@f2s.com |