aboutsummaryrefslogtreecommitdiffstats
diff options
context:
space:
mode:
authorFlorian Fainelli2014-02-18 11:47:49 -0600
committerDavid S. Miller2014-02-18 17:13:40 -0600
commit22f08ad9721d4d1a92061b60026144627a60d644 (patch)
tree81f2023b0d2bd8406eed7685a9dce52d4841d09d /MAINTAINERS
parentf15c586d1d9d99b04712d2b2eeee31ab29db77ff (diff)
downloadlinux-phy-22f08ad9721d4d1a92061b60026144627a60d644.tar.gz
linux-phy-22f08ad9721d4d1a92061b60026144627a60d644.tar.xz
linux-phy-22f08ad9721d4d1a92061b60026144627a60d644.zip
MAINTAINERS: add entry for the PHY library
The PHY library has been subject to some changes, new drivers and DT interactions over the past few months. Add myself as a maintainer for the core PHY library parts and drivers. Make sure the PHY library entry also covers the Device Tree files which have a close interaction with the MDIO bus, PHY connection and Ethernet PHY mode parsing. CC: Grant Likely <grant.likely@linaro.org> CC: Shaohui Xie <shaohui.xie@freescale.com> CC: Andy Fleming <afleming@gmail.com> Signed-off-by: Florian Fainelli <f.fainelli@gmail.com> Signed-off-by: David S. Miller <davem@davemloft.net>
Diffstat (limited to 'MAINTAINERS')
-rw-r--r--MAINTAINERS11
1 files changed, 11 insertions, 0 deletions
diff --git a/MAINTAINERS b/MAINTAINERS
index 091b50edaf35..c8b3975ee56e 100644
--- a/MAINTAINERS
+++ b/MAINTAINERS
@@ -3324,6 +3324,17 @@ S: Maintained
3324F: include/linux/netfilter_bridge/ 3324F: include/linux/netfilter_bridge/
3325F: net/bridge/ 3325F: net/bridge/
3326 3326
3327ETHERNET PHY LIBRARY
3328M: Florian Fainelli <f.fainelli@gmail.com>
3329L: netdev@vger.kernel.org
3330S: Maintained
3331F: include/linux/phy.h
3332F: include/linux/phy_fixed.h
3333F: drivers/net/phy/
3334F: Documentation/networking/phy.txt
3335F: drivers/of/of_mdio.c
3336F: drivers/of/of_net.c
3337
3327EXT2 FILE SYSTEM 3338EXT2 FILE SYSTEM
3328M: Jan Kara <jack@suse.cz> 3339M: Jan Kara <jack@suse.cz>
3329L: linux-ext4@vger.kernel.org 3340L: linux-ext4@vger.kernel.org