diff options
author | Michal Marek | 2013-04-12 07:12:50 -0500 |
---|---|---|
committer | Michal Marek | 2013-04-18 07:56:44 -0500 |
commit | 6615d6c322a364be45324f553db57545a3b2e95f (patch) | |
tree | c06973c0d14476aee388d4e9608f3ecb9efcb2be /Makefile | |
parent | 6bc6c9409de03987736df58c411c3aa7b5aed051 (diff) | |
download | linux-phy-6615d6c322a364be45324f553db57545a3b2e95f.tar.gz linux-phy-6615d6c322a364be45324f553db57545a3b2e95f.tar.xz linux-phy-6615d6c322a364be45324f553db57545a3b2e95f.zip |
rpm-pkg: Do not package the whole source directory
The source tree can contain lots of uninteresting data like tag or
cscope files, packaging which slows down make rpm needlessly. It can
also break the build, if the tree contains an unrelated file named
*.spec. The downside of this change is that new subdirectories have to
be added to the KBUILD_ALLDIRS variable in the top-level Makefile. The
upside is that the behavior is more predictable.
Signed-off-by: Michal Marek <mmarek@suse.cz>
Diffstat (limited to 'Makefile')
-rw-r--r-- | Makefile | 2 |
1 files changed, 2 insertions, 0 deletions
@@ -756,6 +756,8 @@ export KBUILD_VMLINUX_INIT := $(head-y) $(init-y) | |||
756 | export KBUILD_VMLINUX_MAIN := $(core-y) $(libs-y) $(drivers-y) $(net-y) | 756 | export KBUILD_VMLINUX_MAIN := $(core-y) $(libs-y) $(drivers-y) $(net-y) |
757 | export KBUILD_LDS := arch/$(SRCARCH)/kernel/vmlinux.lds | 757 | export KBUILD_LDS := arch/$(SRCARCH)/kernel/vmlinux.lds |
758 | export LDFLAGS_vmlinux | 758 | export LDFLAGS_vmlinux |
759 | # used by scripts/pacmage/Makefile | ||
760 | export KBUILD_ALLDIRS := $(sort $(filter-out arch/%,$(vmlinux-alldirs)) arch Documentation include samples scripts tools virt) | ||
759 | 761 | ||
760 | vmlinux-deps := $(KBUILD_LDS) $(KBUILD_VMLINUX_INIT) $(KBUILD_VMLINUX_MAIN) | 762 | vmlinux-deps := $(KBUILD_LDS) $(KBUILD_VMLINUX_INIT) $(KBUILD_VMLINUX_MAIN) |
761 | 763 | ||