diff options
author | Kees Cook | 2012-10-24 12:22:43 -0500 |
---|---|---|
committer | Jiri Kosina | 2012-10-25 11:04:22 -0500 |
commit | fc0d1b93fe7b331448631c723cb19668c9027bf4 (patch) | |
tree | 6821716ae5e56588ce77557c91439839f69e9d6e /README | |
parent | 01872c641f8bb25b6d70328177c8fb08e0dd6d0b (diff) | |
download | linux-phy-fc0d1b93fe7b331448631c723cb19668c9027bf4.tar.gz linux-phy-fc0d1b93fe7b331448631c723cb19668c9027bf4.tar.xz linux-phy-fc0d1b93fe7b331448631c723cb19668c9027bf4.zip |
README: document "make olddefconfig"
While "olddefconfig" was documented in "make help", it was not mentioned
in the README.
Signed-off-by: Kees Cook <keescook@chromium.org>
Signed-off-by: Jiri Kosina <jkosina@suse.cz>
Diffstat (limited to 'README')
-rw-r--r-- | README | 4 |
1 files changed, 4 insertions, 0 deletions
@@ -180,6 +180,10 @@ CONFIGURING the kernel: | |||
180 | with questions already answered. | 180 | with questions already answered. |
181 | Additionally updates the dependencies. | 181 | Additionally updates the dependencies. |
182 | 182 | ||
183 | "make olddefconfig" | ||
184 | Like above, but sets new symbols to their default | ||
185 | values without prompting. | ||
186 | |||
183 | "make defconfig" Create a ./.config file by using the default | 187 | "make defconfig" Create a ./.config file by using the default |
184 | symbol values from either arch/$ARCH/defconfig | 188 | symbol values from either arch/$ARCH/defconfig |
185 | or arch/$ARCH/configs/${PLATFORM}_defconfig, | 189 | or arch/$ARCH/configs/${PLATFORM}_defconfig, |