diff options
author | Jens Axboe | 2014-02-12 10:34:01 -0600 |
---|---|---|
committer | Jens Axboe | 2014-02-12 10:36:37 -0600 |
commit | c8123f8c9cb517403b51aa41c3c46ff5e10b2c17 (patch) | |
tree | 434d3614e79458bc86e64a61034cbe9448177ea5 /block | |
parent | abb97b8c502a270d59c0c2e1ecea78ad752372ee (diff) | |
download | linux-phy-c8123f8c9cb517403b51aa41c3c46ff5e10b2c17.tar.gz linux-phy-c8123f8c9cb517403b51aa41c3c46ff5e10b2c17.tar.xz linux-phy-c8123f8c9cb517403b51aa41c3c46ff5e10b2c17.zip |
block: add cond_resched() to potentially long running ioctl discard loop
When mkfs issues a full device discard and the device only
supports discards of a smallish size, we can loop in
blkdev_issue_discard() for a long time. If preempt isn't enabled,
this can turn into a softlock situation and the kernel will
start complaining.
Add an explicit cond_resched() at the end of the loop to avoid
that.
Cc: stable@kernel.org
Signed-off-by: Jens Axboe <axboe@fb.com>
Diffstat (limited to 'block')
-rw-r--r-- | block/blk-lib.c | 8 |
1 files changed, 8 insertions, 0 deletions
diff --git a/block/blk-lib.c b/block/blk-lib.c index 2da76c999ef3..97a733cf3d5f 100644 --- a/block/blk-lib.c +++ b/block/blk-lib.c | |||
@@ -119,6 +119,14 @@ int blkdev_issue_discard(struct block_device *bdev, sector_t sector, | |||
119 | 119 | ||
120 | atomic_inc(&bb.done); | 120 | atomic_inc(&bb.done); |
121 | submit_bio(type, bio); | 121 | submit_bio(type, bio); |
122 | |||
123 | /* | ||
124 | * We can loop for a long time in here, if someone does | ||
125 | * full device discards (like mkfs). Be nice and allow | ||
126 | * us to schedule out to avoid softlocking if preempt | ||
127 | * is disabled. | ||
128 | */ | ||
129 | cond_resched(); | ||
122 | } | 130 | } |
123 | blk_finish_plug(&plug); | 131 | blk_finish_plug(&plug); |
124 | 132 | ||