diff options
author | David Howells | 2013-06-18 11:40:44 -0500 |
---|---|---|
committer | David Howells | 2013-09-25 11:17:01 -0500 |
commit | 124df926090b32a998483f6e43ebeccdbe5b5302 (patch) | |
tree | e9d05eaea4ad42e982e1b46961201dc5d91d8492 /crypto | |
parent | 17334cabc814f8847975cddc0e29291af6093464 (diff) | |
download | linux-phy-124df926090b32a998483f6e43ebeccdbe5b5302.tar.gz linux-phy-124df926090b32a998483f6e43ebeccdbe5b5302.tar.xz linux-phy-124df926090b32a998483f6e43ebeccdbe5b5302.zip |
X.509: Remove certificate date checks
Remove the certificate date checks that are performed when a certificate is
parsed. There are two checks: a valid from and a valid to. The first check is
causing a lot of problems with system clocks that don't keep good time and the
second places an implicit expiry date upon the kernel when used for module
signing, so do we really need them?
Signed-off-by: David Howells <dhowells@redhat.com>
cc: David Woodhouse <dwmw2@infradead.org>
cc: Rusty Russell <rusty@rustcorp.com.au>
cc: Josh Boyer <jwboyer@redhat.com>
cc: Alexander Holler <holler@ahsoftware.de>
cc: stable@vger.kernel.org
Diffstat (limited to 'crypto')
-rw-r--r-- | crypto/asymmetric_keys/x509_public_key.c | 38 |
1 files changed, 0 insertions, 38 deletions
diff --git a/crypto/asymmetric_keys/x509_public_key.c b/crypto/asymmetric_keys/x509_public_key.c index 0f55e3b027a0..c1540e8f454a 100644 --- a/crypto/asymmetric_keys/x509_public_key.c +++ b/crypto/asymmetric_keys/x509_public_key.c | |||
@@ -108,7 +108,6 @@ EXPORT_SYMBOL_GPL(x509_check_signature); | |||
108 | static int x509_key_preparse(struct key_preparsed_payload *prep) | 108 | static int x509_key_preparse(struct key_preparsed_payload *prep) |
109 | { | 109 | { |
110 | struct x509_certificate *cert; | 110 | struct x509_certificate *cert; |
111 | struct tm now; | ||
112 | size_t srlen, sulen; | 111 | size_t srlen, sulen; |
113 | char *desc = NULL; | 112 | char *desc = NULL; |
114 | int ret; | 113 | int ret; |
@@ -150,43 +149,6 @@ static int x509_key_preparse(struct key_preparsed_payload *prep) | |||
150 | goto error_free_cert; | 149 | goto error_free_cert; |
151 | } | 150 | } |
152 | 151 | ||
153 | time_to_tm(CURRENT_TIME.tv_sec, 0, &now); | ||
154 | pr_devel("Now: %04ld-%02d-%02d %02d:%02d:%02d\n", | ||
155 | now.tm_year + 1900, now.tm_mon + 1, now.tm_mday, | ||
156 | now.tm_hour, now.tm_min, now.tm_sec); | ||
157 | if (now.tm_year < cert->valid_from.tm_year || | ||
158 | (now.tm_year == cert->valid_from.tm_year && | ||
159 | (now.tm_mon < cert->valid_from.tm_mon || | ||
160 | (now.tm_mon == cert->valid_from.tm_mon && | ||
161 | (now.tm_mday < cert->valid_from.tm_mday || | ||
162 | (now.tm_mday == cert->valid_from.tm_mday && | ||
163 | (now.tm_hour < cert->valid_from.tm_hour || | ||
164 | (now.tm_hour == cert->valid_from.tm_hour && | ||
165 | (now.tm_min < cert->valid_from.tm_min || | ||
166 | (now.tm_min == cert->valid_from.tm_min && | ||
167 | (now.tm_sec < cert->valid_from.tm_sec | ||
168 | ))))))))))) { | ||
169 | pr_warn("Cert %s is not yet valid\n", cert->fingerprint); | ||
170 | ret = -EKEYREJECTED; | ||
171 | goto error_free_cert; | ||
172 | } | ||
173 | if (now.tm_year > cert->valid_to.tm_year || | ||
174 | (now.tm_year == cert->valid_to.tm_year && | ||
175 | (now.tm_mon > cert->valid_to.tm_mon || | ||
176 | (now.tm_mon == cert->valid_to.tm_mon && | ||
177 | (now.tm_mday > cert->valid_to.tm_mday || | ||
178 | (now.tm_mday == cert->valid_to.tm_mday && | ||
179 | (now.tm_hour > cert->valid_to.tm_hour || | ||
180 | (now.tm_hour == cert->valid_to.tm_hour && | ||
181 | (now.tm_min > cert->valid_to.tm_min || | ||
182 | (now.tm_min == cert->valid_to.tm_min && | ||
183 | (now.tm_sec > cert->valid_to.tm_sec | ||
184 | ))))))))))) { | ||
185 | pr_warn("Cert %s has expired\n", cert->fingerprint); | ||
186 | ret = -EKEYEXPIRED; | ||
187 | goto error_free_cert; | ||
188 | } | ||
189 | |||
190 | cert->pub->algo = pkey_algo[cert->pub->pkey_algo]; | 152 | cert->pub->algo = pkey_algo[cert->pub->pkey_algo]; |
191 | cert->pub->id_type = PKEY_ID_X509; | 153 | cert->pub->id_type = PKEY_ID_X509; |
192 | 154 | ||