diff options
author | Linus Torvalds | 2014-04-27 12:28:34 -0500 |
---|---|---|
committer | Linus Torvalds | 2014-04-27 12:28:34 -0500 |
commit | 005fbcd03458b6c0044f65c1fe8d8a68d726a321 (patch) | |
tree | 60265e75c50f3acf802e195363f44b8a10acdf80 /fs | |
parent | fefb82756e9fd89d0c0d5983e056df81d51eb075 (diff) | |
parent | 0c8c77d35582c3f7989f1316368da5ae7f14ad4b (diff) | |
download | linux-phy-005fbcd03458b6c0044f65c1fe8d8a68d726a321.tar.gz linux-phy-005fbcd03458b6c0044f65c1fe8d8a68d726a321.tar.xz linux-phy-005fbcd03458b6c0044f65c1fe8d8a68d726a321.zip |
Merge tag 'driver-core-3.15-rc3' of git://git.kernel.org/pub/scm/linux/kernel/git/gregkh/driver-core
Pull driver core fixes from Greg KH:
"Here are some kernfs fixes for 3.15-rc3 that resolve some reported
problems. Nothing huge, but all needed"
* tag 'driver-core-3.15-rc3' of git://git.kernel.org/pub/scm/linux/kernel/git/gregkh/driver-core:
s390/ccwgroup: Fix memory corruption
kernfs: add back missing error check in kernfs_fop_mmap()
kernfs: fix a subdir count leak
Diffstat (limited to 'fs')
-rw-r--r-- | fs/kernfs/dir.c | 9 | ||||
-rw-r--r-- | fs/kernfs/file.c | 2 |
2 files changed, 8 insertions, 3 deletions
diff --git a/fs/kernfs/dir.c b/fs/kernfs/dir.c index 78f3403300af..ac127cd008bf 100644 --- a/fs/kernfs/dir.c +++ b/fs/kernfs/dir.c | |||
@@ -232,9 +232,6 @@ static int kernfs_link_sibling(struct kernfs_node *kn) | |||
232 | struct rb_node **node = &kn->parent->dir.children.rb_node; | 232 | struct rb_node **node = &kn->parent->dir.children.rb_node; |
233 | struct rb_node *parent = NULL; | 233 | struct rb_node *parent = NULL; |
234 | 234 | ||
235 | if (kernfs_type(kn) == KERNFS_DIR) | ||
236 | kn->parent->dir.subdirs++; | ||
237 | |||
238 | while (*node) { | 235 | while (*node) { |
239 | struct kernfs_node *pos; | 236 | struct kernfs_node *pos; |
240 | int result; | 237 | int result; |
@@ -249,9 +246,15 @@ static int kernfs_link_sibling(struct kernfs_node *kn) | |||
249 | else | 246 | else |
250 | return -EEXIST; | 247 | return -EEXIST; |
251 | } | 248 | } |
249 | |||
252 | /* add new node and rebalance the tree */ | 250 | /* add new node and rebalance the tree */ |
253 | rb_link_node(&kn->rb, parent, node); | 251 | rb_link_node(&kn->rb, parent, node); |
254 | rb_insert_color(&kn->rb, &kn->parent->dir.children); | 252 | rb_insert_color(&kn->rb, &kn->parent->dir.children); |
253 | |||
254 | /* successfully added, account subdir number */ | ||
255 | if (kernfs_type(kn) == KERNFS_DIR) | ||
256 | kn->parent->dir.subdirs++; | ||
257 | |||
255 | return 0; | 258 | return 0; |
256 | } | 259 | } |
257 | 260 | ||
diff --git a/fs/kernfs/file.c b/fs/kernfs/file.c index 8034706a7af8..e01ea4a14a01 100644 --- a/fs/kernfs/file.c +++ b/fs/kernfs/file.c | |||
@@ -484,6 +484,8 @@ static int kernfs_fop_mmap(struct file *file, struct vm_area_struct *vma) | |||
484 | 484 | ||
485 | ops = kernfs_ops(of->kn); | 485 | ops = kernfs_ops(of->kn); |
486 | rc = ops->mmap(of, vma); | 486 | rc = ops->mmap(of, vma); |
487 | if (rc) | ||
488 | goto out_put; | ||
487 | 489 | ||
488 | /* | 490 | /* |
489 | * PowerPC's pci_mmap of legacy_mem uses shmem_zero_setup() | 491 | * PowerPC's pci_mmap of legacy_mem uses shmem_zero_setup() |