diff options
author | Stephen Warren | 2014-04-01 15:13:17 -0500 |
---|---|---|
committer | Arnd Bergmann | 2014-04-24 08:37:08 -0500 |
commit | 9ef1af9ea28c23d0eaed97f7f5142788b6cf570a (patch) | |
tree | 1c1c017be7711c7ea7245f963ef88775a31b5007 /include | |
parent | 9ba71705706aa83bcd7f9b74ae2d167da934c951 (diff) | |
download | linux-phy-9ef1af9ea28c23d0eaed97f7f5142788b6cf570a.tar.gz linux-phy-9ef1af9ea28c23d0eaed97f7f5142788b6cf570a.tar.xz linux-phy-9ef1af9ea28c23d0eaed97f7f5142788b6cf570a.zip |
dt: tegra: remove non-existent clock IDs
The Tegra124 clock DT binding currently provides 3 clocks that don't
actually exist; 2 for NAND and one for UART5/UARTE. Delete these. While
this is technically an incompatible DT ABI change, nothing could have
used these clock IDs for anything practical, since the HW doesn't exist.
Cc: <stable@vger.kernel.org>
Signed-off-by: Stephen Warren <swarren@nvidia.com>
Signed-off-by: Arnd Bergmann <arnd@arndb.de>
Diffstat (limited to 'include')
-rw-r--r-- | include/dt-bindings/clock/tegra124-car.h | 6 |
1 files changed, 3 insertions, 3 deletions
diff --git a/include/dt-bindings/clock/tegra124-car.h b/include/dt-bindings/clock/tegra124-car.h index 8c1603b10665..433528ab5161 100644 --- a/include/dt-bindings/clock/tegra124-car.h +++ b/include/dt-bindings/clock/tegra124-car.h | |||
@@ -29,7 +29,7 @@ | |||
29 | /* 10 (register bit affects spdif_in and spdif_out) */ | 29 | /* 10 (register bit affects spdif_in and spdif_out) */ |
30 | #define TEGRA124_CLK_I2S1 11 | 30 | #define TEGRA124_CLK_I2S1 11 |
31 | #define TEGRA124_CLK_I2C1 12 | 31 | #define TEGRA124_CLK_I2C1 12 |
32 | #define TEGRA124_CLK_NDFLASH 13 | 32 | /* 13 */ |
33 | #define TEGRA124_CLK_SDMMC1 14 | 33 | #define TEGRA124_CLK_SDMMC1 14 |
34 | #define TEGRA124_CLK_SDMMC4 15 | 34 | #define TEGRA124_CLK_SDMMC4 15 |
35 | /* 16 */ | 35 | /* 16 */ |
@@ -83,7 +83,7 @@ | |||
83 | 83 | ||
84 | /* 64 */ | 84 | /* 64 */ |
85 | #define TEGRA124_CLK_UARTD 65 | 85 | #define TEGRA124_CLK_UARTD 65 |
86 | #define TEGRA124_CLK_UARTE 66 | 86 | /* 66 */ |
87 | #define TEGRA124_CLK_I2C3 67 | 87 | #define TEGRA124_CLK_I2C3 67 |
88 | #define TEGRA124_CLK_SBC4 68 | 88 | #define TEGRA124_CLK_SBC4 68 |
89 | #define TEGRA124_CLK_SDMMC3 69 | 89 | #define TEGRA124_CLK_SDMMC3 69 |
@@ -97,7 +97,7 @@ | |||
97 | #define TEGRA124_CLK_TRACE 77 | 97 | #define TEGRA124_CLK_TRACE 77 |
98 | #define TEGRA124_CLK_SOC_THERM 78 | 98 | #define TEGRA124_CLK_SOC_THERM 78 |
99 | #define TEGRA124_CLK_DTV 79 | 99 | #define TEGRA124_CLK_DTV 79 |
100 | #define TEGRA124_CLK_NDSPEED 80 | 100 | /* 80 */ |
101 | #define TEGRA124_CLK_I2CSLOW 81 | 101 | #define TEGRA124_CLK_I2CSLOW 81 |
102 | #define TEGRA124_CLK_DSIB 82 | 102 | #define TEGRA124_CLK_DSIB 82 |
103 | #define TEGRA124_CLK_TSEC 83 | 103 | #define TEGRA124_CLK_TSEC 83 |