diff options
author | Paul Gortmaker | 2013-08-13 10:06:50 -0500 |
---|---|---|
committer | Jiri Kosina | 2013-10-14 08:58:56 -0500 |
commit | 6d56a410aecb0221ce7027ff7d738451b4ab18b7 (patch) | |
tree | f843d74975b212b802128db6cee96988c36ce2f8 /init | |
parent | 6c7842e0a1fb9c513a39a63bf7c093833ea9f428 (diff) | |
download | linux-phy-6d56a410aecb0221ce7027ff7d738451b4ab18b7.tar.gz linux-phy-6d56a410aecb0221ce7027ff7d738451b4ab18b7.tar.xz linux-phy-6d56a410aecb0221ce7027ff7d738451b4ab18b7.zip |
NUMA: fix typos in Kconfig help text
Signed-off-by: Paul Gortmaker <paul.gortmaker@windriver.com>
Signed-off-by: Jiri Kosina <jkosina@suse.cz>
Diffstat (limited to 'init')
-rw-r--r-- | init/Kconfig | 4 |
1 files changed, 2 insertions, 2 deletions
diff --git a/init/Kconfig b/init/Kconfig index 0a2c4bcf179e..7a7acd9a54f5 100644 --- a/init/Kconfig +++ b/init/Kconfig | |||
@@ -844,7 +844,7 @@ config NUMA_BALANCING_DEFAULT_ENABLED | |||
844 | default y | 844 | default y |
845 | depends on NUMA_BALANCING | 845 | depends on NUMA_BALANCING |
846 | help | 846 | help |
847 | If set, autonumic NUMA balancing will be enabled if running on a NUMA | 847 | If set, automatic NUMA balancing will be enabled if running on a NUMA |
848 | machine. | 848 | machine. |
849 | 849 | ||
850 | config NUMA_BALANCING | 850 | config NUMA_BALANCING |
@@ -855,7 +855,7 @@ config NUMA_BALANCING | |||
855 | help | 855 | help |
856 | This option adds support for automatic NUMA aware memory/task placement. | 856 | This option adds support for automatic NUMA aware memory/task placement. |
857 | The mechanism is quite primitive and is based on migrating memory when | 857 | The mechanism is quite primitive and is based on migrating memory when |
858 | it is references to the node the task is running on. | 858 | it has references to the node the task is running on. |
859 | 859 | ||
860 | This system will be inactive on UMA systems. | 860 | This system will be inactive on UMA systems. |
861 | 861 | ||