diff options
author | Heiko Carstens | 2014-03-04 05:39:03 -0600 |
---|---|---|
committer | Heiko Carstens | 2014-03-06 08:35:09 -0600 |
commit | 291fdb0bcebd5e8db6af767c1fdc522167dad73d (patch) | |
tree | 019dbcd82cdc4a2e9d6c2426f0c52b8c2eb945e0 /ipc | |
parent | c2e7c3d0ef0d1a3765792a35ae9e6f91a3025214 (diff) | |
download | linux-phy-291fdb0bcebd5e8db6af767c1fdc522167dad73d.tar.gz linux-phy-291fdb0bcebd5e8db6af767c1fdc522167dad73d.tar.xz linux-phy-291fdb0bcebd5e8db6af767c1fdc522167dad73d.zip |
ipc/compat_sys_msgrcv: change msgtyp type from long to compat_long_t
Change the type of compat_sys_msgrcv's msgtyp parameter from long
to compat_long_t, since compat user space passes only a 32 bit signed
value.
Let the compat wrapper do proper sign extension to 64 bit of this
parameter.
Signed-off-by: Heiko Carstens <heiko.carstens@de.ibm.com>
Diffstat (limited to 'ipc')
-rw-r--r-- | ipc/compat.c | 4 |
1 files changed, 2 insertions, 2 deletions
diff --git a/ipc/compat.c b/ipc/compat.c index f486b0096a67..e1f4ab65660c 100644 --- a/ipc/compat.c +++ b/ipc/compat.c | |||
@@ -430,9 +430,9 @@ COMPAT_SYSCALL_DEFINE4(msgsnd, int, msqid, compat_uptr_t, msgp, | |||
430 | } | 430 | } |
431 | 431 | ||
432 | COMPAT_SYSCALL_DEFINE5(msgrcv, int, msqid, compat_uptr_t, msgp, | 432 | COMPAT_SYSCALL_DEFINE5(msgrcv, int, msqid, compat_uptr_t, msgp, |
433 | compat_ssize_t, msgsz, long, msgtyp, int, msgflg) | 433 | compat_ssize_t, msgsz, compat_long_t, msgtyp, int, msgflg) |
434 | { | 434 | { |
435 | return do_msgrcv(msqid, compat_ptr(msgp), (ssize_t)msgsz, msgtyp, | 435 | return do_msgrcv(msqid, compat_ptr(msgp), (ssize_t)msgsz, (long)msgtyp, |
436 | msgflg, compat_do_msg_fill); | 436 | msgflg, compat_do_msg_fill); |
437 | } | 437 | } |
438 | 438 | ||