diff options
author | Heiko Carstens | 2014-03-04 04:17:50 -0600 |
---|---|---|
committer | Heiko Carstens | 2014-03-06 09:30:44 -0600 |
commit | 5d70a59637911e84687b421afeb4c111a579fb2b (patch) | |
tree | 645055f75e5a47120128f17430f82da40fa00eff /ipc | |
parent | 625b1d7e812d55df8d42253a134002c006de7468 (diff) | |
download | linux-phy-5d70a59637911e84687b421afeb4c111a579fb2b.tar.gz linux-phy-5d70a59637911e84687b421afeb4c111a579fb2b.tar.xz linux-phy-5d70a59637911e84687b421afeb4c111a579fb2b.zip |
ipc/compat: convert to COMPAT_SYSCALL_DEFINE
Convert all compat system call functions where all parameter types
have a size of four or less than four bytes, or are pointer types
to COMPAT_SYSCALL_DEFINE.
The implicit casts within COMPAT_SYSCALL_DEFINE will perform proper
zero and sign extension to 64 bit of all parameters if needed.
Signed-off-by: Heiko Carstens <heiko.carstens@de.ibm.com>
Diffstat (limited to 'ipc')
-rw-r--r-- | ipc/compat.c | 9 | ||||
-rw-r--r-- | ipc/compat_mq.c | 16 |
2 files changed, 13 insertions, 12 deletions
diff --git a/ipc/compat.c b/ipc/compat.c index e1f4ab65660c..98b9016cab6c 100644 --- a/ipc/compat.c +++ b/ipc/compat.c | |||
@@ -498,7 +498,7 @@ static inline int put_compat_msqid_ds(struct msqid64_ds *m, | |||
498 | return err; | 498 | return err; |
499 | } | 499 | } |
500 | 500 | ||
501 | long compat_sys_msgctl(int first, int second, void __user *uptr) | 501 | COMPAT_SYSCALL_DEFINE3(msgctl, int, first, int, second, void __user *, uptr) |
502 | { | 502 | { |
503 | int err, err2; | 503 | int err, err2; |
504 | struct msqid64_ds m64; | 504 | struct msqid64_ds m64; |
@@ -668,7 +668,7 @@ static inline int put_compat_shm_info(struct shm_info __user *ip, | |||
668 | return err; | 668 | return err; |
669 | } | 669 | } |
670 | 670 | ||
671 | long compat_sys_shmctl(int first, int second, void __user *uptr) | 671 | COMPAT_SYSCALL_DEFINE3(shmctl, int, first, int, second, void __user *, uptr) |
672 | { | 672 | { |
673 | void __user *p; | 673 | void __user *p; |
674 | struct shmid64_ds s64; | 674 | struct shmid64_ds s64; |
@@ -749,8 +749,9 @@ long compat_sys_shmctl(int first, int second, void __user *uptr) | |||
749 | return err; | 749 | return err; |
750 | } | 750 | } |
751 | 751 | ||
752 | long compat_sys_semtimedop(int semid, struct sembuf __user *tsems, | 752 | COMPAT_SYSCALL_DEFINE4(semtimedop, int, semid, struct sembuf __user *, tsems, |
753 | unsigned nsops, const struct compat_timespec __user *timeout) | 753 | unsigned, nsops, |
754 | const struct compat_timespec __user *, timeout) | ||
754 | { | 755 | { |
755 | struct timespec __user *ts64 = NULL; | 756 | struct timespec __user *ts64 = NULL; |
756 | if (timeout) { | 757 | if (timeout) { |
diff --git a/ipc/compat_mq.c b/ipc/compat_mq.c index 63d7c6de335b..af087fb40bf7 100644 --- a/ipc/compat_mq.c +++ b/ipc/compat_mq.c | |||
@@ -46,9 +46,9 @@ static inline int put_compat_mq_attr(const struct mq_attr *attr, | |||
46 | | __put_user(attr->mq_curmsgs, &uattr->mq_curmsgs); | 46 | | __put_user(attr->mq_curmsgs, &uattr->mq_curmsgs); |
47 | } | 47 | } |
48 | 48 | ||
49 | asmlinkage long compat_sys_mq_open(const char __user *u_name, | 49 | COMPAT_SYSCALL_DEFINE4(mq_open, const char __user *, u_name, |
50 | int oflag, compat_mode_t mode, | 50 | int, oflag, compat_mode_t, mode, |
51 | struct compat_mq_attr __user *u_attr) | 51 | struct compat_mq_attr __user *, u_attr) |
52 | { | 52 | { |
53 | void __user *p = NULL; | 53 | void __user *p = NULL; |
54 | if (u_attr && oflag & O_CREAT) { | 54 | if (u_attr && oflag & O_CREAT) { |
@@ -105,8 +105,8 @@ asmlinkage ssize_t compat_sys_mq_timedreceive(mqd_t mqdes, | |||
105 | u_msg_prio, u_ts); | 105 | u_msg_prio, u_ts); |
106 | } | 106 | } |
107 | 107 | ||
108 | asmlinkage long compat_sys_mq_notify(mqd_t mqdes, | 108 | COMPAT_SYSCALL_DEFINE2(mq_notify, mqd_t, mqdes, |
109 | const struct compat_sigevent __user *u_notification) | 109 | const struct compat_sigevent __user *, u_notification) |
110 | { | 110 | { |
111 | struct sigevent __user *p = NULL; | 111 | struct sigevent __user *p = NULL; |
112 | if (u_notification) { | 112 | if (u_notification) { |
@@ -122,9 +122,9 @@ asmlinkage long compat_sys_mq_notify(mqd_t mqdes, | |||
122 | return sys_mq_notify(mqdes, p); | 122 | return sys_mq_notify(mqdes, p); |
123 | } | 123 | } |
124 | 124 | ||
125 | asmlinkage long compat_sys_mq_getsetattr(mqd_t mqdes, | 125 | COMPAT_SYSCALL_DEFINE3(mq_getsetattr, mqd_t, mqdes, |
126 | const struct compat_mq_attr __user *u_mqstat, | 126 | const struct compat_mq_attr __user *, u_mqstat, |
127 | struct compat_mq_attr __user *u_omqstat) | 127 | struct compat_mq_attr __user *, u_omqstat) |
128 | { | 128 | { |
129 | struct mq_attr mqstat; | 129 | struct mq_attr mqstat; |
130 | struct mq_attr __user *p = compat_alloc_user_space(2 * sizeof(*p)); | 130 | struct mq_attr __user *p = compat_alloc_user_space(2 * sizeof(*p)); |