diff options
author | David S. Miller | 2014-04-11 15:15:36 -0500 |
---|---|---|
committer | David S. Miller | 2014-04-11 15:15:36 -0500 |
commit | 676d23690fb62b5d51ba5d659935e9f7d9da9f8e (patch) | |
tree | f6fbceee43e05c724868153ca37b702fb5e43b8c /net | |
parent | ad20d5f673898578f9d8a156d7a4c921f5ca4584 (diff) | |
download | linux-phy-676d23690fb62b5d51ba5d659935e9f7d9da9f8e.tar.gz linux-phy-676d23690fb62b5d51ba5d659935e9f7d9da9f8e.tar.xz linux-phy-676d23690fb62b5d51ba5d659935e9f7d9da9f8e.zip |
net: Fix use after free by removing length arg from sk_data_ready callbacks.
Several spots in the kernel perform a sequence like:
skb_queue_tail(&sk->s_receive_queue, skb);
sk->sk_data_ready(sk, skb->len);
But at the moment we place the SKB onto the socket receive queue it
can be consumed and freed up. So this skb->len access is potentially
to freed up memory.
Furthermore, the skb->len can be modified by the consumer so it is
possible that the value isn't accurate.
And finally, no actual implementation of this callback actually uses
the length argument. And since nobody actually cared about it's
value, lots of call sites pass arbitrary values in such as '0' and
even '1'.
So just remove the length argument from the callback, that way there
is no confusion whatsoever and all of these use-after-free cases get
fixed as a side effect.
Based upon a patch by Eric Dumazet and his suggestion to audit this
issue tree-wide.
Signed-off-by: David S. Miller <davem@davemloft.net>
Diffstat (limited to 'net')
45 files changed, 90 insertions, 98 deletions
diff --git a/net/atm/clip.c b/net/atm/clip.c index 8215f7cb170b..ba291ce4bdff 100644 --- a/net/atm/clip.c +++ b/net/atm/clip.c | |||
@@ -68,7 +68,7 @@ static int to_atmarpd(enum atmarp_ctrl_type type, int itf, __be32 ip) | |||
68 | 68 | ||
69 | sk = sk_atm(atmarpd); | 69 | sk = sk_atm(atmarpd); |
70 | skb_queue_tail(&sk->sk_receive_queue, skb); | 70 | skb_queue_tail(&sk->sk_receive_queue, skb); |
71 | sk->sk_data_ready(sk, skb->len); | 71 | sk->sk_data_ready(sk); |
72 | return 0; | 72 | return 0; |
73 | } | 73 | } |
74 | 74 | ||
diff --git a/net/atm/lec.c b/net/atm/lec.c index 5a2f602d07e1..4c5b8ba0f84f 100644 --- a/net/atm/lec.c +++ b/net/atm/lec.c | |||
@@ -152,7 +152,7 @@ static void lec_handle_bridge(struct sk_buff *skb, struct net_device *dev) | |||
152 | atm_force_charge(priv->lecd, skb2->truesize); | 152 | atm_force_charge(priv->lecd, skb2->truesize); |
153 | sk = sk_atm(priv->lecd); | 153 | sk = sk_atm(priv->lecd); |
154 | skb_queue_tail(&sk->sk_receive_queue, skb2); | 154 | skb_queue_tail(&sk->sk_receive_queue, skb2); |
155 | sk->sk_data_ready(sk, skb2->len); | 155 | sk->sk_data_ready(sk); |
156 | } | 156 | } |
157 | } | 157 | } |
158 | #endif /* defined(CONFIG_BRIDGE) || defined(CONFIG_BRIDGE_MODULE) */ | 158 | #endif /* defined(CONFIG_BRIDGE) || defined(CONFIG_BRIDGE_MODULE) */ |
@@ -447,7 +447,7 @@ static int lec_atm_send(struct atm_vcc *vcc, struct sk_buff *skb) | |||
447 | atm_force_charge(priv->lecd, skb2->truesize); | 447 | atm_force_charge(priv->lecd, skb2->truesize); |
448 | sk = sk_atm(priv->lecd); | 448 | sk = sk_atm(priv->lecd); |
449 | skb_queue_tail(&sk->sk_receive_queue, skb2); | 449 | skb_queue_tail(&sk->sk_receive_queue, skb2); |
450 | sk->sk_data_ready(sk, skb2->len); | 450 | sk->sk_data_ready(sk); |
451 | } | 451 | } |
452 | } | 452 | } |
453 | #endif /* defined(CONFIG_BRIDGE) || defined(CONFIG_BRIDGE_MODULE) */ | 453 | #endif /* defined(CONFIG_BRIDGE) || defined(CONFIG_BRIDGE_MODULE) */ |
@@ -530,13 +530,13 @@ send_to_lecd(struct lec_priv *priv, atmlec_msg_type type, | |||
530 | atm_force_charge(priv->lecd, skb->truesize); | 530 | atm_force_charge(priv->lecd, skb->truesize); |
531 | sk = sk_atm(priv->lecd); | 531 | sk = sk_atm(priv->lecd); |
532 | skb_queue_tail(&sk->sk_receive_queue, skb); | 532 | skb_queue_tail(&sk->sk_receive_queue, skb); |
533 | sk->sk_data_ready(sk, skb->len); | 533 | sk->sk_data_ready(sk); |
534 | 534 | ||
535 | if (data != NULL) { | 535 | if (data != NULL) { |
536 | pr_debug("about to send %d bytes of data\n", data->len); | 536 | pr_debug("about to send %d bytes of data\n", data->len); |
537 | atm_force_charge(priv->lecd, data->truesize); | 537 | atm_force_charge(priv->lecd, data->truesize); |
538 | skb_queue_tail(&sk->sk_receive_queue, data); | 538 | skb_queue_tail(&sk->sk_receive_queue, data); |
539 | sk->sk_data_ready(sk, skb->len); | 539 | sk->sk_data_ready(sk); |
540 | } | 540 | } |
541 | 541 | ||
542 | return 0; | 542 | return 0; |
@@ -616,7 +616,7 @@ static void lec_push(struct atm_vcc *vcc, struct sk_buff *skb) | |||
616 | 616 | ||
617 | pr_debug("%s: To daemon\n", dev->name); | 617 | pr_debug("%s: To daemon\n", dev->name); |
618 | skb_queue_tail(&sk->sk_receive_queue, skb); | 618 | skb_queue_tail(&sk->sk_receive_queue, skb); |
619 | sk->sk_data_ready(sk, skb->len); | 619 | sk->sk_data_ready(sk); |
620 | } else { /* Data frame, queue to protocol handlers */ | 620 | } else { /* Data frame, queue to protocol handlers */ |
621 | struct lec_arp_table *entry; | 621 | struct lec_arp_table *entry; |
622 | unsigned char *src, *dst; | 622 | unsigned char *src, *dst; |
diff --git a/net/atm/mpc.c b/net/atm/mpc.c index 91dc58f1124d..e8e0e7a8a23d 100644 --- a/net/atm/mpc.c +++ b/net/atm/mpc.c | |||
@@ -706,7 +706,7 @@ static void mpc_push(struct atm_vcc *vcc, struct sk_buff *skb) | |||
706 | dprintk("(%s) control packet arrived\n", dev->name); | 706 | dprintk("(%s) control packet arrived\n", dev->name); |
707 | /* Pass control packets to daemon */ | 707 | /* Pass control packets to daemon */ |
708 | skb_queue_tail(&sk->sk_receive_queue, skb); | 708 | skb_queue_tail(&sk->sk_receive_queue, skb); |
709 | sk->sk_data_ready(sk, skb->len); | 709 | sk->sk_data_ready(sk); |
710 | return; | 710 | return; |
711 | } | 711 | } |
712 | 712 | ||
@@ -992,7 +992,7 @@ int msg_to_mpoad(struct k_message *mesg, struct mpoa_client *mpc) | |||
992 | 992 | ||
993 | sk = sk_atm(mpc->mpoad_vcc); | 993 | sk = sk_atm(mpc->mpoad_vcc); |
994 | skb_queue_tail(&sk->sk_receive_queue, skb); | 994 | skb_queue_tail(&sk->sk_receive_queue, skb); |
995 | sk->sk_data_ready(sk, skb->len); | 995 | sk->sk_data_ready(sk); |
996 | 996 | ||
997 | return 0; | 997 | return 0; |
998 | } | 998 | } |
@@ -1273,7 +1273,7 @@ static void purge_egress_shortcut(struct atm_vcc *vcc, eg_cache_entry *entry) | |||
1273 | 1273 | ||
1274 | sk = sk_atm(vcc); | 1274 | sk = sk_atm(vcc); |
1275 | skb_queue_tail(&sk->sk_receive_queue, skb); | 1275 | skb_queue_tail(&sk->sk_receive_queue, skb); |
1276 | sk->sk_data_ready(sk, skb->len); | 1276 | sk->sk_data_ready(sk); |
1277 | dprintk("exiting\n"); | 1277 | dprintk("exiting\n"); |
1278 | } | 1278 | } |
1279 | 1279 | ||
diff --git a/net/atm/raw.c b/net/atm/raw.c index b4f7b9ff3c74..2e17e97a7a8b 100644 --- a/net/atm/raw.c +++ b/net/atm/raw.c | |||
@@ -25,7 +25,7 @@ static void atm_push_raw(struct atm_vcc *vcc, struct sk_buff *skb) | |||
25 | struct sock *sk = sk_atm(vcc); | 25 | struct sock *sk = sk_atm(vcc); |
26 | 26 | ||
27 | skb_queue_tail(&sk->sk_receive_queue, skb); | 27 | skb_queue_tail(&sk->sk_receive_queue, skb); |
28 | sk->sk_data_ready(sk, skb->len); | 28 | sk->sk_data_ready(sk); |
29 | } | 29 | } |
30 | } | 30 | } |
31 | 31 | ||
diff --git a/net/atm/signaling.c b/net/atm/signaling.c index 4176887e72eb..523bce72f698 100644 --- a/net/atm/signaling.c +++ b/net/atm/signaling.c | |||
@@ -51,7 +51,7 @@ static void sigd_put_skb(struct sk_buff *skb) | |||
51 | #endif | 51 | #endif |
52 | atm_force_charge(sigd, skb->truesize); | 52 | atm_force_charge(sigd, skb->truesize); |
53 | skb_queue_tail(&sk_atm(sigd)->sk_receive_queue, skb); | 53 | skb_queue_tail(&sk_atm(sigd)->sk_receive_queue, skb); |
54 | sk_atm(sigd)->sk_data_ready(sk_atm(sigd), skb->len); | 54 | sk_atm(sigd)->sk_data_ready(sk_atm(sigd)); |
55 | } | 55 | } |
56 | 56 | ||
57 | static void modify_qos(struct atm_vcc *vcc, struct atmsvc_msg *msg) | 57 | static void modify_qos(struct atm_vcc *vcc, struct atmsvc_msg *msg) |
diff --git a/net/ax25/ax25_in.c b/net/ax25/ax25_in.c index 96f4cab3a2f9..7ed8ab724819 100644 --- a/net/ax25/ax25_in.c +++ b/net/ax25/ax25_in.c | |||
@@ -422,7 +422,7 @@ static int ax25_rcv(struct sk_buff *skb, struct net_device *dev, | |||
422 | 422 | ||
423 | if (sk) { | 423 | if (sk) { |
424 | if (!sock_flag(sk, SOCK_DEAD)) | 424 | if (!sock_flag(sk, SOCK_DEAD)) |
425 | sk->sk_data_ready(sk, skb->len); | 425 | sk->sk_data_ready(sk); |
426 | sock_put(sk); | 426 | sock_put(sk); |
427 | } else { | 427 | } else { |
428 | free: | 428 | free: |
diff --git a/net/bluetooth/l2cap_sock.c b/net/bluetooth/l2cap_sock.c index f59e00c2daa9..ef5e5b04f34f 100644 --- a/net/bluetooth/l2cap_sock.c +++ b/net/bluetooth/l2cap_sock.c | |||
@@ -1271,7 +1271,7 @@ static void l2cap_sock_teardown_cb(struct l2cap_chan *chan, int err) | |||
1271 | 1271 | ||
1272 | if (parent) { | 1272 | if (parent) { |
1273 | bt_accept_unlink(sk); | 1273 | bt_accept_unlink(sk); |
1274 | parent->sk_data_ready(parent, 0); | 1274 | parent->sk_data_ready(parent); |
1275 | } else { | 1275 | } else { |
1276 | sk->sk_state_change(sk); | 1276 | sk->sk_state_change(sk); |
1277 | } | 1277 | } |
@@ -1327,7 +1327,7 @@ static void l2cap_sock_ready_cb(struct l2cap_chan *chan) | |||
1327 | sk->sk_state_change(sk); | 1327 | sk->sk_state_change(sk); |
1328 | 1328 | ||
1329 | if (parent) | 1329 | if (parent) |
1330 | parent->sk_data_ready(parent, 0); | 1330 | parent->sk_data_ready(parent); |
1331 | 1331 | ||
1332 | release_sock(sk); | 1332 | release_sock(sk); |
1333 | } | 1333 | } |
@@ -1340,7 +1340,7 @@ static void l2cap_sock_defer_cb(struct l2cap_chan *chan) | |||
1340 | 1340 | ||
1341 | parent = bt_sk(sk)->parent; | 1341 | parent = bt_sk(sk)->parent; |
1342 | if (parent) | 1342 | if (parent) |
1343 | parent->sk_data_ready(parent, 0); | 1343 | parent->sk_data_ready(parent); |
1344 | 1344 | ||
1345 | release_sock(sk); | 1345 | release_sock(sk); |
1346 | } | 1346 | } |
diff --git a/net/bluetooth/rfcomm/core.c b/net/bluetooth/rfcomm/core.c index 633cceeb943e..cf620260affa 100644 --- a/net/bluetooth/rfcomm/core.c +++ b/net/bluetooth/rfcomm/core.c | |||
@@ -186,9 +186,9 @@ static void rfcomm_l2state_change(struct sock *sk) | |||
186 | rfcomm_schedule(); | 186 | rfcomm_schedule(); |
187 | } | 187 | } |
188 | 188 | ||
189 | static void rfcomm_l2data_ready(struct sock *sk, int bytes) | 189 | static void rfcomm_l2data_ready(struct sock *sk) |
190 | { | 190 | { |
191 | BT_DBG("%p bytes %d", sk, bytes); | 191 | BT_DBG("%p", sk); |
192 | rfcomm_schedule(); | 192 | rfcomm_schedule(); |
193 | } | 193 | } |
194 | 194 | ||
diff --git a/net/bluetooth/rfcomm/sock.c b/net/bluetooth/rfcomm/sock.c index eabd25ab5ad9..c603a5eb4720 100644 --- a/net/bluetooth/rfcomm/sock.c +++ b/net/bluetooth/rfcomm/sock.c | |||
@@ -54,7 +54,7 @@ static void rfcomm_sk_data_ready(struct rfcomm_dlc *d, struct sk_buff *skb) | |||
54 | 54 | ||
55 | atomic_add(skb->len, &sk->sk_rmem_alloc); | 55 | atomic_add(skb->len, &sk->sk_rmem_alloc); |
56 | skb_queue_tail(&sk->sk_receive_queue, skb); | 56 | skb_queue_tail(&sk->sk_receive_queue, skb); |
57 | sk->sk_data_ready(sk, skb->len); | 57 | sk->sk_data_ready(sk); |
58 | 58 | ||
59 | if (atomic_read(&sk->sk_rmem_alloc) >= sk->sk_rcvbuf) | 59 | if (atomic_read(&sk->sk_rmem_alloc) >= sk->sk_rcvbuf) |
60 | rfcomm_dlc_throttle(d); | 60 | rfcomm_dlc_throttle(d); |
@@ -84,7 +84,7 @@ static void rfcomm_sk_state_change(struct rfcomm_dlc *d, int err) | |||
84 | sock_set_flag(sk, SOCK_ZAPPED); | 84 | sock_set_flag(sk, SOCK_ZAPPED); |
85 | bt_accept_unlink(sk); | 85 | bt_accept_unlink(sk); |
86 | } | 86 | } |
87 | parent->sk_data_ready(parent, 0); | 87 | parent->sk_data_ready(parent); |
88 | } else { | 88 | } else { |
89 | if (d->state == BT_CONNECTED) | 89 | if (d->state == BT_CONNECTED) |
90 | rfcomm_session_getaddr(d->session, | 90 | rfcomm_session_getaddr(d->session, |
diff --git a/net/bluetooth/sco.c b/net/bluetooth/sco.c index ab1e6fcca4c5..c06dbd3938e8 100644 --- a/net/bluetooth/sco.c +++ b/net/bluetooth/sco.c | |||
@@ -1024,7 +1024,7 @@ static void sco_conn_ready(struct sco_conn *conn) | |||
1024 | sk->sk_state = BT_CONNECTED; | 1024 | sk->sk_state = BT_CONNECTED; |
1025 | 1025 | ||
1026 | /* Wake up parent */ | 1026 | /* Wake up parent */ |
1027 | parent->sk_data_ready(parent, 1); | 1027 | parent->sk_data_ready(parent); |
1028 | 1028 | ||
1029 | bh_unlock_sock(parent); | 1029 | bh_unlock_sock(parent); |
1030 | 1030 | ||
diff --git a/net/caif/caif_socket.c b/net/caif/caif_socket.c index d6be3edb7a43..e8437094d15f 100644 --- a/net/caif/caif_socket.c +++ b/net/caif/caif_socket.c | |||
@@ -124,7 +124,6 @@ static void caif_flow_ctrl(struct sock *sk, int mode) | |||
124 | static int caif_queue_rcv_skb(struct sock *sk, struct sk_buff *skb) | 124 | static int caif_queue_rcv_skb(struct sock *sk, struct sk_buff *skb) |
125 | { | 125 | { |
126 | int err; | 126 | int err; |
127 | int skb_len; | ||
128 | unsigned long flags; | 127 | unsigned long flags; |
129 | struct sk_buff_head *list = &sk->sk_receive_queue; | 128 | struct sk_buff_head *list = &sk->sk_receive_queue; |
130 | struct caifsock *cf_sk = container_of(sk, struct caifsock, sk); | 129 | struct caifsock *cf_sk = container_of(sk, struct caifsock, sk); |
@@ -153,14 +152,13 @@ static int caif_queue_rcv_skb(struct sock *sk, struct sk_buff *skb) | |||
153 | * may be freed by other threads of control pulling packets | 152 | * may be freed by other threads of control pulling packets |
154 | * from the queue. | 153 | * from the queue. |
155 | */ | 154 | */ |
156 | skb_len = skb->len; | ||
157 | spin_lock_irqsave(&list->lock, flags); | 155 | spin_lock_irqsave(&list->lock, flags); |
158 | if (!sock_flag(sk, SOCK_DEAD)) | 156 | if (!sock_flag(sk, SOCK_DEAD)) |
159 | __skb_queue_tail(list, skb); | 157 | __skb_queue_tail(list, skb); |
160 | spin_unlock_irqrestore(&list->lock, flags); | 158 | spin_unlock_irqrestore(&list->lock, flags); |
161 | 159 | ||
162 | if (!sock_flag(sk, SOCK_DEAD)) | 160 | if (!sock_flag(sk, SOCK_DEAD)) |
163 | sk->sk_data_ready(sk, skb_len); | 161 | sk->sk_data_ready(sk); |
164 | else | 162 | else |
165 | kfree_skb(skb); | 163 | kfree_skb(skb); |
166 | return 0; | 164 | return 0; |
diff --git a/net/ceph/messenger.c b/net/ceph/messenger.c index 4f55f9ce63fa..dac7f9b98687 100644 --- a/net/ceph/messenger.c +++ b/net/ceph/messenger.c | |||
@@ -383,7 +383,7 @@ static void con_sock_state_closed(struct ceph_connection *con) | |||
383 | */ | 383 | */ |
384 | 384 | ||
385 | /* data available on socket, or listen socket received a connect */ | 385 | /* data available on socket, or listen socket received a connect */ |
386 | static void ceph_sock_data_ready(struct sock *sk, int count_unused) | 386 | static void ceph_sock_data_ready(struct sock *sk) |
387 | { | 387 | { |
388 | struct ceph_connection *con = sk->sk_user_data; | 388 | struct ceph_connection *con = sk->sk_user_data; |
389 | if (atomic_read(&con->msgr->stopping)) { | 389 | if (atomic_read(&con->msgr->stopping)) { |
diff --git a/net/core/skbuff.c b/net/core/skbuff.c index 57e225c8914e..1b62343f5837 100644 --- a/net/core/skbuff.c +++ b/net/core/skbuff.c | |||
@@ -3458,8 +3458,6 @@ static void sock_rmem_free(struct sk_buff *skb) | |||
3458 | */ | 3458 | */ |
3459 | int sock_queue_err_skb(struct sock *sk, struct sk_buff *skb) | 3459 | int sock_queue_err_skb(struct sock *sk, struct sk_buff *skb) |
3460 | { | 3460 | { |
3461 | int len = skb->len; | ||
3462 | |||
3463 | if (atomic_read(&sk->sk_rmem_alloc) + skb->truesize >= | 3461 | if (atomic_read(&sk->sk_rmem_alloc) + skb->truesize >= |
3464 | (unsigned int)sk->sk_rcvbuf) | 3462 | (unsigned int)sk->sk_rcvbuf) |
3465 | return -ENOMEM; | 3463 | return -ENOMEM; |
@@ -3474,7 +3472,7 @@ int sock_queue_err_skb(struct sock *sk, struct sk_buff *skb) | |||
3474 | 3472 | ||
3475 | skb_queue_tail(&sk->sk_error_queue, skb); | 3473 | skb_queue_tail(&sk->sk_error_queue, skb); |
3476 | if (!sock_flag(sk, SOCK_DEAD)) | 3474 | if (!sock_flag(sk, SOCK_DEAD)) |
3477 | sk->sk_data_ready(sk, len); | 3475 | sk->sk_data_ready(sk); |
3478 | return 0; | 3476 | return 0; |
3479 | } | 3477 | } |
3480 | EXPORT_SYMBOL(sock_queue_err_skb); | 3478 | EXPORT_SYMBOL(sock_queue_err_skb); |
diff --git a/net/core/sock.c b/net/core/sock.c index c0fc6bdad1e3..b4fff008136f 100644 --- a/net/core/sock.c +++ b/net/core/sock.c | |||
@@ -428,7 +428,7 @@ int sock_queue_rcv_skb(struct sock *sk, struct sk_buff *skb) | |||
428 | spin_unlock_irqrestore(&list->lock, flags); | 428 | spin_unlock_irqrestore(&list->lock, flags); |
429 | 429 | ||
430 | if (!sock_flag(sk, SOCK_DEAD)) | 430 | if (!sock_flag(sk, SOCK_DEAD)) |
431 | sk->sk_data_ready(sk, skb_len); | 431 | sk->sk_data_ready(sk); |
432 | return 0; | 432 | return 0; |
433 | } | 433 | } |
434 | EXPORT_SYMBOL(sock_queue_rcv_skb); | 434 | EXPORT_SYMBOL(sock_queue_rcv_skb); |
@@ -2196,7 +2196,7 @@ static void sock_def_error_report(struct sock *sk) | |||
2196 | rcu_read_unlock(); | 2196 | rcu_read_unlock(); |
2197 | } | 2197 | } |
2198 | 2198 | ||
2199 | static void sock_def_readable(struct sock *sk, int len) | 2199 | static void sock_def_readable(struct sock *sk) |
2200 | { | 2200 | { |
2201 | struct socket_wq *wq; | 2201 | struct socket_wq *wq; |
2202 | 2202 | ||
diff --git a/net/dccp/input.c b/net/dccp/input.c index 14cdafad7a90..3c8ec7d4a34e 100644 --- a/net/dccp/input.c +++ b/net/dccp/input.c | |||
@@ -28,7 +28,7 @@ static void dccp_enqueue_skb(struct sock *sk, struct sk_buff *skb) | |||
28 | __skb_pull(skb, dccp_hdr(skb)->dccph_doff * 4); | 28 | __skb_pull(skb, dccp_hdr(skb)->dccph_doff * 4); |
29 | __skb_queue_tail(&sk->sk_receive_queue, skb); | 29 | __skb_queue_tail(&sk->sk_receive_queue, skb); |
30 | skb_set_owner_r(skb, sk); | 30 | skb_set_owner_r(skb, sk); |
31 | sk->sk_data_ready(sk, 0); | 31 | sk->sk_data_ready(sk); |
32 | } | 32 | } |
33 | 33 | ||
34 | static void dccp_fin(struct sock *sk, struct sk_buff *skb) | 34 | static void dccp_fin(struct sock *sk, struct sk_buff *skb) |
diff --git a/net/dccp/minisocks.c b/net/dccp/minisocks.c index 9e2f78bc1553..c69eb9c4fbb8 100644 --- a/net/dccp/minisocks.c +++ b/net/dccp/minisocks.c | |||
@@ -237,7 +237,7 @@ int dccp_child_process(struct sock *parent, struct sock *child, | |||
237 | 237 | ||
238 | /* Wakeup parent, send SIGIO */ | 238 | /* Wakeup parent, send SIGIO */ |
239 | if (state == DCCP_RESPOND && child->sk_state != state) | 239 | if (state == DCCP_RESPOND && child->sk_state != state) |
240 | parent->sk_data_ready(parent, 0); | 240 | parent->sk_data_ready(parent); |
241 | } else { | 241 | } else { |
242 | /* Alas, it is possible again, because we do lookup | 242 | /* Alas, it is possible again, because we do lookup |
243 | * in main socket hash table and lock on listening | 243 | * in main socket hash table and lock on listening |
diff --git a/net/decnet/dn_nsp_in.c b/net/decnet/dn_nsp_in.c index c344163e6ac0..fe5f01485d33 100644 --- a/net/decnet/dn_nsp_in.c +++ b/net/decnet/dn_nsp_in.c | |||
@@ -585,7 +585,6 @@ out: | |||
585 | static __inline__ int dn_queue_skb(struct sock *sk, struct sk_buff *skb, int sig, struct sk_buff_head *queue) | 585 | static __inline__ int dn_queue_skb(struct sock *sk, struct sk_buff *skb, int sig, struct sk_buff_head *queue) |
586 | { | 586 | { |
587 | int err; | 587 | int err; |
588 | int skb_len; | ||
589 | 588 | ||
590 | /* Cast skb->rcvbuf to unsigned... It's pointless, but reduces | 589 | /* Cast skb->rcvbuf to unsigned... It's pointless, but reduces |
591 | number of warnings when compiling with -W --ANK | 590 | number of warnings when compiling with -W --ANK |
@@ -600,12 +599,11 @@ static __inline__ int dn_queue_skb(struct sock *sk, struct sk_buff *skb, int sig | |||
600 | if (err) | 599 | if (err) |
601 | goto out; | 600 | goto out; |
602 | 601 | ||
603 | skb_len = skb->len; | ||
604 | skb_set_owner_r(skb, sk); | 602 | skb_set_owner_r(skb, sk); |
605 | skb_queue_tail(queue, skb); | 603 | skb_queue_tail(queue, skb); |
606 | 604 | ||
607 | if (!sock_flag(sk, SOCK_DEAD)) | 605 | if (!sock_flag(sk, SOCK_DEAD)) |
608 | sk->sk_data_ready(sk, skb_len); | 606 | sk->sk_data_ready(sk); |
609 | out: | 607 | out: |
610 | return err; | 608 | return err; |
611 | } | 609 | } |
diff --git a/net/ipv4/tcp_input.c b/net/ipv4/tcp_input.c index e1661f46fd19..d6b46eb2f94c 100644 --- a/net/ipv4/tcp_input.c +++ b/net/ipv4/tcp_input.c | |||
@@ -4413,7 +4413,7 @@ queue_and_out: | |||
4413 | if (eaten > 0) | 4413 | if (eaten > 0) |
4414 | kfree_skb_partial(skb, fragstolen); | 4414 | kfree_skb_partial(skb, fragstolen); |
4415 | if (!sock_flag(sk, SOCK_DEAD)) | 4415 | if (!sock_flag(sk, SOCK_DEAD)) |
4416 | sk->sk_data_ready(sk, 0); | 4416 | sk->sk_data_ready(sk); |
4417 | return; | 4417 | return; |
4418 | } | 4418 | } |
4419 | 4419 | ||
@@ -4914,7 +4914,7 @@ static void tcp_urg(struct sock *sk, struct sk_buff *skb, const struct tcphdr *t | |||
4914 | BUG(); | 4914 | BUG(); |
4915 | tp->urg_data = TCP_URG_VALID | tmp; | 4915 | tp->urg_data = TCP_URG_VALID | tmp; |
4916 | if (!sock_flag(sk, SOCK_DEAD)) | 4916 | if (!sock_flag(sk, SOCK_DEAD)) |
4917 | sk->sk_data_ready(sk, 0); | 4917 | sk->sk_data_ready(sk); |
4918 | } | 4918 | } |
4919 | } | 4919 | } |
4920 | } | 4920 | } |
@@ -5000,11 +5000,11 @@ static bool tcp_dma_try_early_copy(struct sock *sk, struct sk_buff *skb, | |||
5000 | (tcp_flag_word(tcp_hdr(skb)) & TCP_FLAG_PSH) || | 5000 | (tcp_flag_word(tcp_hdr(skb)) & TCP_FLAG_PSH) || |
5001 | (atomic_read(&sk->sk_rmem_alloc) > (sk->sk_rcvbuf >> 1))) { | 5001 | (atomic_read(&sk->sk_rmem_alloc) > (sk->sk_rcvbuf >> 1))) { |
5002 | tp->ucopy.wakeup = 1; | 5002 | tp->ucopy.wakeup = 1; |
5003 | sk->sk_data_ready(sk, 0); | 5003 | sk->sk_data_ready(sk); |
5004 | } | 5004 | } |
5005 | } else if (chunk > 0) { | 5005 | } else if (chunk > 0) { |
5006 | tp->ucopy.wakeup = 1; | 5006 | tp->ucopy.wakeup = 1; |
5007 | sk->sk_data_ready(sk, 0); | 5007 | sk->sk_data_ready(sk); |
5008 | } | 5008 | } |
5009 | out: | 5009 | out: |
5010 | return copied_early; | 5010 | return copied_early; |
@@ -5275,7 +5275,7 @@ no_ack: | |||
5275 | #endif | 5275 | #endif |
5276 | if (eaten) | 5276 | if (eaten) |
5277 | kfree_skb_partial(skb, fragstolen); | 5277 | kfree_skb_partial(skb, fragstolen); |
5278 | sk->sk_data_ready(sk, 0); | 5278 | sk->sk_data_ready(sk); |
5279 | return; | 5279 | return; |
5280 | } | 5280 | } |
5281 | } | 5281 | } |
diff --git a/net/ipv4/tcp_ipv4.c b/net/ipv4/tcp_ipv4.c index 6379894ec210..438f3b95143d 100644 --- a/net/ipv4/tcp_ipv4.c +++ b/net/ipv4/tcp_ipv4.c | |||
@@ -1434,7 +1434,7 @@ static int tcp_v4_conn_req_fastopen(struct sock *sk, | |||
1434 | tp->rcv_nxt = TCP_SKB_CB(skb)->end_seq; | 1434 | tp->rcv_nxt = TCP_SKB_CB(skb)->end_seq; |
1435 | tp->syn_data_acked = 1; | 1435 | tp->syn_data_acked = 1; |
1436 | } | 1436 | } |
1437 | sk->sk_data_ready(sk, 0); | 1437 | sk->sk_data_ready(sk); |
1438 | bh_unlock_sock(child); | 1438 | bh_unlock_sock(child); |
1439 | sock_put(child); | 1439 | sock_put(child); |
1440 | WARN_ON(req->sk == NULL); | 1440 | WARN_ON(req->sk == NULL); |
diff --git a/net/ipv4/tcp_minisocks.c b/net/ipv4/tcp_minisocks.c index ca788ada5bd3..05c1b155251d 100644 --- a/net/ipv4/tcp_minisocks.c +++ b/net/ipv4/tcp_minisocks.c | |||
@@ -745,7 +745,7 @@ int tcp_child_process(struct sock *parent, struct sock *child, | |||
745 | skb->len); | 745 | skb->len); |
746 | /* Wakeup parent, send SIGIO */ | 746 | /* Wakeup parent, send SIGIO */ |
747 | if (state == TCP_SYN_RECV && child->sk_state != state) | 747 | if (state == TCP_SYN_RECV && child->sk_state != state) |
748 | parent->sk_data_ready(parent, 0); | 748 | parent->sk_data_ready(parent); |
749 | } else { | 749 | } else { |
750 | /* Alas, it is possible again, because we do lookup | 750 | /* Alas, it is possible again, because we do lookup |
751 | * in main socket hash table and lock on listening | 751 | * in main socket hash table and lock on listening |
diff --git a/net/iucv/af_iucv.c b/net/iucv/af_iucv.c index a5e03119107a..01e77b0ae075 100644 --- a/net/iucv/af_iucv.c +++ b/net/iucv/af_iucv.c | |||
@@ -1757,7 +1757,7 @@ static int iucv_callback_connreq(struct iucv_path *path, | |||
1757 | 1757 | ||
1758 | /* Wake up accept */ | 1758 | /* Wake up accept */ |
1759 | nsk->sk_state = IUCV_CONNECTED; | 1759 | nsk->sk_state = IUCV_CONNECTED; |
1760 | sk->sk_data_ready(sk, 1); | 1760 | sk->sk_data_ready(sk); |
1761 | err = 0; | 1761 | err = 0; |
1762 | fail: | 1762 | fail: |
1763 | bh_unlock_sock(sk); | 1763 | bh_unlock_sock(sk); |
@@ -1968,7 +1968,7 @@ static int afiucv_hs_callback_syn(struct sock *sk, struct sk_buff *skb) | |||
1968 | if (!err) { | 1968 | if (!err) { |
1969 | iucv_accept_enqueue(sk, nsk); | 1969 | iucv_accept_enqueue(sk, nsk); |
1970 | nsk->sk_state = IUCV_CONNECTED; | 1970 | nsk->sk_state = IUCV_CONNECTED; |
1971 | sk->sk_data_ready(sk, 1); | 1971 | sk->sk_data_ready(sk); |
1972 | } else | 1972 | } else |
1973 | iucv_sock_kill(nsk); | 1973 | iucv_sock_kill(nsk); |
1974 | bh_unlock_sock(sk); | 1974 | bh_unlock_sock(sk); |
diff --git a/net/key/af_key.c b/net/key/af_key.c index e72589a8400d..f3c83073afc4 100644 --- a/net/key/af_key.c +++ b/net/key/af_key.c | |||
@@ -205,7 +205,7 @@ static int pfkey_broadcast_one(struct sk_buff *skb, struct sk_buff **skb2, | |||
205 | if (atomic_read(&sk->sk_rmem_alloc) <= sk->sk_rcvbuf) { | 205 | if (atomic_read(&sk->sk_rmem_alloc) <= sk->sk_rcvbuf) { |
206 | skb_set_owner_r(*skb2, sk); | 206 | skb_set_owner_r(*skb2, sk); |
207 | skb_queue_tail(&sk->sk_receive_queue, *skb2); | 207 | skb_queue_tail(&sk->sk_receive_queue, *skb2); |
208 | sk->sk_data_ready(sk, (*skb2)->len); | 208 | sk->sk_data_ready(sk); |
209 | *skb2 = NULL; | 209 | *skb2 = NULL; |
210 | err = 0; | 210 | err = 0; |
211 | } | 211 | } |
diff --git a/net/netlink/af_netlink.c b/net/netlink/af_netlink.c index c2d585c4f7c5..894cda0206bb 100644 --- a/net/netlink/af_netlink.c +++ b/net/netlink/af_netlink.c | |||
@@ -1653,7 +1653,7 @@ static int __netlink_sendskb(struct sock *sk, struct sk_buff *skb) | |||
1653 | else | 1653 | else |
1654 | #endif /* CONFIG_NETLINK_MMAP */ | 1654 | #endif /* CONFIG_NETLINK_MMAP */ |
1655 | skb_queue_tail(&sk->sk_receive_queue, skb); | 1655 | skb_queue_tail(&sk->sk_receive_queue, skb); |
1656 | sk->sk_data_ready(sk, len); | 1656 | sk->sk_data_ready(sk); |
1657 | return len; | 1657 | return len; |
1658 | } | 1658 | } |
1659 | 1659 | ||
@@ -2394,7 +2394,7 @@ out: | |||
2394 | return err ? : copied; | 2394 | return err ? : copied; |
2395 | } | 2395 | } |
2396 | 2396 | ||
2397 | static void netlink_data_ready(struct sock *sk, int len) | 2397 | static void netlink_data_ready(struct sock *sk) |
2398 | { | 2398 | { |
2399 | BUG(); | 2399 | BUG(); |
2400 | } | 2400 | } |
diff --git a/net/netrom/af_netrom.c b/net/netrom/af_netrom.c index b74aa0755521..ede50d197e10 100644 --- a/net/netrom/af_netrom.c +++ b/net/netrom/af_netrom.c | |||
@@ -1011,7 +1011,7 @@ int nr_rx_frame(struct sk_buff *skb, struct net_device *dev) | |||
1011 | skb_queue_head(&sk->sk_receive_queue, skb); | 1011 | skb_queue_head(&sk->sk_receive_queue, skb); |
1012 | 1012 | ||
1013 | if (!sock_flag(sk, SOCK_DEAD)) | 1013 | if (!sock_flag(sk, SOCK_DEAD)) |
1014 | sk->sk_data_ready(sk, skb->len); | 1014 | sk->sk_data_ready(sk); |
1015 | 1015 | ||
1016 | bh_unlock_sock(sk); | 1016 | bh_unlock_sock(sk); |
1017 | 1017 | ||
diff --git a/net/nfc/llcp_core.c b/net/nfc/llcp_core.c index b486f12ae243..b4671958fcf9 100644 --- a/net/nfc/llcp_core.c +++ b/net/nfc/llcp_core.c | |||
@@ -976,7 +976,7 @@ static void nfc_llcp_recv_connect(struct nfc_llcp_local *local, | |||
976 | new_sk->sk_state = LLCP_CONNECTED; | 976 | new_sk->sk_state = LLCP_CONNECTED; |
977 | 977 | ||
978 | /* Wake the listening processes */ | 978 | /* Wake the listening processes */ |
979 | parent->sk_data_ready(parent, 0); | 979 | parent->sk_data_ready(parent); |
980 | 980 | ||
981 | /* Send CC */ | 981 | /* Send CC */ |
982 | nfc_llcp_send_cc(new_sock); | 982 | nfc_llcp_send_cc(new_sock); |
diff --git a/net/packet/af_packet.c b/net/packet/af_packet.c index 72e0c71fb01d..b85c67ccb797 100644 --- a/net/packet/af_packet.c +++ b/net/packet/af_packet.c | |||
@@ -1848,7 +1848,7 @@ static int packet_rcv(struct sk_buff *skb, struct net_device *dev, | |||
1848 | skb->dropcount = atomic_read(&sk->sk_drops); | 1848 | skb->dropcount = atomic_read(&sk->sk_drops); |
1849 | __skb_queue_tail(&sk->sk_receive_queue, skb); | 1849 | __skb_queue_tail(&sk->sk_receive_queue, skb); |
1850 | spin_unlock(&sk->sk_receive_queue.lock); | 1850 | spin_unlock(&sk->sk_receive_queue.lock); |
1851 | sk->sk_data_ready(sk, skb->len); | 1851 | sk->sk_data_ready(sk); |
1852 | return 0; | 1852 | return 0; |
1853 | 1853 | ||
1854 | drop_n_acct: | 1854 | drop_n_acct: |
@@ -2054,7 +2054,7 @@ static int tpacket_rcv(struct sk_buff *skb, struct net_device *dev, | |||
2054 | else | 2054 | else |
2055 | prb_clear_blk_fill_status(&po->rx_ring); | 2055 | prb_clear_blk_fill_status(&po->rx_ring); |
2056 | 2056 | ||
2057 | sk->sk_data_ready(sk, 0); | 2057 | sk->sk_data_ready(sk); |
2058 | 2058 | ||
2059 | drop_n_restore: | 2059 | drop_n_restore: |
2060 | if (skb_head != skb->data && skb_shared(skb)) { | 2060 | if (skb_head != skb->data && skb_shared(skb)) { |
@@ -2069,7 +2069,7 @@ ring_is_full: | |||
2069 | po->stats.stats1.tp_drops++; | 2069 | po->stats.stats1.tp_drops++; |
2070 | spin_unlock(&sk->sk_receive_queue.lock); | 2070 | spin_unlock(&sk->sk_receive_queue.lock); |
2071 | 2071 | ||
2072 | sk->sk_data_ready(sk, 0); | 2072 | sk->sk_data_ready(sk); |
2073 | kfree_skb(copy_skb); | 2073 | kfree_skb(copy_skb); |
2074 | goto drop_n_restore; | 2074 | goto drop_n_restore; |
2075 | } | 2075 | } |
diff --git a/net/phonet/pep-gprs.c b/net/phonet/pep-gprs.c index a2fba7edfd1f..66dc65e7c6a1 100644 --- a/net/phonet/pep-gprs.c +++ b/net/phonet/pep-gprs.c | |||
@@ -37,7 +37,7 @@ | |||
37 | struct gprs_dev { | 37 | struct gprs_dev { |
38 | struct sock *sk; | 38 | struct sock *sk; |
39 | void (*old_state_change)(struct sock *); | 39 | void (*old_state_change)(struct sock *); |
40 | void (*old_data_ready)(struct sock *, int); | 40 | void (*old_data_ready)(struct sock *); |
41 | void (*old_write_space)(struct sock *); | 41 | void (*old_write_space)(struct sock *); |
42 | 42 | ||
43 | struct net_device *dev; | 43 | struct net_device *dev; |
@@ -146,7 +146,7 @@ drop: | |||
146 | return err; | 146 | return err; |
147 | } | 147 | } |
148 | 148 | ||
149 | static void gprs_data_ready(struct sock *sk, int len) | 149 | static void gprs_data_ready(struct sock *sk) |
150 | { | 150 | { |
151 | struct gprs_dev *gp = sk->sk_user_data; | 151 | struct gprs_dev *gp = sk->sk_user_data; |
152 | struct sk_buff *skb; | 152 | struct sk_buff *skb; |
diff --git a/net/phonet/pep.c b/net/phonet/pep.c index e77411735de8..70a547ea5177 100644 --- a/net/phonet/pep.c +++ b/net/phonet/pep.c | |||
@@ -462,10 +462,9 @@ out: | |||
462 | queue: | 462 | queue: |
463 | skb->dev = NULL; | 463 | skb->dev = NULL; |
464 | skb_set_owner_r(skb, sk); | 464 | skb_set_owner_r(skb, sk); |
465 | err = skb->len; | ||
466 | skb_queue_tail(queue, skb); | 465 | skb_queue_tail(queue, skb); |
467 | if (!sock_flag(sk, SOCK_DEAD)) | 466 | if (!sock_flag(sk, SOCK_DEAD)) |
468 | sk->sk_data_ready(sk, err); | 467 | sk->sk_data_ready(sk); |
469 | return NET_RX_SUCCESS; | 468 | return NET_RX_SUCCESS; |
470 | } | 469 | } |
471 | 470 | ||
@@ -587,10 +586,9 @@ static int pipe_handler_do_rcv(struct sock *sk, struct sk_buff *skb) | |||
587 | pn->rx_credits--; | 586 | pn->rx_credits--; |
588 | skb->dev = NULL; | 587 | skb->dev = NULL; |
589 | skb_set_owner_r(skb, sk); | 588 | skb_set_owner_r(skb, sk); |
590 | err = skb->len; | ||
591 | skb_queue_tail(&sk->sk_receive_queue, skb); | 589 | skb_queue_tail(&sk->sk_receive_queue, skb); |
592 | if (!sock_flag(sk, SOCK_DEAD)) | 590 | if (!sock_flag(sk, SOCK_DEAD)) |
593 | sk->sk_data_ready(sk, err); | 591 | sk->sk_data_ready(sk); |
594 | return NET_RX_SUCCESS; | 592 | return NET_RX_SUCCESS; |
595 | 593 | ||
596 | case PNS_PEP_CONNECT_RESP: | 594 | case PNS_PEP_CONNECT_RESP: |
@@ -698,7 +696,7 @@ static int pep_do_rcv(struct sock *sk, struct sk_buff *skb) | |||
698 | skb_queue_head(&sk->sk_receive_queue, skb); | 696 | skb_queue_head(&sk->sk_receive_queue, skb); |
699 | sk_acceptq_added(sk); | 697 | sk_acceptq_added(sk); |
700 | if (!sock_flag(sk, SOCK_DEAD)) | 698 | if (!sock_flag(sk, SOCK_DEAD)) |
701 | sk->sk_data_ready(sk, 0); | 699 | sk->sk_data_ready(sk); |
702 | return NET_RX_SUCCESS; | 700 | return NET_RX_SUCCESS; |
703 | 701 | ||
704 | case PNS_PEP_DISCONNECT_REQ: | 702 | case PNS_PEP_DISCONNECT_REQ: |
diff --git a/net/rds/tcp.h b/net/rds/tcp.h index 9cf2927d0021..65637491f728 100644 --- a/net/rds/tcp.h +++ b/net/rds/tcp.h | |||
@@ -61,12 +61,12 @@ void rds_tcp_state_change(struct sock *sk); | |||
61 | /* tcp_listen.c */ | 61 | /* tcp_listen.c */ |
62 | int rds_tcp_listen_init(void); | 62 | int rds_tcp_listen_init(void); |
63 | void rds_tcp_listen_stop(void); | 63 | void rds_tcp_listen_stop(void); |
64 | void rds_tcp_listen_data_ready(struct sock *sk, int bytes); | 64 | void rds_tcp_listen_data_ready(struct sock *sk); |
65 | 65 | ||
66 | /* tcp_recv.c */ | 66 | /* tcp_recv.c */ |
67 | int rds_tcp_recv_init(void); | 67 | int rds_tcp_recv_init(void); |
68 | void rds_tcp_recv_exit(void); | 68 | void rds_tcp_recv_exit(void); |
69 | void rds_tcp_data_ready(struct sock *sk, int bytes); | 69 | void rds_tcp_data_ready(struct sock *sk); |
70 | int rds_tcp_recv(struct rds_connection *conn); | 70 | int rds_tcp_recv(struct rds_connection *conn); |
71 | void rds_tcp_inc_free(struct rds_incoming *inc); | 71 | void rds_tcp_inc_free(struct rds_incoming *inc); |
72 | int rds_tcp_inc_copy_to_user(struct rds_incoming *inc, struct iovec *iov, | 72 | int rds_tcp_inc_copy_to_user(struct rds_incoming *inc, struct iovec *iov, |
diff --git a/net/rds/tcp_listen.c b/net/rds/tcp_listen.c index 7787537e9c2e..4e638f851185 100644 --- a/net/rds/tcp_listen.c +++ b/net/rds/tcp_listen.c | |||
@@ -108,9 +108,9 @@ static void rds_tcp_accept_worker(struct work_struct *work) | |||
108 | cond_resched(); | 108 | cond_resched(); |
109 | } | 109 | } |
110 | 110 | ||
111 | void rds_tcp_listen_data_ready(struct sock *sk, int bytes) | 111 | void rds_tcp_listen_data_ready(struct sock *sk) |
112 | { | 112 | { |
113 | void (*ready)(struct sock *sk, int bytes); | 113 | void (*ready)(struct sock *sk); |
114 | 114 | ||
115 | rdsdebug("listen data ready sk %p\n", sk); | 115 | rdsdebug("listen data ready sk %p\n", sk); |
116 | 116 | ||
@@ -132,7 +132,7 @@ void rds_tcp_listen_data_ready(struct sock *sk, int bytes) | |||
132 | 132 | ||
133 | out: | 133 | out: |
134 | read_unlock(&sk->sk_callback_lock); | 134 | read_unlock(&sk->sk_callback_lock); |
135 | ready(sk, bytes); | 135 | ready(sk); |
136 | } | 136 | } |
137 | 137 | ||
138 | int rds_tcp_listen_init(void) | 138 | int rds_tcp_listen_init(void) |
diff --git a/net/rds/tcp_recv.c b/net/rds/tcp_recv.c index 4fac4f2bb9dc..9ae6e0a264ec 100644 --- a/net/rds/tcp_recv.c +++ b/net/rds/tcp_recv.c | |||
@@ -314,13 +314,13 @@ int rds_tcp_recv(struct rds_connection *conn) | |||
314 | return ret; | 314 | return ret; |
315 | } | 315 | } |
316 | 316 | ||
317 | void rds_tcp_data_ready(struct sock *sk, int bytes) | 317 | void rds_tcp_data_ready(struct sock *sk) |
318 | { | 318 | { |
319 | void (*ready)(struct sock *sk, int bytes); | 319 | void (*ready)(struct sock *sk); |
320 | struct rds_connection *conn; | 320 | struct rds_connection *conn; |
321 | struct rds_tcp_connection *tc; | 321 | struct rds_tcp_connection *tc; |
322 | 322 | ||
323 | rdsdebug("data ready sk %p bytes %d\n", sk, bytes); | 323 | rdsdebug("data ready sk %p\n", sk); |
324 | 324 | ||
325 | read_lock(&sk->sk_callback_lock); | 325 | read_lock(&sk->sk_callback_lock); |
326 | conn = sk->sk_user_data; | 326 | conn = sk->sk_user_data; |
@@ -337,7 +337,7 @@ void rds_tcp_data_ready(struct sock *sk, int bytes) | |||
337 | queue_delayed_work(rds_wq, &conn->c_recv_w, 0); | 337 | queue_delayed_work(rds_wq, &conn->c_recv_w, 0); |
338 | out: | 338 | out: |
339 | read_unlock(&sk->sk_callback_lock); | 339 | read_unlock(&sk->sk_callback_lock); |
340 | ready(sk, bytes); | 340 | ready(sk); |
341 | } | 341 | } |
342 | 342 | ||
343 | int rds_tcp_recv_init(void) | 343 | int rds_tcp_recv_init(void) |
diff --git a/net/rose/af_rose.c b/net/rose/af_rose.c index c2cca2ee6aef..8451c8cdc9de 100644 --- a/net/rose/af_rose.c +++ b/net/rose/af_rose.c | |||
@@ -1041,7 +1041,7 @@ int rose_rx_call_request(struct sk_buff *skb, struct net_device *dev, struct ros | |||
1041 | rose_start_heartbeat(make); | 1041 | rose_start_heartbeat(make); |
1042 | 1042 | ||
1043 | if (!sock_flag(sk, SOCK_DEAD)) | 1043 | if (!sock_flag(sk, SOCK_DEAD)) |
1044 | sk->sk_data_ready(sk, skb->len); | 1044 | sk->sk_data_ready(sk); |
1045 | 1045 | ||
1046 | return 1; | 1046 | return 1; |
1047 | } | 1047 | } |
diff --git a/net/rxrpc/ar-input.c b/net/rxrpc/ar-input.c index 73742647c135..63b21e580de9 100644 --- a/net/rxrpc/ar-input.c +++ b/net/rxrpc/ar-input.c | |||
@@ -113,7 +113,7 @@ int rxrpc_queue_rcv_skb(struct rxrpc_call *call, struct sk_buff *skb, | |||
113 | spin_unlock_bh(&sk->sk_receive_queue.lock); | 113 | spin_unlock_bh(&sk->sk_receive_queue.lock); |
114 | 114 | ||
115 | if (!sock_flag(sk, SOCK_DEAD)) | 115 | if (!sock_flag(sk, SOCK_DEAD)) |
116 | sk->sk_data_ready(sk, skb_len); | 116 | sk->sk_data_ready(sk); |
117 | } | 117 | } |
118 | skb = NULL; | 118 | skb = NULL; |
119 | } else { | 119 | } else { |
@@ -632,14 +632,14 @@ cant_find_conn: | |||
632 | * handle data received on the local endpoint | 632 | * handle data received on the local endpoint |
633 | * - may be called in interrupt context | 633 | * - may be called in interrupt context |
634 | */ | 634 | */ |
635 | void rxrpc_data_ready(struct sock *sk, int count) | 635 | void rxrpc_data_ready(struct sock *sk) |
636 | { | 636 | { |
637 | struct rxrpc_skb_priv *sp; | 637 | struct rxrpc_skb_priv *sp; |
638 | struct rxrpc_local *local; | 638 | struct rxrpc_local *local; |
639 | struct sk_buff *skb; | 639 | struct sk_buff *skb; |
640 | int ret; | 640 | int ret; |
641 | 641 | ||
642 | _enter("%p, %d", sk, count); | 642 | _enter("%p", sk); |
643 | 643 | ||
644 | ASSERT(!irqs_disabled()); | 644 | ASSERT(!irqs_disabled()); |
645 | 645 | ||
diff --git a/net/rxrpc/ar-internal.h b/net/rxrpc/ar-internal.h index c831d44b0841..ba9fd36d3f15 100644 --- a/net/rxrpc/ar-internal.h +++ b/net/rxrpc/ar-internal.h | |||
@@ -518,7 +518,7 @@ void rxrpc_UDP_error_handler(struct work_struct *); | |||
518 | */ | 518 | */ |
519 | extern const char *rxrpc_pkts[]; | 519 | extern const char *rxrpc_pkts[]; |
520 | 520 | ||
521 | void rxrpc_data_ready(struct sock *, int); | 521 | void rxrpc_data_ready(struct sock *); |
522 | int rxrpc_queue_rcv_skb(struct rxrpc_call *, struct sk_buff *, bool, bool); | 522 | int rxrpc_queue_rcv_skb(struct rxrpc_call *, struct sk_buff *, bool, bool); |
523 | void rxrpc_fast_process_packet(struct rxrpc_call *, struct sk_buff *); | 523 | void rxrpc_fast_process_packet(struct rxrpc_call *, struct sk_buff *); |
524 | 524 | ||
diff --git a/net/sctp/socket.c b/net/sctp/socket.c index 270d5bd97d8b..e13519e9df80 100644 --- a/net/sctp/socket.c +++ b/net/sctp/socket.c | |||
@@ -6745,7 +6745,7 @@ do_nonblock: | |||
6745 | goto out; | 6745 | goto out; |
6746 | } | 6746 | } |
6747 | 6747 | ||
6748 | void sctp_data_ready(struct sock *sk, int len) | 6748 | void sctp_data_ready(struct sock *sk) |
6749 | { | 6749 | { |
6750 | struct socket_wq *wq; | 6750 | struct socket_wq *wq; |
6751 | 6751 | ||
diff --git a/net/sctp/ulpqueue.c b/net/sctp/ulpqueue.c index 5dc94117e9d4..7144eb6a1b95 100644 --- a/net/sctp/ulpqueue.c +++ b/net/sctp/ulpqueue.c | |||
@@ -259,7 +259,7 @@ int sctp_ulpq_tail_event(struct sctp_ulpq *ulpq, struct sctp_ulpevent *event) | |||
259 | sctp_ulpq_clear_pd(ulpq); | 259 | sctp_ulpq_clear_pd(ulpq); |
260 | 260 | ||
261 | if (queue == &sk->sk_receive_queue) | 261 | if (queue == &sk->sk_receive_queue) |
262 | sk->sk_data_ready(sk, 0); | 262 | sk->sk_data_ready(sk); |
263 | return 1; | 263 | return 1; |
264 | 264 | ||
265 | out_free: | 265 | out_free: |
@@ -1135,5 +1135,5 @@ void sctp_ulpq_abort_pd(struct sctp_ulpq *ulpq, gfp_t gfp) | |||
1135 | 1135 | ||
1136 | /* If there is data waiting, send it up the socket now. */ | 1136 | /* If there is data waiting, send it up the socket now. */ |
1137 | if (sctp_ulpq_clear_pd(ulpq) || ev) | 1137 | if (sctp_ulpq_clear_pd(ulpq) || ev) |
1138 | sk->sk_data_ready(sk, 0); | 1138 | sk->sk_data_ready(sk); |
1139 | } | 1139 | } |
diff --git a/net/sunrpc/svcsock.c b/net/sunrpc/svcsock.c index b6e59f0a9475..c26ce9556581 100644 --- a/net/sunrpc/svcsock.c +++ b/net/sunrpc/svcsock.c | |||
@@ -60,7 +60,7 @@ | |||
60 | 60 | ||
61 | static struct svc_sock *svc_setup_socket(struct svc_serv *, struct socket *, | 61 | static struct svc_sock *svc_setup_socket(struct svc_serv *, struct socket *, |
62 | int flags); | 62 | int flags); |
63 | static void svc_udp_data_ready(struct sock *, int); | 63 | static void svc_udp_data_ready(struct sock *); |
64 | static int svc_udp_recvfrom(struct svc_rqst *); | 64 | static int svc_udp_recvfrom(struct svc_rqst *); |
65 | static int svc_udp_sendto(struct svc_rqst *); | 65 | static int svc_udp_sendto(struct svc_rqst *); |
66 | static void svc_sock_detach(struct svc_xprt *); | 66 | static void svc_sock_detach(struct svc_xprt *); |
@@ -403,14 +403,14 @@ static void svc_sock_setbufsize(struct socket *sock, unsigned int snd, | |||
403 | /* | 403 | /* |
404 | * INET callback when data has been received on the socket. | 404 | * INET callback when data has been received on the socket. |
405 | */ | 405 | */ |
406 | static void svc_udp_data_ready(struct sock *sk, int count) | 406 | static void svc_udp_data_ready(struct sock *sk) |
407 | { | 407 | { |
408 | struct svc_sock *svsk = (struct svc_sock *)sk->sk_user_data; | 408 | struct svc_sock *svsk = (struct svc_sock *)sk->sk_user_data; |
409 | wait_queue_head_t *wq = sk_sleep(sk); | 409 | wait_queue_head_t *wq = sk_sleep(sk); |
410 | 410 | ||
411 | if (svsk) { | 411 | if (svsk) { |
412 | dprintk("svc: socket %p(inet %p), count=%d, busy=%d\n", | 412 | dprintk("svc: socket %p(inet %p), busy=%d\n", |
413 | svsk, sk, count, | 413 | svsk, sk, |
414 | test_bit(XPT_BUSY, &svsk->sk_xprt.xpt_flags)); | 414 | test_bit(XPT_BUSY, &svsk->sk_xprt.xpt_flags)); |
415 | set_bit(XPT_DATA, &svsk->sk_xprt.xpt_flags); | 415 | set_bit(XPT_DATA, &svsk->sk_xprt.xpt_flags); |
416 | svc_xprt_enqueue(&svsk->sk_xprt); | 416 | svc_xprt_enqueue(&svsk->sk_xprt); |
@@ -731,7 +731,7 @@ static void svc_udp_init(struct svc_sock *svsk, struct svc_serv *serv) | |||
731 | * A data_ready event on a listening socket means there's a connection | 731 | * A data_ready event on a listening socket means there's a connection |
732 | * pending. Do not use state_change as a substitute for it. | 732 | * pending. Do not use state_change as a substitute for it. |
733 | */ | 733 | */ |
734 | static void svc_tcp_listen_data_ready(struct sock *sk, int count_unused) | 734 | static void svc_tcp_listen_data_ready(struct sock *sk) |
735 | { | 735 | { |
736 | struct svc_sock *svsk = (struct svc_sock *)sk->sk_user_data; | 736 | struct svc_sock *svsk = (struct svc_sock *)sk->sk_user_data; |
737 | wait_queue_head_t *wq; | 737 | wait_queue_head_t *wq; |
@@ -783,7 +783,7 @@ static void svc_tcp_state_change(struct sock *sk) | |||
783 | wake_up_interruptible_all(wq); | 783 | wake_up_interruptible_all(wq); |
784 | } | 784 | } |
785 | 785 | ||
786 | static void svc_tcp_data_ready(struct sock *sk, int count) | 786 | static void svc_tcp_data_ready(struct sock *sk) |
787 | { | 787 | { |
788 | struct svc_sock *svsk = (struct svc_sock *)sk->sk_user_data; | 788 | struct svc_sock *svsk = (struct svc_sock *)sk->sk_user_data; |
789 | wait_queue_head_t *wq = sk_sleep(sk); | 789 | wait_queue_head_t *wq = sk_sleep(sk); |
diff --git a/net/sunrpc/xprtsock.c b/net/sunrpc/xprtsock.c index 966763d735e9..96458d434324 100644 --- a/net/sunrpc/xprtsock.c +++ b/net/sunrpc/xprtsock.c | |||
@@ -254,7 +254,7 @@ struct sock_xprt { | |||
254 | /* | 254 | /* |
255 | * Saved socket callback addresses | 255 | * Saved socket callback addresses |
256 | */ | 256 | */ |
257 | void (*old_data_ready)(struct sock *, int); | 257 | void (*old_data_ready)(struct sock *); |
258 | void (*old_state_change)(struct sock *); | 258 | void (*old_state_change)(struct sock *); |
259 | void (*old_write_space)(struct sock *); | 259 | void (*old_write_space)(struct sock *); |
260 | void (*old_error_report)(struct sock *); | 260 | void (*old_error_report)(struct sock *); |
@@ -946,7 +946,7 @@ static int xs_local_copy_to_xdr(struct xdr_buf *xdr, struct sk_buff *skb) | |||
946 | * | 946 | * |
947 | * Currently this assumes we can read the whole reply in a single gulp. | 947 | * Currently this assumes we can read the whole reply in a single gulp. |
948 | */ | 948 | */ |
949 | static void xs_local_data_ready(struct sock *sk, int len) | 949 | static void xs_local_data_ready(struct sock *sk) |
950 | { | 950 | { |
951 | struct rpc_task *task; | 951 | struct rpc_task *task; |
952 | struct rpc_xprt *xprt; | 952 | struct rpc_xprt *xprt; |
@@ -1009,7 +1009,7 @@ static void xs_local_data_ready(struct sock *sk, int len) | |||
1009 | * @len: how much data to read | 1009 | * @len: how much data to read |
1010 | * | 1010 | * |
1011 | */ | 1011 | */ |
1012 | static void xs_udp_data_ready(struct sock *sk, int len) | 1012 | static void xs_udp_data_ready(struct sock *sk) |
1013 | { | 1013 | { |
1014 | struct rpc_task *task; | 1014 | struct rpc_task *task; |
1015 | struct rpc_xprt *xprt; | 1015 | struct rpc_xprt *xprt; |
@@ -1432,7 +1432,7 @@ static int xs_tcp_data_recv(read_descriptor_t *rd_desc, struct sk_buff *skb, uns | |||
1432 | * @bytes: how much data to read | 1432 | * @bytes: how much data to read |
1433 | * | 1433 | * |
1434 | */ | 1434 | */ |
1435 | static void xs_tcp_data_ready(struct sock *sk, int bytes) | 1435 | static void xs_tcp_data_ready(struct sock *sk) |
1436 | { | 1436 | { |
1437 | struct rpc_xprt *xprt; | 1437 | struct rpc_xprt *xprt; |
1438 | read_descriptor_t rd_desc; | 1438 | read_descriptor_t rd_desc; |
diff --git a/net/tipc/server.c b/net/tipc/server.c index 646a930eefbf..a538a02f869b 100644 --- a/net/tipc/server.c +++ b/net/tipc/server.c | |||
@@ -119,7 +119,7 @@ static struct tipc_conn *tipc_conn_lookup(struct tipc_server *s, int conid) | |||
119 | return con; | 119 | return con; |
120 | } | 120 | } |
121 | 121 | ||
122 | static void sock_data_ready(struct sock *sk, int unused) | 122 | static void sock_data_ready(struct sock *sk) |
123 | { | 123 | { |
124 | struct tipc_conn *con; | 124 | struct tipc_conn *con; |
125 | 125 | ||
@@ -297,7 +297,7 @@ static int tipc_accept_from_sock(struct tipc_conn *con) | |||
297 | newcon->usr_data = s->tipc_conn_new(newcon->conid); | 297 | newcon->usr_data = s->tipc_conn_new(newcon->conid); |
298 | 298 | ||
299 | /* Wake up receive process in case of 'SYN+' message */ | 299 | /* Wake up receive process in case of 'SYN+' message */ |
300 | newsock->sk->sk_data_ready(newsock->sk, 0); | 300 | newsock->sk->sk_data_ready(newsock->sk); |
301 | return ret; | 301 | return ret; |
302 | } | 302 | } |
303 | 303 | ||
diff --git a/net/tipc/socket.c b/net/tipc/socket.c index adc12e227303..3c0256962f7d 100644 --- a/net/tipc/socket.c +++ b/net/tipc/socket.c | |||
@@ -45,7 +45,7 @@ | |||
45 | #define CONN_TIMEOUT_DEFAULT 8000 /* default connect timeout = 8s */ | 45 | #define CONN_TIMEOUT_DEFAULT 8000 /* default connect timeout = 8s */ |
46 | 46 | ||
47 | static int backlog_rcv(struct sock *sk, struct sk_buff *skb); | 47 | static int backlog_rcv(struct sock *sk, struct sk_buff *skb); |
48 | static void tipc_data_ready(struct sock *sk, int len); | 48 | static void tipc_data_ready(struct sock *sk); |
49 | static void tipc_write_space(struct sock *sk); | 49 | static void tipc_write_space(struct sock *sk); |
50 | static int tipc_release(struct socket *sock); | 50 | static int tipc_release(struct socket *sock); |
51 | static int tipc_accept(struct socket *sock, struct socket *new_sock, int flags); | 51 | static int tipc_accept(struct socket *sock, struct socket *new_sock, int flags); |
@@ -1248,7 +1248,7 @@ static void tipc_write_space(struct sock *sk) | |||
1248 | * @sk: socket | 1248 | * @sk: socket |
1249 | * @len: the length of messages | 1249 | * @len: the length of messages |
1250 | */ | 1250 | */ |
1251 | static void tipc_data_ready(struct sock *sk, int len) | 1251 | static void tipc_data_ready(struct sock *sk) |
1252 | { | 1252 | { |
1253 | struct socket_wq *wq; | 1253 | struct socket_wq *wq; |
1254 | 1254 | ||
@@ -1410,7 +1410,7 @@ static u32 filter_rcv(struct sock *sk, struct sk_buff *buf) | |||
1410 | __skb_queue_tail(&sk->sk_receive_queue, buf); | 1410 | __skb_queue_tail(&sk->sk_receive_queue, buf); |
1411 | skb_set_owner_r(buf, sk); | 1411 | skb_set_owner_r(buf, sk); |
1412 | 1412 | ||
1413 | sk->sk_data_ready(sk, 0); | 1413 | sk->sk_data_ready(sk); |
1414 | return TIPC_OK; | 1414 | return TIPC_OK; |
1415 | } | 1415 | } |
1416 | 1416 | ||
diff --git a/net/unix/af_unix.c b/net/unix/af_unix.c index 94404f19f9de..bb7e8ba821f4 100644 --- a/net/unix/af_unix.c +++ b/net/unix/af_unix.c | |||
@@ -1217,7 +1217,7 @@ restart: | |||
1217 | __skb_queue_tail(&other->sk_receive_queue, skb); | 1217 | __skb_queue_tail(&other->sk_receive_queue, skb); |
1218 | spin_unlock(&other->sk_receive_queue.lock); | 1218 | spin_unlock(&other->sk_receive_queue.lock); |
1219 | unix_state_unlock(other); | 1219 | unix_state_unlock(other); |
1220 | other->sk_data_ready(other, 0); | 1220 | other->sk_data_ready(other); |
1221 | sock_put(other); | 1221 | sock_put(other); |
1222 | return 0; | 1222 | return 0; |
1223 | 1223 | ||
@@ -1600,7 +1600,7 @@ restart: | |||
1600 | if (max_level > unix_sk(other)->recursion_level) | 1600 | if (max_level > unix_sk(other)->recursion_level) |
1601 | unix_sk(other)->recursion_level = max_level; | 1601 | unix_sk(other)->recursion_level = max_level; |
1602 | unix_state_unlock(other); | 1602 | unix_state_unlock(other); |
1603 | other->sk_data_ready(other, len); | 1603 | other->sk_data_ready(other); |
1604 | sock_put(other); | 1604 | sock_put(other); |
1605 | scm_destroy(siocb->scm); | 1605 | scm_destroy(siocb->scm); |
1606 | return len; | 1606 | return len; |
@@ -1706,7 +1706,7 @@ static int unix_stream_sendmsg(struct kiocb *kiocb, struct socket *sock, | |||
1706 | if (max_level > unix_sk(other)->recursion_level) | 1706 | if (max_level > unix_sk(other)->recursion_level) |
1707 | unix_sk(other)->recursion_level = max_level; | 1707 | unix_sk(other)->recursion_level = max_level; |
1708 | unix_state_unlock(other); | 1708 | unix_state_unlock(other); |
1709 | other->sk_data_ready(other, size); | 1709 | other->sk_data_ready(other); |
1710 | sent += size; | 1710 | sent += size; |
1711 | } | 1711 | } |
1712 | 1712 | ||
diff --git a/net/vmw_vsock/vmci_transport_notify.c b/net/vmw_vsock/vmci_transport_notify.c index 9a730744e7bc..9b7f207f2bee 100644 --- a/net/vmw_vsock/vmci_transport_notify.c +++ b/net/vmw_vsock/vmci_transport_notify.c | |||
@@ -315,7 +315,7 @@ vmci_transport_handle_wrote(struct sock *sk, | |||
315 | struct vsock_sock *vsk = vsock_sk(sk); | 315 | struct vsock_sock *vsk = vsock_sk(sk); |
316 | PKT_FIELD(vsk, sent_waiting_read) = false; | 316 | PKT_FIELD(vsk, sent_waiting_read) = false; |
317 | #endif | 317 | #endif |
318 | sk->sk_data_ready(sk, 0); | 318 | sk->sk_data_ready(sk); |
319 | } | 319 | } |
320 | 320 | ||
321 | static void vmci_transport_notify_pkt_socket_init(struct sock *sk) | 321 | static void vmci_transport_notify_pkt_socket_init(struct sock *sk) |
diff --git a/net/vmw_vsock/vmci_transport_notify_qstate.c b/net/vmw_vsock/vmci_transport_notify_qstate.c index 622bd7aa1016..dc9c7929a2f9 100644 --- a/net/vmw_vsock/vmci_transport_notify_qstate.c +++ b/net/vmw_vsock/vmci_transport_notify_qstate.c | |||
@@ -92,7 +92,7 @@ vmci_transport_handle_wrote(struct sock *sk, | |||
92 | bool bottom_half, | 92 | bool bottom_half, |
93 | struct sockaddr_vm *dst, struct sockaddr_vm *src) | 93 | struct sockaddr_vm *dst, struct sockaddr_vm *src) |
94 | { | 94 | { |
95 | sk->sk_data_ready(sk, 0); | 95 | sk->sk_data_ready(sk); |
96 | } | 96 | } |
97 | 97 | ||
98 | static void vsock_block_update_write_window(struct sock *sk) | 98 | static void vsock_block_update_write_window(struct sock *sk) |
@@ -290,7 +290,7 @@ vmci_transport_notify_pkt_recv_post_dequeue( | |||
290 | /* See the comment in | 290 | /* See the comment in |
291 | * vmci_transport_notify_pkt_send_post_enqueue(). | 291 | * vmci_transport_notify_pkt_send_post_enqueue(). |
292 | */ | 292 | */ |
293 | sk->sk_data_ready(sk, 0); | 293 | sk->sk_data_ready(sk); |
294 | } | 294 | } |
295 | 295 | ||
296 | return err; | 296 | return err; |
diff --git a/net/x25/af_x25.c b/net/x25/af_x25.c index 6177479c7de9..5ad4418ef093 100644 --- a/net/x25/af_x25.c +++ b/net/x25/af_x25.c | |||
@@ -1064,7 +1064,7 @@ int x25_rx_call_request(struct sk_buff *skb, struct x25_neigh *nb, | |||
1064 | x25_start_heartbeat(make); | 1064 | x25_start_heartbeat(make); |
1065 | 1065 | ||
1066 | if (!sock_flag(sk, SOCK_DEAD)) | 1066 | if (!sock_flag(sk, SOCK_DEAD)) |
1067 | sk->sk_data_ready(sk, skb->len); | 1067 | sk->sk_data_ready(sk); |
1068 | rc = 1; | 1068 | rc = 1; |
1069 | sock_put(sk); | 1069 | sock_put(sk); |
1070 | out: | 1070 | out: |
diff --git a/net/x25/x25_in.c b/net/x25/x25_in.c index d1b0dc79bb6f..7ac50098a375 100644 --- a/net/x25/x25_in.c +++ b/net/x25/x25_in.c | |||
@@ -79,7 +79,7 @@ static int x25_queue_rx_frame(struct sock *sk, struct sk_buff *skb, int more) | |||
79 | skb_set_owner_r(skbn, sk); | 79 | skb_set_owner_r(skbn, sk); |
80 | skb_queue_tail(&sk->sk_receive_queue, skbn); | 80 | skb_queue_tail(&sk->sk_receive_queue, skbn); |
81 | if (!sock_flag(sk, SOCK_DEAD)) | 81 | if (!sock_flag(sk, SOCK_DEAD)) |
82 | sk->sk_data_ready(sk, skbn->len); | 82 | sk->sk_data_ready(sk); |
83 | 83 | ||
84 | return 0; | 84 | return 0; |
85 | } | 85 | } |