diff options
author | Joe Perches | 2014-04-03 16:49:18 -0500 |
---|---|---|
committer | Linus Torvalds | 2014-04-03 18:21:13 -0500 |
commit | 9b0fa60d9be0a82bc9e49bdd2dcacdfe4d1d5192 (patch) | |
tree | 6c3fa27f737a6a5221469ea0771da14b9fbdf2cd /scripts | |
parent | 447432f32328dcd081ae5e23f27d2ffa19f2ecf8 (diff) | |
download | linux-phy-9b0fa60d9be0a82bc9e49bdd2dcacdfe4d1d5192.tar.gz linux-phy-9b0fa60d9be0a82bc9e49bdd2dcacdfe4d1d5192.tar.xz linux-phy-9b0fa60d9be0a82bc9e49bdd2dcacdfe4d1d5192.zip |
checkpatch: add test for char * arrays that could be static const
static const char* arrays create smaller text as each function call does
not have to populate the array.
Emit a warning when char *arrays aren't static const and the array is
not apparently global by being declared in the first column.
Signed-off-by: Joe Perches <joe@perches.com>
Signed-off-by: Andrew Morton <akpm@linux-foundation.org>
Signed-off-by: Linus Torvalds <torvalds@linux-foundation.org>
Diffstat (limited to 'scripts')
-rwxr-xr-x | scripts/checkpatch.pl | 7 |
1 files changed, 7 insertions, 0 deletions
diff --git a/scripts/checkpatch.pl b/scripts/checkpatch.pl index 646295cd9990..91308bec89b9 100755 --- a/scripts/checkpatch.pl +++ b/scripts/checkpatch.pl | |||
@@ -2675,6 +2675,13 @@ sub process { | |||
2675 | $herecurr); | 2675 | $herecurr); |
2676 | } | 2676 | } |
2677 | 2677 | ||
2678 | # check for non-global char *foo[] = {"bar", ...} declarations. | ||
2679 | if ($line =~ /^.\s+(?:static\s+|const\s+)?char\s+\*\s*\w+\s*\[\s*\]\s*=\s*\{/) { | ||
2680 | WARN("STATIC_CONST_CHAR_ARRAY", | ||
2681 | "char * array declaration might be better as static const\n" . | ||
2682 | $herecurr); | ||
2683 | } | ||
2684 | |||
2678 | # check for function declarations without arguments like "int foo()" | 2685 | # check for function declarations without arguments like "int foo()" |
2679 | if ($line =~ /(\b$Type\s+$Ident)\s*\(\s*\)/) { | 2686 | if ($line =~ /(\b$Type\s+$Ident)\s*\(\s*\)/) { |
2680 | if (ERROR("FUNCTION_WITHOUT_ARGS", | 2687 | if (ERROR("FUNCTION_WITHOUT_ARGS", |