diff options
author | Masanari Iida | 2014-04-19 10:16:41 -0500 |
---|---|---|
committer | Jiri Olsa | 2014-04-23 06:19:01 -0500 |
commit | 763d7f5f2718f085bab5a9e63308349728f3ad12 (patch) | |
tree | e38efec4d2bf05e2c43a40f1b005017f85d0c935 /tools | |
parent | fd741edc25600e1660abd00b5c1bbe967018c6a0 (diff) | |
download | linux-phy-763d7f5f2718f085bab5a9e63308349728f3ad12.tar.gz linux-phy-763d7f5f2718f085bab5a9e63308349728f3ad12.tar.xz linux-phy-763d7f5f2718f085bab5a9e63308349728f3ad12.zip |
perf tests x86: Fix memory leak in sample_ustack()
The buf is not freed, when kernel failed to get stack map
and return.
Signed-off-by: Masanari Iida <standby24x7@gmail.com>
Link: http://lkml.kernel.org/r/1398091024-7901-1-git-send-email-standby24x7@gmail.com
Signed-off-by: Jiri Olsa <jolsa@redhat.com>
Diffstat (limited to 'tools')
-rw-r--r-- | tools/perf/arch/x86/tests/dwarf-unwind.c | 1 |
1 files changed, 1 insertions, 0 deletions
diff --git a/tools/perf/arch/x86/tests/dwarf-unwind.c b/tools/perf/arch/x86/tests/dwarf-unwind.c index b602ad93ce63..b8c0102c70c8 100644 --- a/tools/perf/arch/x86/tests/dwarf-unwind.c +++ b/tools/perf/arch/x86/tests/dwarf-unwind.c | |||
@@ -26,6 +26,7 @@ static int sample_ustack(struct perf_sample *sample, | |||
26 | map = map_groups__find(&thread->mg, MAP__FUNCTION, (u64) sp); | 26 | map = map_groups__find(&thread->mg, MAP__FUNCTION, (u64) sp); |
27 | if (!map) { | 27 | if (!map) { |
28 | pr_debug("failed to get stack map\n"); | 28 | pr_debug("failed to get stack map\n"); |
29 | free(buf); | ||
29 | return -1; | 30 | return -1; |
30 | } | 31 | } |
31 | 32 | ||