diff options
author | Alex Williamson | 2014-02-26 12:38:40 -0600 |
---|---|---|
committer | Alex Williamson | 2014-02-26 12:38:40 -0600 |
commit | 9d830d47c7a756da6f0b55fa25d51eec0739eb02 (patch) | |
tree | 3f40dbe93c1b0120246eab829f33490a127e336c /virt | |
parent | 88d7ab8949427f492c39f6daf0ac67f0242a88bc (diff) | |
download | linux-phy-9d830d47c7a756da6f0b55fa25d51eec0739eb02.tar.gz linux-phy-9d830d47c7a756da6f0b55fa25d51eec0739eb02.tar.xz linux-phy-9d830d47c7a756da6f0b55fa25d51eec0739eb02.zip |
kvm/vfio: Support for DMA coherent IOMMUs
VFIO now has support for using the IOMMU_CACHE flag and a mechanism
for an external user to test the current operating mode of the IOMMU.
Add support for this to the kvm-vfio pseudo device so that we only
register noncoherent DMA when necessary.
Signed-off-by: Alex Williamson <alex.williamson@redhat.com>
Cc: Gleb Natapov <gleb@kernel.org>
Cc: Paolo Bonzini <pbonzini@redhat.com>
Acked-by: Paolo Bonzini <pbonzini@redhat.com>
Diffstat (limited to 'virt')
-rw-r--r-- | virt/kvm/vfio.c | 27 |
1 files changed, 20 insertions, 7 deletions
diff --git a/virt/kvm/vfio.c b/virt/kvm/vfio.c index b4f9507ae650..ba1a93f935c7 100644 --- a/virt/kvm/vfio.c +++ b/virt/kvm/vfio.c | |||
@@ -59,6 +59,22 @@ static void kvm_vfio_group_put_external_user(struct vfio_group *vfio_group) | |||
59 | symbol_put(vfio_group_put_external_user); | 59 | symbol_put(vfio_group_put_external_user); |
60 | } | 60 | } |
61 | 61 | ||
62 | static bool kvm_vfio_group_is_coherent(struct vfio_group *vfio_group) | ||
63 | { | ||
64 | long (*fn)(struct vfio_group *, unsigned long); | ||
65 | long ret; | ||
66 | |||
67 | fn = symbol_get(vfio_external_check_extension); | ||
68 | if (!fn) | ||
69 | return false; | ||
70 | |||
71 | ret = fn(vfio_group, VFIO_DMA_CC_IOMMU); | ||
72 | |||
73 | symbol_put(vfio_external_check_extension); | ||
74 | |||
75 | return ret > 0; | ||
76 | } | ||
77 | |||
62 | /* | 78 | /* |
63 | * Groups can use the same or different IOMMU domains. If the same then | 79 | * Groups can use the same or different IOMMU domains. If the same then |
64 | * adding a new group may change the coherency of groups we've previously | 80 | * adding a new group may change the coherency of groups we've previously |
@@ -75,13 +91,10 @@ static void kvm_vfio_update_coherency(struct kvm_device *dev) | |||
75 | mutex_lock(&kv->lock); | 91 | mutex_lock(&kv->lock); |
76 | 92 | ||
77 | list_for_each_entry(kvg, &kv->group_list, node) { | 93 | list_for_each_entry(kvg, &kv->group_list, node) { |
78 | /* | 94 | if (!kvm_vfio_group_is_coherent(kvg->vfio_group)) { |
79 | * TODO: We need an interface to check the coherency of | 95 | noncoherent = true; |
80 | * the IOMMU domain this group is using. For now, assume | 96 | break; |
81 | * it's always noncoherent. | 97 | } |
82 | */ | ||
83 | noncoherent = true; | ||
84 | break; | ||
85 | } | 98 | } |
86 | 99 | ||
87 | if (noncoherent != kv->noncoherent) { | 100 | if (noncoherent != kv->noncoherent) { |