aboutsummaryrefslogtreecommitdiffstats
Commit message (Expand)AuthorAgeFilesLines
* HACK: ARM: dts: dra72x: use "ti,omap4-hsmmc" compatible string for MMCmmc-for-4.1Kishon Vijay Abraham I2015-08-051-0/+16
* ARM: dts: am57xx-beagle-x15: Add pinmux configuration for MMC1 and MMC2Kishon Vijay Abraham I2015-08-051-2/+82
* ARM: dts: dra7-evm: Add pinmux configuration for MMC1 & MMC2Kishon Vijay Abraham I2015-08-051-0/+220
* ARM: dts: DRA7: use the new compatible string added for dra7 and dra72Kishon Vijay Abraham I2015-08-051-4/+4
* mmc: host: omap_hsmmc: Add support to set IODELAY valuesKishon Vijay Abraham I2015-08-052-1/+125
* mmc: host: omap_hsmmc: Fix error path sequenceKishon Vijay Abraham I2015-08-051-3/+3
* mmc: host: omap_hsmmc: Add new compatible string to support dra7Kishon Vijay Abraham I2015-08-053-0/+12
* mmc: host: omap_hsmmc: prepare *set_timing() to be used for iodelay settingKishon Vijay Abraham I2015-08-051-0/+9
* HACK: ARM: DRA7: hwmod: use SWSUP_SIDLE flag for MMC1Kishon Vijay Abraham I2015-08-051-0/+1
* ARM: dts: am57xx-beagle-x15: Set max clock frequency of MMC1 and MMC2Kishon Vijay Abraham I2015-08-051-0/+3
* ARM: dts: dra7-evm: Set max clock frequency of MMC1 and MMC2Kishon Vijay Abraham I2015-08-051-0/+3
* ARM: dts: dra7: Add supported MMC/SD modes in MMC dt nodeKishon Vijay Abraham I2015-08-051-0/+9
* ARM: dts: dra72-evm: Fix spurious card insert/removal interruptKishon Vijay Abraham I2015-08-051-0/+1
* ARM: dts: dra7-evm: Fix spurious card insert/removal interruptKishon Vijay Abraham I2015-08-051-0/+1
* ARM: dts: am57xx-beagle-x15: mmc1: remove redundant pbias-supply propertyKishon Vijay Abraham I2015-08-051-1/+0
* ARM: dts: dra7-evm: Add MMCSD card removal GPIONishanth Menon2015-08-051-0/+5
* ARM: dts: dra72-evm: Set max clock frequency of MMC1 and MMC2Kishon Vijay Abraham I2015-08-051-0/+2
* ARM: dts: dra7-evm: add evm_3v3_sd regulatorBalaji T K2015-08-051-1/+11
* ARM: dts: dra72-evm: add evm_3v3_sd regulatorKishon Vijay Abraham I2015-08-051-2/+11
* mmc: host: omap_hsmmc: add software timer when timeout greater than hardware ...Mugunthan V N2015-08-051-2/+69
* mmc: host: omap_hsmmc: remove incorrect voltage switch sequenceKishon Vijay Abraham I2015-08-051-81/+0
* mmc: host: omap_hsmmc: Allow io voltage switch even for fixed vddKishon Vijay Abraham I2015-08-051-7/+0
* mmc: host: omap_hsmmc: Workaround for errata id i802Kishon Vijay Abraham I2015-08-051-1/+10
* mmc: host: omap_hsmmc: add tuning supportBalaji T K2015-08-051-2/+232
* mmc: host: omap_hsmmc: set timing in the UHSMS fieldKishon Vijay Abraham I2015-08-051-0/+49
* mmc: host: omap_hsmmc: set clk rate to the max frequencyKishon Vijay Abraham I2015-08-051-1/+6
* mmc: host: omap_hsmmc: add voltage switch support for UHS SD cardBalaji T K2015-08-051-0/+129
* mmc: host: omap_hsmmc: program HCTL based on signal_voltage set by mmc coreKishon Vijay Abraham I2015-08-051-9/+7
* mmc: host: omap_hsmmc: separate setting voltage capabilities from bus powerKishon Vijay Abraham I2015-08-051-9/+19
* mmc: host: omap_hsmmc: Support pbias and vmmc_aux to switch to 1.8vKishon Vijay Abraham I2015-08-051-16/+32
* ARM: dts: am57xx-beagle-x15: Fix regulator populated in MMC1 dt nodeKishon Vijay Abraham I2015-08-051-1/+0
* arm: dts: am335x-evm: Add pinmux configuration for uart1Dave Gerlach2015-08-041-0/+27
* memory: gpmc: adopt pinctrl supportHebbar, Gururaja2015-08-041-0/+7
* phy: omap-usb2: support suspend/resumeSekhar Nori2015-08-041-60/+46
* ARM: dts: am437x-gp-evm: Add pinctrl sleep states for i2c1Dave Gerlach2015-08-041-3/+11
* ARM: dts: am437x-gp-evm: Add pinctrl sleep states for pixcir_tsDave Gerlach2015-08-041-3/+10
* ARM: dts: am437x-gp-evm: Add sleep pinctrl state for ecap0Dave Gerlach2015-08-041-3/+10
* ARM: dts: am437x-gp-evm: Update mmc1 pinctrl sleep statesDave Gerlach2015-08-041-6/+7
* ARM: dts: am43x-gp/epos: Add pinctrl sleep state for sd card slotBalaji T K2015-08-042-2/+38
* ARM: dts: am437x-gp-evm: Update cpsw and mdio pinctrl sleep statesDave Gerlach2015-08-041-6/+6
* ARM: dts: am437x-gp-evm: Add uart0 pinctrl default and sleep statesDave Gerlach2015-08-041-0/+25
* ARM: dts: am437x-gp-evm: Optimize nand_flash_x8 pinctrl sleep stateDave Gerlach2015-08-041-3/+25
* ARM: dts: am335x-evm: Fix backlight sleep pin configDave Gerlach2015-08-041-1/+1
* arm: dts: am33xx: update pinmux configuration for mmc1Hebbar, Gururaja2015-08-043-12/+75
* arm: dts: am33xx: add pinctrl sleep states for nandHebbar, Gururaja2015-08-041-3/+24
* arm: dts: am33xx: add sleep states for pwm-tiecap pinsHebbar, Gururaja2015-08-042-6/+20
* arm: dts: am335x-evm: add sleep states for gpio-matrix-keypadHebbar, Gururaja2015-08-041-2/+13
* arm: dts: am335x-evm: add sleep states for i2c-1Dave Gerlach2015-08-041-3/+11
* i2c: omap: enhance pinctrl supportDave Gerlach2015-08-041-0/+5
* drivers: spi: ti-omap2-mcspi.c: Enhance pinctrl supportDave Gerlach2015-08-041-4/+11