summaryrefslogtreecommitdiffstats
Commit message (Expand)AuthorAgeFilesLines
* Documentation: ARM: Document new dependencies for MMC on DRA7mmc_upstreamKishon Vijay Abraham I2017-05-181-0/+4
* ARM: multi_v7_defconfig: Enable PINCTRL_TI_IODELAYKishon Vijay Abraham I2017-05-181-0/+1
* ARM: omap2plus_defconfig: Enable PINCTRL_TI_IODELAYKishon Vijay Abraham I2017-05-181-0/+1
* ARM: OMAP2+: Add pdata-quirks for MMC/SD on DRA74x EVMSekhar Nori2017-05-181-0/+31
* ARM: dts: am57xx-beagle-x15-common: Set MMC2 IO voltage to 3.3VKishon Vijay Abraham I2017-05-181-0/+1
* ARM: dts: am57xx-idk: Set MMC2 IO voltage to 3.3VSekhar Nori2017-05-181-0/+1
* ARM: dts: dra7: Add supported MMC/SD modes in MMC dt nodesKishon Vijay Abraham I2017-05-185-0/+23
* ARM: dts: dra7: Use new dra7-specific compatible stringKishon Vijay Abraham I2017-05-181-4/+4
* ARM: dts: dra7: Add "max-frequency" property to MMC dt nodesKishon Vijay Abraham I2017-05-181-0/+5
* ARM: dts: dra71-evm: Add pinmux configuration for MMCKishon Vijay Abraham I2017-05-181-0/+14
* ARM: dts: dra72-evm-revc: Add pinmux configuration for MMCKishon Vijay Abraham I2017-05-182-1/+14
* ARM: dts: dra72-evm: Add pinmux configuration for MMCKishon Vijay Abraham I2017-05-181-0/+14
* ARM: dts: am572x-idk: Add pinmux configuration for MMCKishon Vijay Abraham I2017-05-181-0/+19
* ARM: dts: am571x-idk: Add pinmux configuration for MMCKishon Vijay Abraham I2017-05-181-0/+19
* ARM: dts: am57xx-idk: Move common MMC/SD properties to common fileSekhar Nori2017-05-183-15/+8
* ARM: dts: am57xx-beagle-x15: Add pinmux configuration for MMCKishon Vijay Abraham I2017-05-183-28/+27
* ARM: dts: dra7-evm: Add pinmux configuration for MMCKishon Vijay Abraham I2017-05-181-0/+18
* ARM: dts: dra74x: Create a common file with MMC/SD IOdelay dataSekhar Nori2017-05-181-0/+648
* ARM: dts: dra72x: Create a common file with MMC/SD IOdelay dataSekhar Nori2017-05-181-0/+350
* ARM: dts: Add dra7 iodelay configurationTony Lindgren2017-05-182-0/+11
* ARM: dts: dra72-evm-common: Correct vmmc-supply for mmc2Ravikumar Kattekola2017-05-184-2/+42
* ARM: dts: dra7-evm: Correct the vmmc-supply for mmc2Ravikumar Kattekola2017-05-181-1/+9
* ARM: dts: am57xx-beagle-x15-revb1: Fix supply name used for MMC1 IO linesKishon Vijay Abraham I2017-05-181-1/+1
* ARM: dts: dra72-evm-revc: Add vmmc_aux supply to mmc1Kishon Vijay Abraham I2017-05-181-0/+4
* ARM: dts: dra72-evm: Add vmmc_aux supply to mmc1Kishon Vijay Abraham I2017-05-181-0/+4
* mmc: omap_hsmmc: Support non-1.8V IO controllersSekhar Nori2017-05-182-3/+17
* mmc: host: omap_hsmmc: Enable ADMA2Kishon Vijay Abraham I2017-05-182-37/+270
* mmc: host: omap_hsmmc: Remove *use_dma* memberKishon Vijay Abraham I2017-05-181-21/+16
* mmc: host: omap_hsmmc: Add support to set IODELAY valuesKishon Vijay Abraham I2017-05-183-3/+129
* mmc: host: omap_hsmmc: Fix error path sequenceKishon Vijay Abraham I2017-05-181-3/+3
* mmc: host: omap_hsmmc: Add new compatible string to support dra7Kishon Vijay Abraham I2017-05-183-0/+12
* mmc: host: omap_hsmmc: Prepare *set_timing() to be used for iodelay settingKishon Vijay Abraham I2017-05-181-0/+9
* mmc: host: omap_hsmmc: Add software timer when timeout greater than hardware ...Mugunthan V N2017-05-181-17/+110
* mmc: host: omap_hsmmc: Remove incorrect voltage switchKishon Vijay Abraham I2017-05-181-79/+0
* mmc: host: omap_hsmmc: Allow io voltage switch even for fixed vddKishon Vijay Abraham I2017-05-181-7/+0
* mmc: host: omap_hsmmc: Add tuning supportKishon Vijay Abraham I2017-05-181-0/+200
* mmc: host: omap_hsmmc: Set clk rate to the max frequencyKishon Vijay Abraham I2017-05-181-8/+15
* mmc: host: omap_hsmmc: Add voltage switch support for UHS SD cardBalaji T K2017-05-181-0/+165
* mmc: host: omap_hsmmc: Program HCTL based on signal_voltage set by mmc coreKishon Vijay Abraham I2017-05-161-9/+7
* mmc: host: omap_hsmmc: Separate setting voltage capabilities from bus powerKishon Vijay Abraham I2017-05-161-9/+19
* mmc: host: omap_hsmmc: Support pbias and vmmc_aux to switch to 1.8vKishon Vijay Abraham I2017-05-111-17/+33
* Merge git://git.kernel.org/pub/scm/linux/kernel/git/davem/ideLinus Torvalds2017-05-092-4/+2
|\
| * ide: don't call memcpy with the same source and destinationMikulas Patocka2017-05-081-1/+1
| * ide: use setup_timerGeliang Tang2017-05-081-3/+1
* | Merge git://git.kernel.org/pub/scm/linux/kernel/git/davem/sparcLinus Torvalds2017-05-096-14/+13
|\ \
| * | sparc64: fix fault handling in NGbzero.S and GENbzero.SDave Aldridge2017-05-093-2/+8
| * | sparc: use memdup_user_nul in sun4m LED driverGeliang Tang2017-05-091-10/+3
| * | sparc: Remove redundant tests in boot_flags_init().David S. Miller2017-05-032-2/+2
* | | Merge git://git.kernel.org/pub/scm/linux/kernel/git/davem/netLinus Torvalds2017-05-0955-167/+345
|\ \ \
| * | | dccp/tcp: do not inherit mc_list from parentEric Dumazet2017-05-091-0/+2