summaryrefslogtreecommitdiffstats
Commit message (Expand)AuthorAgeFilesLines
* ARM: dts: am335x-sl50: Fix cannot claim requested pins for spi0tony_dt_fixesEnric Balletbo i Serra2017-05-261-4/+0
* ARM: dts: am335x-sl50: Fix card detect pin for mmc1Enric Balletbo i Serra2017-05-261-2/+2
* ARM: dts: dra7: Reduce cpu thermal shutdown temperatureRavikumar Kattekola2017-05-171-0/+4
* memory: omap-gpmc: Fix debug output for access widthTony Lindgren2017-05-161-1/+1
* ARM: dts: LogicPD Torpedo: Fix camera pin muxAdam Ford2017-05-161-3/+3
* ARM: dts: omap4: enable CEC pin for Pandaboard A4 and ESHans Verkuil2017-05-162-2/+2
* ARM: dts: gta04: fix polarity of clocks for mcbsp4Andreas Kemnade2017-05-161-1/+2
* ARM: dts: dra7: Add power hold and power controller properties to palmasKeerthy2017-05-161-0/+2
* Linux 4.12-rc1Linus Torvalds2017-05-131-2/+2
* Merge branch 'for-linus' of git://git.kernel.org/pub/scm/linux/kernel/git/dto...Linus Torvalds2017-05-135-7/+445
|\
| * Input: cros_ec_keyb - remove extraneous 'const'Arnd Bergmann2017-05-111-1/+1
| * Input: add support for PlayStation 1/2 joypads connected via SPITomohiro Yoshidomi2017-05-103-0/+423
| * Input: xpad - add USB IDs for Mad Catz Brawlstick and Razer SabertoothBenjamin Valentin2017-05-071-0/+2
| * Input: xpad - sync supported devices with xboxdrvBenjamin Valentin2017-05-071-0/+13
| * Input: xpad - sort supported devices by USB IDBenjamin Valentin2017-05-071-6/+6
* | Merge tag 'upstream-4.12-rc1' of git://git.infradead.org/linux-ubifsLinus Torvalds2017-05-139-18/+195
|\ \
| * | ubi: Add debugfs file for tracking PEB stateBen Shelton2017-05-081-1/+125
| * | ubifs: Fix a typo in comment of ioctl2ubifs & ubifs2ioctlRock Lee2017-05-081-3/+3
| * | ubifs: Remove unnecessary assignmentStefan Agner2017-05-081-1/+0
| * | ubifs: Fix cut and paste error on sb type comparisonsColin Ian King2017-05-081-2/+2
| * | ubi: fastmap: Fix slab corruptionRabin Vincent2017-05-081-4/+29
| * | ubifs: Add CONFIG_UBIFS_FS_SECURITY to disable/enable security labelsHyunchul Lee2017-05-083-2/+31
| * | ubi: Make mtd parameter readableAndy Shevchenko2017-05-081-1/+1
| * | ubi: Fix section mismatchAndy Shevchenko2017-05-081-4/+4
* | | Merge branch 'for-linus-4.12-rc1' of git://git.kernel.org/pub/scm/linux/kerne...Linus Torvalds2017-05-137-19/+17
|\ \ \
| * | | um: Add missing NR_CPUS includeRichard Weinberger2017-05-041-0/+1
| * | | um: Fix to call read_initrd after init_bootmemMasami Hiramatsu2017-05-032-3/+7
| * | | um: Include kbuild.h instead of duplicating its macrosMatthias Kaehlcke2017-05-031-8/+1
| * | | um: Fix PTRACE_POKEUSER on x86_64Richard Weinberger2017-05-031-1/+1
| * | | um: Set number of CPUsNikola Kotur2017-05-032-3/+5
| * | | um: Fix _print_addr()Richard Weinberger2017-05-031-4/+2
| |/ /
* | | Merge branch 'akpm' (patches from Andrew)Linus Torvalds2017-05-1323-126/+145
|\ \ \
| * | | mm, docs: update memory.stat description with workingset* entriesRoman Gushchin2017-05-121-0/+12
| * | | mm: vmscan: scan until it finds eligible pagesMinchan Kim2017-05-121-6/+15
| * | | mm, thp: copying user pages must schedule on collapseDavid Rientjes2017-05-121-4/+3
| * | | dax: fix PMD data corruption when fault races with writeRoss Zwisler2017-05-121-14/+14
| * | | dax: fix data corruption when fault races with writeJan Kara2017-05-121-16/+16
| * | | ext4: return to starting transaction in ext4_dax_huge_fault()Jan Kara2017-05-121-4/+17
| * | | mm: fix data corruption due to stale mmap readsJan Kara2017-05-122-2/+12
| * | | dax: prevent invalidation of mapped DAX entriesRoss Zwisler2017-05-123-36/+3
| * | | Tigran has movedAndrew Morton2017-05-126-7/+7
| * | | mm, vmalloc: fix vmalloc users tracking properlyMichal Hocko2017-05-123-17/+26
| * | | mm/khugepaged: add missed tracepoint for collapse_huge_page_swapinSeongJae Park2017-05-121-1/+3
| * | | gcov: support GCC 7.1Martin Liska2017-05-122-1/+9
| * | | mm, vmstat: Remove spurious WARN() during zoneinfo printReza Arbab2017-05-121-2/+0
| * | | time: delete current_fs_time()Deepa Dinamani2017-05-122-15/+0
| * | | hwpoison, memcg: forcibly uncharge LRU pagesMichal Hocko2017-05-122-1/+8
* | | | Merge branch 'libnvdimm-fixes' of git://git.kernel.org/pub/scm/linux/kernel/g...Linus Torvalds2017-05-1219-136/+208
|\ \ \ \ | |/ / / |/| | |
| * | | filesystem-dax: fix broken __dax_zero_page_range() conversionDan Williams2017-05-101-2/+2
| * | | libnvdimm, btt: ensure that initializing metadata clears poisonVishal Verma2017-05-101-7/+47