summaryrefslogtreecommitdiffstats
path: root/arch
Commit message (Expand)AuthorAgeFilesLines
* ARM: dts: dra7: Add *resets* property for PCIe dt node3.15-rc2-pcie+usb+crossbarKishon Vijay Abraham I2014-05-291-0/+2
* ARM: OMAP: Enable PCI for DRA7Kishon Vijay Abraham I2014-05-291-0/+2
* ARM: dts: dra7: Add dt data for PCIe controllerKishon Vijay Abraham I2014-05-291-0/+69
* ARM: dts: dra7: Add dt data for PCIe PHYKishon Vijay Abraham I2014-05-291-0/+39
* ARM: dts: dra7xx-clocks: Add missing clocks for second PCIe PHY instanceKishon Vijay Abraham I2014-05-291-0/+24
* ARM: dts: dra7xx-clocks: rename pcie clocks to accommodate second PHY instanceKishon Vijay Abraham I2014-05-291-3/+3
* ARM: dts: dra7: Add dt data for PCIe PHY control moduleKishon Vijay Abraham I2014-05-291-0/+17
* ARM: dts: dra7xx-clocks: Add missing 32khz clocks used for PHYKishon Vijay Abraham I2014-05-291-0/+8
* arm: dra7xx: Add hwmod data for pcie1 and pcie2 subsystemsKishon Vijay Abraham I2014-05-291-0/+55
* arm: dra7xx: Add hwmod data for pcie1 phy and pcie2 phyKishon Vijay Abraham I2014-05-293-0/+65
* ARM: dts: DRA7: Change the parent of apll_pcie_in_clk_mux to dpll_pcie_ref_m2...Keerthy2014-05-291-1/+1
* ARM: dts: DRA7: Add divider table to optfclk_pciephy_div clockKeerthy2014-05-291-0/+1
* ARM: dts: Add reset DT nodes omap5 and dra7xxDan Murphy2014-05-054-0/+53
* ARM: reset: Add TI reset contoller driverDan Murphy2014-05-051-0/+4
* ARM: dts: dra7: add OCP2SCP3 and SATA nodesBalaji T K2014-05-051-0/+38
* ARM: DRA7: hwmod: Add ocp2scp3 and sata hwmodsNikhil Devshatwar2014-05-051-5/+26
* ARM: dts: omap5: add sata nodeBalaji T K2014-05-051-0/+40
* ARM: OMAP5: hwmod: Add ocp2scp3 and sata hwmodsKeshava Munegowda2014-05-051-0/+73
* dts: dra7-evm: add USB supportRoger Quadros2014-05-051-0/+24
* ARM: dts: dra7: Add USB related nodesRoger Quadros2014-05-052-10/+149
* ARM: DRA7: hwmod: Add SYSCONFIG for usb_otg_ssRoger Quadros2014-05-051-0/+12
* ARM: dts: dra7-clock: Add "l3init_960m_gfclk" clock gateRoger Quadros2014-05-051-2/+10
* ARM: dts: omap4+: Add clocks to USB2 PHY nodeRoger Quadros2014-05-052-0/+4
* Merge branch 'omap-for-v3.15/fixes-v2' of git://git.kernel.org/pub/scm/linux/...Kishon Vijay Abraham I2014-05-0514-102/+99
|\
| * ARM: dts: AM3517: Disable absent IPs inherited from OMAP3Suman Anna2014-04-252-1/+17
| * ARM: dts: OMAP2: Fix interrupts for OMAP2420 mailboxSuman Anna2014-04-253-7/+15
| * ARM: dts: OMAP5: Add mailbox dt node to fix boot warningSuman Anna2014-04-251-0/+7
| * ARM: OMAP5: Switch to THUMB mode if needed on secondary CPUJoel Fernandes2014-04-251-2/+6
| * ARM: dts: am437x-gp-evm: Do not reset gpio5Dave Gerlach2014-04-251-0/+5
| * ARM: dts: omap3-igep0020: use SMSC9221 timingsJavier Martinez Canillas2014-04-252-3/+3
| * ARM: dts: Fix GPMC timings for LAN9220Tony Lindgren2014-04-232-22/+16
| * ARM: dts: Fix GPMC Ethernet timings for omap cm-t sbc-t boards for device treeTony Lindgren2014-04-233-55/+18
| * ARM: dts: Fix bad OTG muxing for cm-t boardsTony Lindgren2014-04-231-12/+12
* | Merge branch 'cb_3.15_updates' of https://github.com/Sricharanti/sricharan in...Kishon Vijay Abraham I2014-05-052-55/+64
|\ \
| * | HACK: ARM: dts: dra7: crossbar - mark interrupt 10 as skip.Nishanth Menon2014-04-291-0/+1
| * | ARM: DRA7: hwmod: remove interrupts for DMANishanth Menon2014-04-291-9/+0
| * | ARM: DTS: DRA7: Add routable-irqs property for gic nodeSricharan R2014-04-291-0/+1
| * | ARM: DTS: DRA7: Replace peripheral interrupt numbers with crossbar inputsSricharan R2014-04-291-46/+54
| * | ARM: DTS: DRA7: Add crossbar device bindingSricharan R2014-04-291-0/+8
* | | Merge tag 'arm64-fixes' of git://git.kernel.org/pub/scm/linux/kernel/git/arm6...Linus Torvalds2014-05-045-7/+42
|\ \ \
| * | | arm64: Mark the Applied Micro X-Gene SATA controller as DMA coherentCatalin Marinas2014-05-031-0/+3
| * | | arm64: Use bus notifiers to set per-device coherent DMA opsCatalin Marinas2014-05-032-2/+33
| * | | arm64: Make default dma_ops to be noncoherentRitesh Harjani2014-05-031-1/+1
| * | | arm64: fixmap: fix missing sub-page offset for earlyprintkMarc Zyngier2014-05-031-4/+2
| * | | arm64: Fix for the arm64 kern_addr_valid() functionDave Anderson2014-05-031-0/+3
* | | | Merge branch 'irq-urgent-for-linus' of git://git.kernel.org/pub/scm/linux/ker...Linus Torvalds2014-05-031-0/+5
|\ \ \ \
| * | | | genirq: x86: Ensure that dynamic irq allocation does not conflictThomas Gleixner2014-04-281-0/+5
| |/ / /
* | | | Merge branch 'x86-urgent-for-linus' of git://git.kernel.org/pub/scm/linux/ker...Linus Torvalds2014-05-022-2/+13
|\ \ \ \
| * | | | x86/vsmp: Fix irq routingOren Twaig2014-04-281-1/+10
| * | | | x86: LLVMLinux: Wrap -mno-80387 with cc-optionBehan Webster2014-04-221-1/+3