aboutsummaryrefslogtreecommitdiffstats
Commit message (Expand)AuthorAgeFilesLines
* virtio: fail adding buffer on broken queues.Rusty Russell2014-03-121-3/+8
* virtio_balloon: don't crash if virtqueue is broken.Rusty Russell2014-03-121-5/+3
* virtio_balloon: don't softlockup on huge balloon changes.Rusty Russell2014-03-121-0/+6
* virtio: Use pci_enable_msix_exact() instead of pci_enable_msix()Alexander Gordeev2014-03-121-4/+2
* tools/virtio: fix missing kmemleak_ignore symbolJoel Stanley2014-03-121-0/+1
* Merge tag 'virtio-next-for-linus' of git://git.kernel.org/pub/scm/linux/kerne...Linus Torvalds2014-01-232-3/+1
|\
| * drivers: virtio: Mark function virtballoon_migratepage() as static in virtio_...Rashika Kheria2014-01-151-1/+1
| * virtio: pci: remove unnecessary pci_set_drvdata()Jingoo Han2013-12-031-2/+0
* | virtio_balloon: update_balloon_size(): update correct fieldLuiz Capitulino2013-12-041-1/+1
|/
* Merge tag 'virtio-next-for-linus' of git://git.kernel.org/pub/scm/linux/kerne...Linus Torvalds2013-11-144-17/+39
|\
| * virtio: mmio: fix signature checking for BE guestsMarc Zyngier2013-11-061-1/+1
| * virtio_ring: adapt to notify() returning boolHeinz Graalfs2013-11-051-1/+1
| * virtio_ring: add new function virtqueue_is_broken()Heinz Graalfs2013-10-281-0/+8
| * virtio_ring: let virtqueue_{kick()/notify()} return a boolHeinz Graalfs2013-10-281-4/+16
| * virtio_ring: change host notification APIHeinz Graalfs2013-10-283-4/+6
| * virtio: use size-based config accessors.Rusty Russell2013-10-161-6/+4
| * virtio_ring: plug kmemleak false positive.Rusty Russell2013-10-161-0/+2
| * virtio: pm: use CONFIG_PM_SLEEP instead of CONFIG_PMAaron Lu2013-09-231-2/+2
* | virtio: convert bus code to use dev_groupsGreg Kroah-Hartman2013-10-161-8/+19
|/
* virtio_pci: pm: Use CONFIG_PM_SLEEP instead of CONFIG_PMAaron Lu2013-09-081-2/+2
* Merge tag 'virtio-next-for-linus' of git://git.kernel.org/pub/scm/linux/kerne...Linus Torvalds2013-07-102-3/+5
|\
| * virtio_balloon: leak_balloon(): only tell host if we got pages deflatedLuiz Capitulino2013-07-021-1/+2
| * virtio-pci: fix leaks of msix_affinity_masksAndrew Vagin2013-07-021-2/+3
* | Merge git://git.kernel.org/pub/scm/linux/kernel/git/davem/net-nextLinus Torvalds2013-07-091-12/+44
|\ \
| * | virtio: support unlocked queue pollMichael S. Tsirkin2013-07-091-12/+44
* | | Merge branch 'akpm' (updates from Andrew Morton)Linus Torvalds2013-07-031-3/+4
|\ \ \ | |_|/ |/| |
| * | mm: correctly update zone->managed_pagesJiang Liu2013-07-031-3/+4
| |/
* / virtio: remove virtqueue_add_buf().Rusty Russell2013-05-191-34/+3
|/
* virtio_balloon: use simplified virtqueue accessors.Rusty Russell2013-03-201-3/+3
* virtio_ring: virtqueue_add_outbuf / virtqueue_add_inbuf.Rusty Russell2013-03-201-0/+44
* virtio_ring: virtqueue_add_sgs, to add multiple sgs.Rusty Russell2013-03-201-63/+157
* virtio_ring: expose virtio barriers for use in vringh.Rusty Russell2013-03-191-27/+6
* Merge tag 'virtio-next-for-linus' of git://git.kernel.org/pub/scm/linux/kerne...Linus Torvalds2013-02-263-18/+7
|\
| * virtio: use module_virtio_driver.Rusty Russell2013-02-131-12/+1
| * virtio: make pci_device_id constStephen Hemminger2013-02-101-3/+3
| * virtio: make config_ops constStephen Hemminger2013-02-102-2/+2
| * virtio-mmio: fix wrong comment about register offsetRyota Ozaki2013-02-031-1/+1
* | drivers/virtio: remove depends on CONFIG_EXPERIMENTALKees Cook2013-01-111-4/+4
|/
* Drivers: virtio: remove __dev* attributes.Greg Kroah-Hartman2013-01-033-9/+9
* Merge tag 'virtio-next-for-linus' of git://git.kernel.org/pub/scm/linux/kerne...Linus Torvalds2012-12-205-76/+57
|\
| * virtio: add drv_to_virtio to make code clearlyWanlong Gao2012-12-171-7/+4
| * virtio: use dev_to_virtio wrapper in virtioWanlong Gao2012-12-171-10/+9
| * virtio-mmio: Fix irq parsing in command line parameterPawel Moll2012-12-171-9/+17
| * virtio: Convert dev_printk(KERN_<LEVEL> to dev_<level>(Joe Perches2012-12-171-4/+3
| * virtio: make virtqueue_add_buf() returning 0 on success, not capacity.Rusty Russell2012-12-171-5/+2
| * virtio: move queue_index and num_free fields into core struct virtqueue.Rusty Russell2012-12-173-29/+15
| * virtio-pci: use module_pci_driver to simplify the codeWei Yongjun2012-12-171-13/+1
| * virtio: force vring descriptors to be allocated from lowmemWill Deacon2012-10-221-0/+7
* | virtio_balloon: introduce migration primitives to balloon pagesRafael Aquini2012-12-111-19/+132
* | virtio: Don't access index after unregister.Cornelia Huck2012-11-081-1/+3
|/