summaryrefslogtreecommitdiffstats
Commit message (Expand)AuthorAgeFilesLines
* PCI: host: pcie-dra7xx: use reset framework APIs to reset PCIeKishon Vijay Abraham I2014-05-291-0/+10
* PCI: host: pcie-dra7xx: add support for pcie-dra7xx controllerKishon Vijay Abraham I2014-05-293-0/+471
* PCI: designware: use untranslated address while programming ATUKishon Vijay Abraham I2014-05-292-11/+42
* PCI: designware: Configuration space should be specified in 'reg'Kishon Vijay Abraham I2014-05-291-2/+15
* phy: pipe3: insert delay to enumerate in GEN2 modeKishon Vijay Abraham I2014-05-282-2/+54
* phy: phy-omap-pipe3: Add support for PCIe PHYKishon Vijay Abraham I2014-05-281-21/+78
* ARM: reset: Add TI reset contoller driverDan Murphy2014-05-053-0/+265
* phy: omap-usb2: Use generic clock names "wkupclk" and "refclk"Roger Quadros2014-05-051-7/+23
* Merge branch 'cb_3.15_updates' of https://github.com/Sricharanti/sricharan in...Kishon Vijay Abraham I2014-05-051-3/+53
|\
| * HACK: irqchip: crossbar: introduce ti,irqs-skipNishanth Menon2014-04-291-1/+21
| * irqchip: crossbar: check for premapped crossbar before allocatingNishanth Menon2014-04-291-0/+16
| * irqchip: crossbar: introduce option for a 'irqs-safe-map'Nishanth Menon2014-04-291-1/+14
| * irqchip: crossbar: dont use '0' to mark reserved interruptsNishanth Menon2014-04-291-2/+3
* | Merge tag 'arm64-fixes' of git://git.kernel.org/pub/scm/linux/kernel/git/arm6...Linus Torvalds2014-05-041-0/+2
|\ \
| * | vexpress: Initialise the sysregs before setting up the clocksCatalin Marinas2014-05-041-0/+2
* | | Merge tag 'scsi-fixes' of git://git.kernel.org/pub/scm/linux/kernel/git/jejb/...Linus Torvalds2014-05-042-2/+5
|\ \ \
| * | | [SCSI] virtio-scsi: Skip setting affinity on uninitialized vqFam Zheng2014-04-281-1/+5
| * | | [SCSI] mpt2sas: Don't disable device twice at suspend.Tyler Stachecki2014-04-281-1/+0
| |/ /
* | | Merge branch 'irq-urgent-for-linus' of git://git.kernel.org/pub/scm/linux/ker...Linus Torvalds2014-05-032-35/+21
|\ \ \
| * \ \ Merge tag 'mvebu-irqchip-fixes-3.15' of git://git.infradead.org/linux-mvebu i...Thomas Gleixner2014-04-291-3/+14
| |\ \ \
| | * | | irqchip: armada-370-xp: Fix releasing of MSIsNeil Greatorex2014-04-201-1/+3
| | * | | irqchip: armada-370-xp: implement the ->check_device() msi_chip operationThomas Petazzoni2014-04-201-0/+10
| | * | | irqchip: armada-370-xp: fix invalid cast of signed value into unsigned variableThomas Petazzoni2014-04-201-2/+1
| * | | | irqchip: irq-crossbar: Not allocating enough memoryDan Carpenter2014-04-281-1/+1
| * | | | irqchip: armanda: Sanitize set_irq_affinity()Thomas Gleixner2014-04-281-31/+6
| | |/ / | |/| |
* | | | Merge branch 'timers-urgent-for-linus' of git://git.kernel.org/pub/scm/linux/...Linus Torvalds2014-05-032-2/+11
|\ \ \ \
| * \ \ \ Merge branch 'clockevents/3.15-fixes' of git://git.linaro.org/people/daniel.l...Thomas Gleixner2014-04-292-2/+11
| |\ \ \ \ | | |/ / / | |/| | |
| | * | | clocksource: nspire: Fix compiler warningAlexander Shiyan2014-04-291-1/+6
| | * | | clocksource: arch_arm_timer: Fix age-old arch timer C3STOP detection issueLorenzo Pieralisi2014-04-291-1/+5
* | | | | Merge tag 'pm+acpi-3.15-rc4' of git://git.kernel.org/pub/scm/linux/kernel/git...Linus Torvalds2014-05-028-59/+85
|\ \ \ \ \
| | \ \ \ \
| | \ \ \ \
| *-. \ \ \ \ Merge branches 'acpi-ec' and 'acpi-processor'Rafael J. Wysocki2014-05-022-12/+16
| |\ \ \ \ \ \
| | | * | | | | ACPI / processor: Fix failure of loading acpi-cpufreq driverLan Tianyu2014-04-301-3/+4
| | | |/ / / /
| | * / / / / ACPI / EC: Process rather than discard events in acpi_ec_clearKieran Clancy2014-04-291-9/+12
| | |/ / / /
| * | | | | Merge branch 'pnp'Rafael J. Wysocki2014-05-022-20/+28
| |\ \ \ \ \
| | * | | | | PNP / ACPI: Do not return errors if _DIS or _SRS are not presentRafael J. Wysocki2014-04-301-18/+26
| | * | | | | PNP: Fix compile error in quirks.cBjorn Helgaas2014-04-291-2/+2
| | |/ / / /
| * | | | | cpufreq: ppc-corenet-cpufreq: Fix __udivdi3 modpost errorTim Gardner2014-04-281-1/+4
| * | | | | cpufreq: powernow-k7: Fix double invocation of cpufreq_freq_transition_begin/endSrivatsa S. Bhat2014-04-281-4/+0
| * | | | | cpufreq: powernow-k6: Fix double invocation of cpufreq_freq_transition_begin/endSrivatsa S. Bhat2014-04-281-9/+11
| * | | | | cpufreq: powernow-k6: Fix incorrect comparison with max_multiplerSrivatsa S. Bhat2014-04-281-2/+3
| * | | | | cpufreq: longhaul: Fix double invocation of cpufreq_freq_transition_begin/endSrivatsa S. Bhat2014-04-281-12/+24
| |/ / / /
* | | | | Merge tag 'dt-for-linus' of git://git.secretlab.ca/git/linuxLinus Torvalds2014-05-021-0/+17
|\ \ \ \ \
| * | | | | drivercore: deferral race condition fixGrant Likely2014-04-291-0/+17
* | | | | | Merge tag 'dm-3.15-fixes' of git://git.kernel.org/pub/scm/linux/kernel/git/de...Linus Torvalds2014-05-023-12/+81
|\ \ \ \ \ \
| * | | | | | dm cache: fix writethrough mode quiescing in cache_mapMike Snitzer2014-05-011-0/+1
| * | | | | | dm thin: use INIT_WORK_ONSTACK in noflush_work to avoid ODEBUG warningMike Snitzer2014-04-291-1/+1
| * | | | | | dm verity: fix biovecs hash calculation regressionMilan Broz2014-04-151-6/+9
| * | | | | | dm thin: fix rcu_read_lock being held in code that can sleepJoe Thornber2014-04-081-3/+67
| * | | | | | dm thin: irqsave must always be used with the pool->lock spinlockJoe Thornber2014-04-081-2/+3
* | | | | | | Merge branch 'for-linus' of git://git.kernel.org/pub/scm/linux/kernel/git/s39...Linus Torvalds2014-05-021-5/+17
|\ \ \ \ \ \ \