summaryrefslogtreecommitdiffstats
Commit message (Expand)AuthorAgeFilesLines
* Documentation/serial: Delete obsolete driver documentationJean Delvare2014-04-161-10/+0
* USB: emi62: Provide the correct bitstream firmwareBen Hutchings2013-12-111-4295/+6030
* firmware,IB/qib: revert firmware file moveMike Marciniszyn2013-04-052-1/+1
* IB/qib: change QLogic to IntelVinit Agnihotri2013-03-222-1/+1
* firmware: remove last vestiges of dabusbTim Gardner2012-11-213-1411/+0
* Merge git://git.kernel.org/pub/scm/linux/kernel/git/davem/net-nextLinus Torvalds2012-10-022-1936/+0
|\
| * firmware: Remove obsolete Chelsio cxgb3 firmwareTim Gardner2012-08-022-1936/+0
* | firmware: remove computone driver firmware and documentationTim Gardner2012-08-162-2148/+0
|/
* tokenring: delete all remaining driver supportPaul Gortmaker2012-05-154-2090/+0
* [SCSI] isci, firmware: Remove isci fallback parameter blob and generatorBen Hutchings2012-01-162-17/+0
* firmware: Refer to the co-maintained linux-firmware.git repositoryBen Hutchings2011-12-201-1/+2
* isci: Added support for C0 to SCU DriverAdam Gruchala2011-07-031-12/+12
* isci: fix oem parameter header definitionDan Williams2011-07-031-15/+15
* isci: fix apc mode definitionDan Williams2011-07-031-2/+2
* isci: fix oem parameter initialization and mode detectionDan Williams2011-07-031-14/+14
* isci: add support for 2 more oem parmetersHenryk Dembkowski2011-07-031-2/+2
* isci: Add support for probing OROM for OEM paramsDan Williams2011-07-031-10/+15
* isci: Intel(R) C600 Series Chipset Storage Control Unit DriverDan Williams2011-07-032-0/+12
* bnx2x: Update firmware to 6.2.9Dmitry Kravkov2011-03-318-38127/+38157
* bnx2: Update firmware and versionMichael Chan2011-03-143-2512/+2498
* ihex: fix unused return value compiler warningChris Ruffin2011-01-131-4/+5
* bnx2: Update firmware and versionMichael Chan2010-12-314-5404/+5445
* bnx2x: remove old FW filesVladislav Zolotarov2010-12-163-38096/+0
* bnx2x: replace FW to 6.2.5Vladislav Zolotarov2010-12-161-3/+3
* bnx2x: add FW 6.2.5 filesVladislav Zolotarov2010-12-163-0/+38120
* ihex: add support for CS:IP/EIP recordsMark Brown2010-10-261-3/+14
* Merge branch 'for-next' of git://git.kernel.org/pub/scm/linux/kernel/git/jiko...Linus Torvalds2010-10-242-2/+2
|\
| * Update broken web addresses in the kernel.Justin P. Mattock2010-10-182-2/+2
* | bnx2: Update firmware to 6.0.x.Michael Chan2010-10-1112-13384/+13497
* | bnx2x: Add 57712 supportDmitry Kravkov2010-10-061-1/+2
* | bnx2x: remove old FW filesDmitry Kravkov2010-10-062-23040/+0
* | bnx2x, cnic, bnx2i: use new FW/HSIDmitry Kravkov2010-10-061-2/+2
* | bnx2x: add 6.0.34 fw filesDmitry Kravkov2010-10-063-0/+38096
* | bnx2x: create folder for bnx2x firmware filesDmitry Kravkov2010-10-064-3/+4
* | Merge commit 'v2.6.36-rc1' into kbuild/rc-fixesMichal Marek2010-08-203-1918/+1936
|\|
| * Merge git://git.kernel.org/pub/scm/linux/kernel/git/davem/net-next-2.6Linus Torvalds2010-08-043-1918/+1936
| |\
| | * cxgb3: update FW to 7.10Divy Le Ray2010-06-253-1918/+1936
* | | fixes for using make 3.82Jan Beulich2010-08-171-1/+1
|/ /
* / IB/qib: Use request_firmware() to load SD7220 firmwareBen Hutchings2010-07-083-0/+554
|/
* bnx2: Update 5709 MIPS firmware and version to 2.0.15.Michael Chan2010-05-173-6059/+6082
* bnx2x: Removed FW 5.2.7Vladislav Zolotarov2010-03-032-23025/+0
* bnx2x: Use firmware 5.2.13Vladislav Zolotarov2010-02-172-4/+4
* bnx2x: FW 5.2.13Vladislav Zolotarov2010-02-172-0/+23040
* bnx2: Update firmwares and update version to 2.0.8.Michael Chan2010-02-168-9061/+9136
* pcnet_cs: add cis of KTI PE520 pcmcia network cardKen Kawasaki2010-01-063-1/+12
* Merge branch 'master' of master.kernel.org:/pub/scm/linux/kernel/git/davem/ne...David S. Miller2009-11-066-2/+55
|\
| * pcnet_cs: add cis of PreMax PE-200 ethernet pcmcia cardKen Kawasaki2009-10-306-2/+55
* | bnx2x: Remove old FW filesEilon Greenstein2009-10-152-23039/+0
* | bnx2x: Allowing 0 as initial fairness valueEilon Greenstein2009-10-152-3/+3
* | bnx2x: Add FW 5.2.7Eilon Greenstein2009-10-152-0/+23025
|/