aboutsummaryrefslogtreecommitdiffstats
path: root/fs/ext2
Commit message (Expand)AuthorAgeFilesLines
* Merge branch 'for_linus' of git://git.kernel.org/pub/scm/linux/kernel/git/jac...Linus Torvalds2014-04-074-5/+4
|\
| * ext2: acl: remove unneeded include of linux/capability.hJakub Sitnicki2014-04-011-1/+0
| * ext2/3: use prandom_u32() instead of get_random_bytes()ZhangZhen2014-03-041-1/+1
| * fs: Mark function as static in ext2/xattr_security.cRashika Kheria2014-03-031-2/+2
| * ext2: Add __init macro to init_inodecacheFabian Frederick2014-03-031-1/+1
* | Merge tag 'ext4_for_linus' of git://git.kernel.org/pub/scm/linux/kernel/git/t...Linus Torvalds2014-04-041-0/+1
|\ \
| * | fs: push sync_filesystem() down to the file system's remount_fs()Theodore Ts'o2014-03-131-0/+1
| |/
* / mm + fs: store shadow entries in page cacheJohannes Weiner2014-04-031-1/+1
|/
* ext2/3/4: use generic posix ACL infrastructureChristoph Hellwig2014-01-257-188/+23
* fs: make posix_acl_create more usefulChristoph Hellwig2014-01-251-1/+1
* fs: make posix_acl_chmod more usefulChristoph Hellwig2014-01-251-1/+1
* ext2: Fix oops in ext2_get_block() called from ext2_quota_write()Jan Kara2013-12-041-0/+1
* ext2: Fix fs corruption in ext2_get_xip_mem()Jan Kara2013-11-052-0/+3
* truncate: drop 'oldsize' truncate_pagecache() parameterKirill A. Shutemov2013-09-121-1/+1
* [O_TMPFILE] it's still short a few helpers, but infrastructure should be OK n...Al Viro2013-06-291-0/+24
* [readdir] simple local unixlike: switch to ->iterate()Al Viro2013-06-291-15/+12
* aio: don't include aio.h in sched.hKent Overstreet2013-05-071-0/+1
* ext2: Fix BUG_ON in evict() on inode deletionJan Kara2013-03-132-1/+2
* fs: Limit sys_mount to only request filesystem modules.Eric W. Biederman2013-03-031-0/+1
* Merge branch 'for-linus' of git://git.kernel.org/pub/scm/linux/kernel/git/vir...Linus Torvalds2013-02-262-2/+2
|\
| * new helper: file_inode(file)Al Viro2013-02-222-2/+2
* | Ext2: remove the static function release_blocks to optimize the kernelWang Shilong2013-02-071-10/+1
* | Ext2: mark inode dirty after the function dquot_free_block_nodirty is calledWang Shilong2013-02-071-5/+10
* | Ext2: remove the overhead check about sb in the function ext2_new_blocksWang Shilong2013-02-061-4/+0
* | Ext2: return ENOMEM rather than EIO if sb_getblk failsWang Shilong2013-01-211-1/+1
* | Ext2: use unlikely to improve the efficiency of the kernelWang Shilong2013-01-212-2/+2
* | Ext2: free memory allocated and forget buffer head when io error happensWang Shilong2013-01-211-0/+12
|/
* ext2: fix return values on parse_options() failureZhao Hongjiang2012-10-091-2/+2
* Merge branch 'for-linus' of git://git.kernel.org/pub/scm/linux/kernel/git/vir...Linus Torvalds2012-10-021-0/+5
|\
| * fs: push rcu_barrier() from deactivate_locked_super() to filesystemsKirill A. Shutemov2012-10-021-0/+5
* | Merge branch 'for-linus' of git://git.kernel.org/pub/scm/linux/kernel/git/ebi...Linus Torvalds2012-10-021-10/+22
|\ \
| * | userns: Convert extN to support kuids and kgids in posix aclsEric W. Biederman2012-09-181-8/+20
| * | userns: Pass a userns parameter into posix_acl_to_xattr and posix_acl_from_xattrEric W. Biederman2012-09-181-2/+2
| |/
* | Merge branch 'for-linus' of git://git.kernel.org/pub/scm/linux/kernel/git/jik...Linus Torvalds2012-10-011-1/+1
|\ \ | |/ |/|
| * treewide: fix comment/printk/variable typosAnatol Pomozov2012-09-011-1/+1
* | Merge branch 'for-linus' of git://git.kernel.org/pub/scm/linux/kernel/git/vir...Linus Torvalds2012-08-012-1/+37
|\ \
| * | ext2: Implement freezingJan Kara2012-07-312-1/+37
| |/
* | ext2: use memweight()Akinobu Mita2012-07-302-12/+3
* | Merge branch 'for_linus' of git://git.kernel.org/pub/scm/linux/kernel/git/jac...Linus Torvalds2012-07-241-3/+3
|\ \ | |/ |/|
| * ext2: cleanup the confused goto labelWanlong Gao2012-07-091-3/+3
* | don't expose I_NEW inodes via dentry->d_inodeAl Viro2012-07-221-2/+2
* | quota: Move quota syncing to ->sync_fs methodJan Kara2012-07-221-0/+6
* | don't pass nameidata to ->create()Al Viro2012-07-141-1/+1
* | stop passing nameidata to ->lookup()Al Viro2012-07-141-1/+1
|/
* Merge tag 'writeback' of git://git.kernel.org/pub/scm/linux/kernel/git/wfg/linuxLinus Torvalds2012-05-281-1/+1
|\
| * vfs: Rename end_writeback() to clear_inode()Jan Kara2012-05-061-1/+1
* | Merge branch 'for_linus' of git://git.kernel.org/pub/scm/linux/kernel/git/jac...Linus Torvalds2012-05-254-23/+2
|\ \
| * | ext2: trivial fix to comment for ext2_free_blocksWang Sheng-Hui2012-05-181-1/+1
| * | ext2: remove the redundant comment for ext2_export_opsWang Sheng-Hui2012-05-151-5/+0
| * | ext2: Remove i_mutex use from ext2_quota_write()Jan Kara2012-05-151-5/+1