aboutsummaryrefslogtreecommitdiffstats
path: root/fs/ext3
Commit message (Expand)AuthorAgeFilesLines
* Merge branch 'for_linus' of git://git.kernel.org/pub/scm/linux/kernel/git/jac...Linus Torvalds2014-04-076-70/+32
|\
| * ext3: explicitly remove inode from orphan list after failed direct ioEric Sandeen2014-03-171-0/+2
| * ext3: Speedup WB_SYNC_ALL passJan Kara2014-03-121-1/+6
| * ext3: Update outdated comment before ext3_ordered_writepage()Jan Kara2014-03-041-43/+4
| * ext3: Update PF_MEMALLOC handling in ext3_write_inode()Jan Kara2014-03-041-12/+11
| * ext2/3: use prandom_u32() instead of get_random_bytes()ZhangZhen2014-03-041-1/+1
| * ext3: remove an unneeded check in ext3_new_blocks()Dan Carpenter2014-03-031-4/+1
| * ext3: remove unneeded check in ext3_ordered_writepage()Dan Carpenter2014-03-031-5/+2
| * fs: Mark function as static in ext3/xattr_security.cRashika Kheria2014-03-031-2/+3
| * fs: Mark function as static in ext3/dir.cRashika Kheria2014-03-031-1/+1
| * ext3: Add __init macro to init_inodecacheFabian Frederick2014-03-031-1/+1
* | Merge tag 'ext4_for_linus' of git://git.kernel.org/pub/scm/linux/kernel/git/t...Linus Torvalds2014-04-041-0/+2
|\ \
| * | fs: push sync_filesystem() down to the file system's remount_fs()Theodore Ts'o2014-03-131-0/+2
| |/
* / mm + fs: store shadow entries in page cacheJohannes Weiner2014-04-031-1/+1
|/
* Merge branch 'for-linus' of git://git.kernel.org/pub/scm/linux/kernel/git/vir...Linus Torvalds2014-01-287-208/+39
|\
| * ext2/3/4: use generic posix ACL infrastructureChristoph Hellwig2014-01-257-208/+39
| * fs: make posix_acl_create more usefulChristoph Hellwig2014-01-251-1/+1
| * fs: make posix_acl_chmod more usefulChristoph Hellwig2014-01-251-1/+1
* | fs-ext3-use-rbtree-postorder-iteration-helper-instead-of-opencoding-fixAndrew Morton2014-01-231-4/+4
* | fs/ext3: use rbtree postorder iteration helper instead of opencodingCody P Schafer2014-01-231-31/+5
|/
* Merge branch 'for_linus' of git://git.kernel.org/pub/scm/linux/kernel/git/jac...Linus Torvalds2013-11-131-0/+4
|\
| * ext3: Count journal as bsddf overhead in ext3_statfsEric Sandeen2013-10-161-0/+4
* | ext[34]: fix double put in tmpfileMiklos Szeredi2013-10-151-3/+2
|/
* Merge branch 'for_linus' of git://git.kernel.org/pub/scm/linux/kernel/git/jac...Linus Torvalds2013-09-061-0/+43
|\
| * ext3: allow specifying external journal by pathname mount optionEric Sandeen2013-07-311-0/+43
* | ext4: Fix misspellings using 'codespell' toolAnatol Pomozov2013-08-281-1/+1
|/
* ext3: fix a BUG when opening a file with O_TMPFILE flagZheng Liu2013-07-201-1/+1
* Merge branch 'for_linus' of git://git.kernel.org/pub/scm/linux/kernel/git/jac...Linus Torvalds2013-07-092-3/+18
|\
| * ext3: Fix fsync error handling after filesystem abort.Dmitry Monakhov2013-07-042-3/+18
* | mm: vmscan: take page buffers dirty and locked state into accountMel Gorman2013-07-031-0/+1
* | Merge branch 'for-linus' of git://git.kernel.org/pub/scm/linux/kernel/git/vir...Linus Torvalds2013-07-031-1/+46
|\ \
| * | ext3 ->tmpfile() supportAl Viro2013-06-291-1/+46
* | | Merge tag 'ext4_for_linus' of git://git.kernel.org/pub/scm/linux/kernel/git/t...Linus Torvalds2013-07-022-9/+7
|\ \ \ | |/ / |/| |
| * | ext3,ext4: don't mess with dir_file->f_pos in htree_dirblock_to_tree()Al Viro2013-07-011-5/+2
| * | jbd: change journal_invalidatepage() to accept lengthLukas Czerner2013-05-211-3/+3
| * | mm: change invalidatepage prototype to accept lengthLukas Czerner2013-05-211-1/+2
| |/
* / [readdir] convert ext3Al Viro2013-06-291-93/+64
|/
* Merge branch 'akpm' (incoming from Andrew)Linus Torvalds2013-05-071-0/+1
|\
| * aio: don't include aio.h in sched.hKent Overstreet2013-05-071-0/+1
* | make blkdev_put() return voidAl Viro2013-05-071-7/+4
|/
* Merge branch 'for_linus' of git://git.kernel.org/pub/scm/linux/kernel/git/jac...Linus Torvalds2013-05-031-1/+2
|\
| * ext3: fix data=journal fast mount/umount hangJan Kara2013-03-201-1/+2
* | mm: make snapshotting pages for stable writes a per-bio operationDarrick J. Wong2013-04-291-1/+0
|/
* ext3: Fix format string issuesLars-Peter Clausen2013-03-111-2/+2
* fs: Limit sys_mount to only request filesystem modules.Eric W. Biederman2013-03-031-0/+1
* Merge branch 'for-linus' of git://git.kernel.org/pub/scm/linux/kernel/git/vir...Linus Torvalds2013-02-263-7/+7
|\
| * new helper: file_inode(file)Al Viro2013-02-223-7/+7
* | Merge branch 'for_linus' of git://git.kernel.org/pub/scm/linux/kernel/git/jac...Linus Torvalds2013-02-265-36/+48
|\ \
| * | Ext3: return ENOMEM rather than EIO if sb_getblk failsWang Shilong2013-01-213-6/+6
| * | Ext3: use unlikely to improve the efficiency of the kernelWang Shilong2013-01-213-7/+7