summaryrefslogtreecommitdiffstats
path: root/virt
Commit message (Expand)AuthorAgeFilesLines
* Merge tag 'kvm-arm-for-3.15-rc4' of git://git.kernel.org/pub/scm/linux/kernel...Paolo Bonzini2014-04-301-7/+8
|\
| * KVM: ARM: vgic: Fix the overlap check action about setting the GICD & GICC ba...Haibin Wang2014-04-291-2/+3
| * KVM: arm/arm64: vgic: fix GICD_ICFGR register accessesAndre Przywara2014-04-281-5/+4
| * KVM: ARM: vgic: Fix sgi dispatch problemHaibin Wang2014-04-281-0/+1
* | KVM: async_pf: mm->mm_users can not pin apf->mmOleg Nesterov2014-04-281-4/+4
* | kvm: Use pci_enable_msix_exact() instead of pci_enable_msix()Alexander Gordeev2014-04-281-1/+2
|/
* Merge git://git.kernel.org/pub/scm/virt/kvm/kvmLinus Torvalds2014-04-141-6/+19
|\
| * KVM: ioapic: try to recover if pending_eoi goes out of rangePaolo Bonzini2014-04-041-5/+18
| * KVM: ioapic: fix assignment of ioapic->rtc_status.pending_eoi (CVE-2014-0155)Paolo Bonzini2014-04-041-1/+1
* | arm, kvm: fix double lock on cpu_add_remove_lockMing Lei2014-04-082-2/+2
* | Merge tag 'vfio-v3.15-rc1' of git://github.com/awilliam/linux-vfioLinus Torvalds2014-04-031-7/+20
|\ \ | |/ |/|
| * kvm/vfio: Support for DMA coherent IOMMUsAlex Williamson2014-02-261-7/+20
* | Merge tag 'kvm-3.15-1' of git://git.kernel.org/pub/scm/virt/kvm/kvmLinus Torvalds2014-04-025-51/+108
|\ \
| * | KVM: ioapic: reinject pending interrupts on KVM_SET_IRQCHIPPaolo Bonzini2014-03-211-1/+14
| * | KVM: ioapic: extract body of kvm_ioapic_set_irqPaolo Bonzini2014-03-211-24/+50
| * | KVM: ioapic: clear IRR for edge-triggered interrupts at deliveryPaolo Bonzini2014-03-211-0/+3
| * | KVM: ioapic: merge ioapic_deliver into ioapic_servicePaolo Bonzini2014-03-211-20/+9
| * | KVM: eventfd: Fix lock order inversion.Cornelia Huck2014-03-181-4/+4
| * | kvm: x86: ignore ioapic polarityGabriel L. Somlo2014-03-131-1/+0
| * | KVM: add kvm_arch_vcpu_runnable() test to kvm_vcpu_on_spin() loopMichael Mueller2014-02-261-1/+1
| * | KVM: Simplify kvm->tlbs_dirty handlingTakuya Yoshikawa2014-02-181-4/+1
| * | Merge branch 'kvm-master' into kvm-queuePaolo Bonzini2014-02-142-6/+3
| |\|
| * | KVM: async_pf: Add missing call for async page presentDominik Dingel2014-02-031-1/+1
| * | KVM: async_pf: Allow to wait for outstanding workDominik Dingel2014-01-301-0/+5
| * | KVM: async_pf: Provide additional direct page notificationDominik Dingel2014-01-302-2/+22
| * | KVM: s390: add floating irq controllerJens Freimann2014-01-301-0/+5
* | | Merge branch 'x86-asmlinkage-for-linus' of git://git.kernel.org/pub/scm/linux...Linus Torvalds2014-03-311-1/+1
|\ \ \ | |_|/ |/| |
| * | asmlinkage, kvm: Make kvm_rebooting visibleAndi Kleen2014-02-131-1/+1
| |/
* | arm64: KVM: Add VGIC device control for arm64Christoffer Dall2014-02-141-0/+1
* | KVM: return an error code in kvm_vm_ioctl_register_coalesced_mmio()Dan Carpenter2014-01-301-6/+2
|/
* Merge tag 'for-linus' of git://git.kernel.org/pub/scm/virt/kvm/kvmLinus Torvalds2014-01-226-91/+617
|\
| * kvm: Provide kvm_vcpu_eligible_for_directed_yield() stubScott Wood2014-01-151-2/+4
| * kvm: vfio: silence GCC warningPaul Bolle2014-01-151-3/+3
| * kvm: remove dead codeStephen Hemminger2014-01-081-27/+0
| * kvm: make local functions staticStephen Hemminger2014-01-083-19/+19
| * KVM: arm-vgic: Support CPU interface reg accessChristoffer Dall2013-12-211-8/+73
| * KVM: arm-vgic: Add GICD_SPENDSGIR and GICD_CPENDSGIR handlersChristoffer Dall2013-12-211-4/+66
| * KVM: arm-vgic: Support unqueueing of LRs to the distChristoffer Dall2013-12-211-5/+83
| * KVM: arm-vgic: Add vgic reg access from dev attrChristoffer Dall2013-12-211-0/+178
| * KVM: arm-vgic: Make vgic mmio functions more genericChristoffer Dall2013-12-211-6/+6
| * KVM: arm-vgic: Set base addr through device APIChristoffer Dall2013-12-211-12/+75
| * KVM: arm-vgic: Support KVM_CREATE_DEVICE for VGICChristoffer Dall2013-12-212-2/+66
| * ARM: KVM: Allow creating the VGIC after VCPUsChristoffer Dall2013-12-211-3/+19
| * ARM/KVM: save and restore generic timer registersAndre Przywara2013-12-211-0/+34
| * arm/arm64: KVM: arch_timer: Initialize cntvoff at kvm_initChristoffer Dall2013-12-211-1/+0
| * KVM: Use cond_resched() directly and remove useless kvm_resched()Takuya Yoshikawa2013-12-131-8/+0
* | KVM: Improve create VCPU parameter (CVE-2013-4587)Andy Honig2013-12-121-0/+3
|/
* KVM: kvm_clear_guest_page(): fix empty_zero_page usageHeiko Carstens2013-11-211-2/+3
* Merge tag 'for-linus' of git://git.kernel.org/pub/scm/virt/kvm/kvmLinus Torvalds2013-11-145-113/+348
|\
| * KVM: remove vm mmap methodGleb Natapov2013-11-061-32/+0