aboutsummaryrefslogtreecommitdiffstats
blob: bdf39d47948f2335d31d8f8e44c8922739b395c6 (plain) (blame)
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
26
27
28
29
30
31
32
33
34
35
36
37
38
39
40
41
42
43
44
45
46
47
48
49
50
51
52
53
54
55
56
57
58
59
60
61
62
63
64
65
66
67
68
69
70
71
72
73
74
75
76
77
78
79
80
81
82
83
84
85
86
87
88
89
90
91
92
93
94
/*
 * Copyright (C) 2015-2016 Texas Instruments Incorporated - http://www.ti.com/
 *
 * This program is free software; you can redistribute it and/or modify
 * it under the terms of the GNU General Public License version 2 as
 * published by the Free Software Foundation.
 */
/dts-v1/;

#include "dra72x.dtsi"
#include <dt-bindings/gpio/gpio.h>
#include <dt-bindings/interrupt-controller/irq.h>
#include "am57xx-idk-common.dtsi"
#include "dra72x-mmc-iodelay.dtsi"

/ {
	model = "TI AM5718 IDK";
	compatible = "ti,am5718-idk", "ti,am5718", "ti,dra7";

	memory@80000000 {
		device_type = "memory";
		reg = <0x0 0x80000000 0x0 0x40000000>;
	};

	leds {
		compatible = "gpio-leds";
		cpu0-led {
			label = "status0:red:cpu0";
			gpios = <&gpio2 25 GPIO_ACTIVE_HIGH>;
			default-state = "off";
			linux,default-trigger = "cpu0";
		};

		usr0-led {
			label = "status0:green:usr";
			gpios = <&gpio2 26 GPIO_ACTIVE_HIGH>;
			default-state = "off";
		};

		heartbeat-led {
			label = "status0:blue:heartbeat";
			gpios = <&gpio2 27 GPIO_ACTIVE_HIGH>;
			default-state = "off";
			linux,default-trigger = "heartbeat";
		};

		usr1-led {
			label = "status1:red:usr";
			gpios = <&gpio2 28 GPIO_ACTIVE_HIGH>;
			default-state = "off";
		};

		usr2-led {
			label = "status1:green:usr";
			gpios = <&gpio2 21 GPIO_ACTIVE_HIGH>;
			default-state = "off";
		};

		mmc0-led {
			label = "status1:blue:mmc0";
			gpios = <&gpio2 19 GPIO_ACTIVE_HIGH>;
			default-state = "off";
			linux,default-trigger = "mmc0";
		};
	};
};

&omap_dwc3_2 {
	extcon = <&extcon_usb2>;
};

&extcon_usb2 {
	id-gpio = <&gpio5 7 GPIO_ACTIVE_HIGH>;
	vbus-gpio = <&gpio7 22 GPIO_ACTIVE_HIGH>;
};

&mmc1 {
	pinctrl-names = "default", "hs", "sdr12", "sdr25", "sdr50", "ddr50", "sdr104";
	pinctrl-0 = <&mmc1_pins_default>;
	pinctrl-1 = <&mmc1_pins_hs>;
	pinctrl-2 = <&mmc1_pins_sdr12>;
	pinctrl-3 = <&mmc1_pins_sdr25>;
	pinctrl-4 = <&mmc1_pins_sdr50>;
	pinctrl-5 = <&mmc1_pins_ddr50_rev20 &mmc1_iodelay_ddr50_conf>;
	pinctrl-6 = <&mmc1_pins_sdr104 &mmc1_iodelay_sdr104_rev20_conf>;
};

&mmc2 {
	pinctrl-names = "default", "hs", "ddr_1_8v";
	pinctrl-0 = <&mmc2_pins_default>;
	pinctrl-1 = <&mmc2_pins_hs>;
	pinctrl-2 = <&mmc2_pins_ddr_rev20 &mmc2_iodelay_ddr_conf>;
	/delete-property/ mmc-hs200-1_8v;
};